Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

RF & Microwave

For most of your RF & Microwave measurement needs, you can find application & solution information here.

Be sure to check the library of application notes for detailed information on using your equipment and successfully completing the measurements you need.

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

1-2 of 2

Sort:
Compliance Testing to the IEC/EN 61000-4-8 (AN 1319) 
Electronic equipment can encounter magnetic fields at power line frequencies in a variety of places. As such, it is wise to ensure that the equipment will operate reliably when exposed to these power line frequency magnetic fields. The IEC/EN 61000-4-8 standard describes how equipment should be...

Application Note 2001-06-07

PDF PDF 307 KB
Compliance Testing to the IEC 1000-3-2 (EN 61000-3-2) and IEC 1000-3-3 (EN 61000-3-3) Standards (AN 1273) 
Regulatory standards for AC mains phenomena are critical to maintaining the quality of ac power distribution systems. The goal of this Application Note is to provide an introduction to these standards as well as technical issues of these standards.

Application Note 2000-10-01

PDF PDF 627 KB