这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

射频与微波

为了满足您的大多数射频和微波测量需求,您可以在这里找到适合的应用和解决方案信息。

请务必查看一下应用指南资料库,详细了解如何使用您的设备以及如何成功完成所需的测量。

是德科技射频和数字技术学习中心――行业专家坐镇,为您的学习提供专业指导

缩小范围

去除所有优化

行业/技术

按内容类型

按产品类别

1-3 / 3

排序:
Impedance Measurement Handbook - 6th Edition - Application Note 
This 140 page handbook is Keysight Technologies's most detailed information on the basics of impedance measurements using Keysight's LCR meters and impedance analysers. It provides the theory, test set-upinformation, error discussion, etc.

应用说明 2016-11-02

Multifrequency C-V Measurements of Semiconductors (AN 369-5) 
The Keysight 4284A has a DC bias capability of +/- 40V and a wide frequency cover age of 20 Hz - 1 MHz, which enable us to make semiconductor C-V measurements.

应用说明 2008-12-10

Evaluation of MOS Capacitor Gate Oxide C-V Characteristics Using the Keysight 4294A(PN4294-3) 
As a result of extremely high integration of logic LSIs, MOS FETs with gate lengths of 0.1 mm or less have been produced recently. A consequence of this miniaturization has been the need for very thin gate oxide layers.

应用说明 2003-06-26