这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

部件和特殊设备

1-14 / 14

排序:
Automotive FMCW Radar System Design using 3D Framework for Scenario Modeling 
Automotive Radar Architects can take advantage of Keysight SystemVue’s 3D simulation framework, radar reference designs, and links to MATLAB and T&M equipment to model FMCW radar system scenarios.

应用说明 2017-03-28

是德科技实现对磁性传感器的噪声测量 
是德科技实现对磁性传感器的噪声测量

应用说明 2016-06-24

Low-Frequency Noise Measurements with the E4727A and Their Applications 
This application note covers noise basics (1/f and white), applications of noise measurements and analysis, and how noise measurement challenges are addressed by the E4727A A-LFNA.

应用说明 2016-04-28

PDF PDF 2.39 MB
Quickly Validate Designs for DOCSIS 3.1 Compliance - Application Brief 
This “DOCSIS 3.1 Test Solution" app brief gives insight into Keysight solutions that can be used for testing DOCSIS 3.1 transmitters, receivers and components.

应用说明 2015-11-14

The Impact of Electro-Thermal Coupling on HBT Power Amplifiers 
This paper describes the use of electrothermal simulation to understand, predict, and account for cross-circuit thermal coupling in a commercial HBT power amplifier.

应用说明 2014-10-19

 
Simulating Envelope Tracking with Advanced Design System Software - Application Note 
This example applies envelope tracking to an example amplifier to show techniques of using Advanced Design System (ADS) for this type of design.

应用说明 2014-08-02

PDF PDF 2.38 MB
Genesys S/Filter 软件利用任意传输零点布局直接合成滤波器 
This white paper describes direct filter synthesis capabilities in Keysight Genesys S/Filter design software used to realize custom filter response.

应用说明 2011-01-12

使用 IC-CAP 进行自动测量 
This application note describes a seamless solution for automated measurement and parameter extraction with Keysight IC-CAP

应用说明 2011-01-10

利用现有的增益测量流程和 ADS 电磁/电路协同仿真功能进行实用的射频放大器设计。 
This white paper features a method of designing a low noise RF amplifier for an 802.11b receiver application and contains an Avago ATF54143 PHEMT transistor.

应用说明 2009-06-25

Design of a 4.9 to 6.0 GHz Two-stage stage stage Low Noise Amplifier for 802.11a, HiperLAN2 and HiSW 
This Application Note examines the design of a compact two-stage, low noise, unconditionally stable, amplifier for 802.11a, HiperLAN2 and HiSWANa receiver applications using ATF-551M4 E-PHEMT.

应用说明 2009-05-07

PDF PDF 493 KB
Linearization of Multi-Carrier Power Amplifier via Digital Predistortion in ADS 
This Application Bulletin describes a method for using digital predistortion in Advanced Design System with the Linearization Design Guide to minimize spectral regrowth in wireless systems.

应用说明 2009-03-19

Creating Measurement-Based Amplifier Behavioral Models 
This Application Note describes a behavioral model used in circuit and system simulations to verify performance of the amplifier within a circuit or system.

应用说明 2003-10-01

设计和测量 400 MHz 频率合成器: 精度验证 
This Application Note explains the 400 MHz PLL design with examples and hence giving the engineer a powerful effective tool for designing real PLLs.

应用说明 2001-11-05

The 2001 CAD Benchmark Rat-Race Mixer Characterisation 
This AN highlights the benchmark specifications submitted to CAD vendors by Microwave Engineering Europe Magazine and also details Eagleware’s submitted simulations to Microwave Engineering Europe.

应用说明 2001-10-01

PDF PDF 478 KB