您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

元件與特定裝置

縮小範圍

移除所有細分

依內容類型

依產品分類

1-2 / 2

排序:
Fundamentals of Modal Testing (AN 243-3) 
This modal test 56 page Application Note provides an verview of structural dynamics theory, the measurement process for acquiring frequency response data, parameter estimation (curve fitting), and the analytical techniques of structural analysis and their relation to experimental testing (such...

應用手冊 2000-05-01

Effective Machinery Measurements Using Dynamic Signal Analyzers (AN 243-1) 
This Application Note outlines the benefits of vibration analysis and provides basic information on making machinery measurements. It explains how vibration is converted to electrical signals and how the frequency domain helps users identify the comp. of signal. It also identifies the vibration...

應用手冊 1997-12-01

PDF PDF 1.40 MB