Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

Digital Design & Interconnect Standards

In digital standards, every generational change puts new risks in your path. We see it first hand when creating our products and working with engineers like you. Keysight’s solution set for high-speed digital test is a combination of instrumentation and broad expertise built on our ongoing involvement with industry experts. By sharing our latest experiences, we can help anticipate challenges and accelerate your ability to create products you’ll be proud of.

Keysight - Insights for your best design

Learn more about Digital Design & Interconnect solutions from Keysight. 

Keysight RF and Digital Learning Center - A commitment to learning with industry experts 
 

Explore YouTube Videos 

1-25 of 32

Sort:
Infiniium Z-Series Oscilloscopes - Data Sheet 
Keysight's Infiniium Z-Series oscilloscopes feature up to 63 GHz of real-time oscilloscope bandwidth and the industry's leading noise and jitter measurement floors.

Data Sheet 2017-03-30

W1714 SystemVue AMI Modeling Kit, W1713 SystemVue SerDes Model Library  
This datasheet provides an overview of the W1714 SystemVue AMI Modeling Kit, which consists of SerDes libraries for SystemVue plus automatic IBIS AMI model generation.

Data Sheet 2017-03-21

B4621B Bus Decoder for DDR2, DDR3, or DDR4 Debug and Validation - Data Sheet 
The B4621B protocol-decode software translates acquired signals into easily understood bus transactions showing associated data bursts for double- edge data-rate captures up to 2.5 Gb/s.

Data Sheet 2017-02-21

PDF PDF 1.10 MB
N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

Data Sheet 2017-01-25

PDF PDF 1008 KB
N5399C, N5399D HDMI Electrical Performance Validation and Compliance Software - Data Sheet 
Keysight's N5399C and N5399D HDMI electrical performance validation and compliance software gives you a fast and easy way to verify and debug your High Definition Multi-media Interface (HDMI) designs.

Data Sheet 2016-11-04

PDF PDF 3.83 MB
N5411B SATA 6 Gb/s Compliance Test Software - Data Sheet 
The N5411B SATA 6Gb/s compliance test software for Infiniium oscilloscopes provides you with a fast and easy way to validate and debug your SATA design

Data Sheet 2016-10-26

Infoline Web Services Suite - Data Sheet 
Achieve your software and hardware management goals with our online and professional services options

Data Sheet 2016-09-16

PDF PDF 192 KB
N5416A and N5417A USB Compliance Test Software for Infiniium Oscilloscopes - Data Sheet 
N5416A provides a fast and reliable way to verify USB electrical specification compliance for USB 2.0 devices, hosts, and hubs.

Data Sheet 2016-06-09

M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet 
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Data Sheet 2016-06-03

U7236A/B 10GBASE-T, MGBASE-T and NBASE-T Ethernet Electrical Conformance Application - Data Sheet 
The U7236A 10GBASE-T Ethernet electrical conformance application for Infiniium oscilloscopes provides you with a fast and accurate way to verify and debug your 10GBASE-T Ethernet designs.

Data Sheet 2016-05-11

E2960B Series for PCI Express 2.0 - Data Sheet 
The Protocol Test Series encompasses the industry's most complete and integrated x1 through x16 protocol analyzer and LTSSM (Link Training and Status State Machine) exerciser for superior midbus and solid slot probing. This data sheet supports Windows 7.

Data Sheet 2016-05-06

M8085A MIPI Receiver Test Solutions - Data Sheet 
Datasheet for the M8085A plug in software for the M8070A Bit Error Ratio Test system software

Data Sheet 2016-04-30

PDF PDF 3.10 MB
x1149 Boundary Scan Analyzer - Data Sheet 
The Keysight x1149 boundary scan analyzer brings you better coverage, better diagnostics and best-in-class usability to your work bench to meet your boundary scan test needs.

Data Sheet 2016-04-07

N8827A/B PAM-4 Analysis Software for Infiniium Oscilloscopes - Data Sheet 
Keysight's N8827A/B PAM-4 analysis software for select Infiniium oscilloscopes helps you quickly and accurately analyze electrical Pulse Amplitude Modulation (PAM) signals.

Data Sheet 2016-02-17

J-BERT N4903B High-Performance Serial BERT - Data Sheet 
This is a data sheet discussing the Keysight Technologies J-BERT N4903B High-Performance Serial BERT.

Data Sheet 2015-08-11

86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes - Data Sheet 
The 86100D-9FP PAM-N analysis software for 86100D DCA-X Series oscilloscopes helps you quickly and accurately analyze electrical and optical Pulse Amplitude Modulated (PAM) signals.

Data Sheet 2015-01-23

PDF PDF 3.16 MB
U7238A MIPI D-PHY Compliance Test Software for Infiniium Oscilloscopes - Application Note 
Keysight Technologies' U7238A MIPI D-PHY compliance test software for Infiniium oscilloscopes gives you a fast, easy way to validate and debug your embedded D-PHY data links.

Data Sheet 2014-08-02

N5412B Serial Attached SCSI-2 (SAS-2) Compliance Test Software for Infiniium 90000 Series Oscillosco 
The N5412B SAS compliance test application provides a fast and easy way to test, debug and characterize your serial attached SCSI designs.

Data Sheet 2014-08-02

PDF PDF 4.08 MB
MIPI DigRF v4 (M-PHY) Protocol Triggering and Decode for Infiniium Series Oscilloscopes 
Extend you scope's capability with MIPI DigRF v4 (M-Phy) triggering and decode application.

Data Sheet 2014-08-02

PDF PDF 4.15 MB
U7243A USB 3.0 Superspeed Electrical Performance Validation - Data Sheet 
The USB 3.0 electrical test software allows you to automatically execute USB 3.0 electrical tests, and it displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test

Data Sheet 2014-08-01

U4301A PCI Express® 3.0 Analyzer Module - Data Sheet 
Keysight's U4301A PCI Express® 3.0 analyzer module is a protocol analyzer supporting all PCIe applications from Gen1 - Gen3 and speeds from 2.5 GT/s (Gen1) - PCI 8 GT/s (Gen3), link widths X1-X16.

Data Sheet 2013-09-04

M9252A DigRF Host Adapter – Data Sheet 
The M9252A DigRF Host Adapter provides the serial stimulus capabilities required for the MIPITM Alliance DigRF v4-based RFIC evaluation and characterization.

Data Sheet 2013-08-07

PDF PDF 565 KB
U4611A/B USB 2.0/3.0 Protocol Analyzer - Data Sheet 
The U4611A/B USB 2.0/3.0 Protocol Analyzer helps designers of USB devices test and isolate problems in their devices and system designs.

Data Sheet 2013-05-21

N5393A PCI Express® 3.0 (Gen3) Software for Infiniium Oscilloscopes - Data Sheet 
Keysight Technologies N5393C PCI Express electrical performance validation and compliance software provides you with a fast and easy way to verify and debug your PCI Express designs for add-in cards and motherboard systems. The PCI Express electrical test software allows you to automatically execute PCI Express electrical checklist tests, and it displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.

Data Sheet 2013-05-07

B4623B Bus Decoder for LPDDR, LPDDR2, or LPDDR3 Debug and Validation - Data Sheet 
The B4623B protocol-decode software translates Translates acquired signals into easily understood bus transactions showing associated data bursts for LPDDR, LPDDR2, LPDDR3 at full bus data rates.

Data Sheet 2012-09-03

PDF PDF 1.03 MB

1 2 Next