这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

基础

缩小范围

去除所有优化

行业/技术

按内容类型

按产品类别

1-3 / 3

排序:
Fundamentals of Signal Analysis (AN 243) 
This Application Note is a primer for those who are unfamiliar with the advantages of analysis in the frequency and modal domains and with the class of analyzers we call dynamic signal analyzers. It explains the time, frequency and modal domains and provides an overview of the major functions and...

应用说明 2000-06-01

PDF PDF 3.37 MB
模态测试的基础知识(AN 243-3) 
本模态测试应用指南(56 页)概述了结构动力学、采集频率响应数据的测量流程、参数估计(曲线拟合)、用于结构分析的分析方法及其与实验验证的关系......

应用说明 2000-05-01

Fundamentals of Time and Frequency Standards (AN 52-1) 
This Application Note is for information only. Keysight no longer sells or supports these products.

应用说明 1974-10-01

PDF PDF 15.46 MB