Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Basics & Measurement Fundamentals

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

Par catégorie de produit

1-4 sur 4

Tri:
Comparison of Different Jitter Analysis Techniques With a Precision Transmitter - Application Note 
This white paper describes how various jitter analysis techniques give dissimilar results. Which is right? We built a precision jitter transmitter to compare results of different techniques where test sets were exposed to known levels of jitter.

Notes d’application 2006-04-06

PDF PDF 169 KB
Jitter Fundamentals: Jitter Tolerance Testing with Keysight ParBERT 81250 - Application Note 
This applicaiton note describes gain fast and efficient insight into the operation and performance of CDR, clock system and jitter tolerance.

Notes d’application 2003-12-02

PDF PDF 3.18 MB
Jitter Analysis Techniques for High Data Rates (AN 1432) - Application Note 
This new application note describes the basic jitter measurements and the specific measurement techniques used in SONet/SDH/OTN and Gigabit Ethernet applications.

Notes d’application 2003-02-03

Optical Spectrum Analysis Basics (AN 1550-4) 
This Application Note is intended to provide the reader with a basic understanding of optical spectrum analyzers, their technologies, specifications, and applications. Chapter 1 describes interferometer-based and diffraction- grating-based optical spectrum analyzers. Chapter 2 defines many of the...

Notes d’application 2000-09-01