您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本入門與量測基礎

縮小範圍

移除所有細分

依產業/技術

依內容類型

依產品分類

1-6 / 6

排序:
Bluetooth® RF Measurement Fundamentals - Application Note 
Bluetooth® is an open specification for a wireless personal area network. It provides limited range RF connectivity for voice and data transmissions between information appliances.

應用手冊 2006-10-12

Techniques for Programming the 892X Family of Instruments (PN 892X) 
This Product Note describes some key programming techniques for the Keysight 892X family of products. This Note can be used as a training tool for users that are new to programming test equipment, or it can be used by experienced programmers that need to know about unique programming required for...

應用手冊 2000-09-01

PDF PDF 186 KB
A Software Algorithm for Implementing Automatic Power Ranging in the 8960 Series 10 Wireless... 
This Product Note presents a software algorithm for performing automatic power ranging in the Keysight 8960 Series 10 wireless communications test set with the Keysight E1960A GSM mobile test application installed. Keysight E1960A GSM mobile test application revisions, up to and including, A.01.04...

應用手冊 1999-04-01

PDF PDF 311 KB
CDPD MDBS Cell Site Test Software Troubleshooting 
This Product Note is a troubleshooting guide designed to answer the most problematic and typical questions that occur when testing a CDPD MDBS with the Keysight Technologies 8921A CDPD test solution. General situations Data collection does not work A parameter you changed does not...

應用手冊 1997-06-01

PDF PDF 102 KB
Writing Control Software for the 83236A/83236B (PN 83236A/B) 
The 83236A/B is a frequency translator and power meter that is intended to be used with an 8920A/B, 8921B, or 8924C Test Set for testing PCS mobiles and base stations. This Product Note is written to help programmers understand the concepts and algorithms necessary for programming the...

應用手冊 1996-12-01

PDF PDF 105 KB
Cellular Call Processing: Programming Techniques for the 8920A 
This Application Note specifically describes the programming format for AMPS cellular, however the techniques are similar for systems like NAMPS and TACS. The programming techniques used for the 8920A firmware have built-in cellular call processing functions.

應用手冊 1995-10-01

PDF PDF 582 KB