这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

制造与生产测试

随着世界的迅速转变,市场上的新技术不断涌现,消费电子工业医疗行业的工程师纷纷在产品设计中融入了最新的技术。变化的速度越来越快,而产品创新的脚步也日益扩大。

不过,有些事情没有改变,例如您仍然需要降低产品和设计成本,从而增加利润;加快产品上市速度,以便满足消费者不断增长的期望――性能卓越的现代化产品,可以不断演进升级。

是德科技可以为您提供帮助。凭借市场领先的硬件和软件,以及超过 75 年的测试与测量经验,我们能够帮助您解决最棘手的测试挑战,让您保持领先优势。

1-25 / 113

排序:
Boundary Scan DFT Guidelines for Good Chain Integrity and Test Coverage - Application Note 
This application note provides some key guidelines to enable good design for testability using boundary scan.

应用说明 2017-07-31

PDF PDF 1.38 MB
Drive Down the Cost of Test Using the ENA Series Vector Network Analyzers - Application Note 
Discussion of the contributions of the Keysight ENA series vector network analyzer to drive down the cost of test in production lines. Including an in depth analysis of the total cost of ownership.

应用说明 2017-07-05

PDF PDF 2.47 MB
x1149 Boundary Scan Solution for Blade Server Board - Application Note 
This application note describes in detail what the Keysight x1149 Boundary Scan Analyzer performs during the Integrity test.

应用说明 2017-03-02

PDF PDF 6.17 MB
Understanding x1149 Integrity Test - Application Note 
This application note describes in detail what the Keysight x1149 Boundary Scan Analyzer performs during the Integrity test.

应用说明 2017-02-16

PDF PDF 2.48 MB
Signal Analysis Measurement Fundamentals, Optimize Noise Floor, Resolution Bandwidth, and More 
Learn measurement fundamentals to optimize your signal analysis for greater insights

应用说明 2017-02-13

Keysight Technologies 如何确保USB Type-C™传输线缆与连接器的互操作性和标准一致性 
Keysight Technologies 如何确保USB Type-C™传输线缆与连接器的互操作性和标准一致性

应用说明 2016-06-24

Testing Automotive DC-DC converter with Keysight TS-8989 - Application Note 
This paper discusses emulation of input signals, load simulations and measurements for testing high-power automotive DC-DC converter electronic control units and the TS-8989 functional tester.

应用说明 2016-05-15

PDF PDF 880 KB
是德科技 Mini 在线测试仪 
是德科技 Mini 在线测试仪

应用说明 2016-04-06

是德科技使用CVI Labwindows在TS-5400 PXI 系列上开发测试程序 
是德科技使用CVI Labwindows在TS-5400 PXI 系列上开发测试程序

应用说明 2016-03-24

是德科技使用 Keysight TS-8989 PXI 功能测试系统测试汽车(电子驻车制动) EPB 控制系统 
是德科技使用 Keysight TS-8989 PXI 功能测试系统测试汽车(电子驻车制动) EPB 控制系统

应用说明 2016-03-24

Right Load Switching and Simulation Design Choices for High Current and Mechatronic Functional Tests 
Key considerations for designing a cost-effective high-power switching and load management automotive functional test solution.

应用说明 2016-02-22

PDF PDF 967 KB
Bluetooth Audio Measurement with the U8903B Performance Audio Analyzer - Application Note 
This article focuses on the Bluetooth audio measurement applications of the U8903B performance audio analyzer. Bluetooth audio is also part of the whole audio measurement and analysis ecosystem.

应用说明 2016-01-28

使用 Medalist VTEP v2.0-VTEP、iVTEP 和 NPM 使测试范围最大化 
使用 Medalist VTEP v2.0-VTEP、iVTEP 和 NPM 使测试范围最大化

应用说明 2015-12-22

TS-8989 System Integration Guide - Application Note 
In today’s manufacturing environment, floor space is an increasingly invaluable variable in the cost of test equation.

应用说明 2015-11-11

PDF PDF 2.87 MB
Configuring Lattice BSCAN2 Scan Path Linker on Keysight x1149 Boundary Scan Analyzer - App Note 
A boundary scan linker mux device links multiple boundary scan chains into one single chain or multiple chain configurations. Find out how to configure Lattice BSCAN2 scan path linkers in this paper.

应用说明 2015-10-30

PDF PDF 6.31 MB
是德科技 新探测技术实现高灵敏度、宽动态范围电流测量 
是德科技 新探测技术实现高灵敏度、宽动态范围电流测量

应用说明 2015-08-11

“Shotgunning”, a Bad Fit for Lead-Free Test 
Shotgunning, a common repair technique in functional test, will be negatively affected by lead-free processes. This article explores the technique and draws broad conclusions regarding the impact of lead-free on electronics manufacturing test

应用说明 2015-07-14

PDF PDF 99 KB
Implementing Cover-Extend Test on Keysight x1149 Boundary Scan Analyzer - Application Note 
This application note discusses the process of test generation on the x1149 boundary scan analyzer with Cover-Extend Technology, and suggestions on fixturing in order to successfully implement CET.

应用说明 2015-05-26

PDF PDF 1.67 MB
Shopfloor Operation of the Keysight i1000 In-Circuit Test Software - Application Note 
This application note helps developers of the shopfloor client to fully understand the format and behavior of the i1000 software files to enable communication between the i1000 and the client.

应用说明 2015-04-16

PDF PDF 1.24 MB
Automated X-Ray Inspection System Keysight Technologies - Technical Overview 
This is a technical datasheet. Keysight has developed a sealed ultra-high vacumn X-ray tube that provides stable output throughout a significantly long life.

应用说明 2015-03-24

PDF PDF 644 KB
Imaging Organic and Biological Materials with Low Voltage Scanning Electron Microscopy - App Note 

应用说明 2015-02-20

PDF PDF 3.66 MB
Solutions for WLAN 802.11ac Manufacturing Test - Application Note 
This “Solutions for WLAN 802.11ac Manufacturing Test” app note gives insight into testing 802.11ac client and infrastructure devices using fast, flexible, cost-effective calibration and non-signaling.

应用说明 2015-02-04

Detecting Tailgating Boards on the i3070 Inline In-Circuit Tester - Application Note 
Tailgating sensor improvements on the Keysight i3070 Series 5i inline in-circuit tester help to further minimize damages due to operator and upstream loading errors.

应用说明 2015-01-05

PDF PDF 437 KB
使用 i1000D SFP 在线测试系统 测试汽车保险丝盒 
使用 i1000D SFP 在线测试系统 测试汽车保险丝盒

应用说明 2014-08-06

Solutions for LTE-Advanced Manufacturing Test - Application Note 
This “Solutions for LTE-Advanced Manufacturing Test” application note gives insight into how to better understand the requirements for LTE-Advanced Carrier Aggregation manufacturing test.

应用说明 2014-08-04

1 2 3 4 5 下一页