Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Manufacturing & Production Test

As the world rapidly transforms with new technologies constantly emerging in the market, engineers in the consumer electronics, industrial and medical industries rush to design products which incorporate the latest trends. The rate of change is increasing, and the pace of product innovation is expanding.

However, a few things remain unchanged, such as the need to reduce your product and design costs to improve margins, and to reduce your time-to-market in order to meet consumers’ increasing expectation for superior and modern products which evolve with the times.

Keysight can help. With our market-leading hardware and software, and over 75 years of test and measurement experience, let us help you solve your most difficult test challenges to keep you ahead of the curve.

1-12 of 12

Sort:
Limited Parts Agreement 
Keysight understands these difficult challenges that manufacturers face, and has designed the Limited Parts Agreement – a new affordably-priced supportprogram targeting our customers’ special needs.

Brochure 2017-03-28

PDF PDF 589 KB
TS-8989 PXI Functional Test System - Brochure 
The TS-8989 PXI functional tester helps you achieve a lower cost of test for automotive electronic control units and industrial electronics.

Brochure 2016-01-28

PDF PDF 671 KB
Digital Multimeters - Brochure 
This is the brochure for Keysight's range of digital multimeters from a bench top to a test rack to a handheld.

Brochure 2015-12-11

PDF PDF 2.22 MB
PCI Express® Design and Test from Electrical to Protocol - Brochure 
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

Brochure 2015-08-17

PDF PDF 4.78 MB
E6640A EXM Wireless Test Set - Brochure 
EXM is ready to test devices with 2G, 3G, and 4G cellular, including LTE-A CA, plus wireless connectivity. For NPI to high-volume manufacturing test this brochure explains its extensive capabilities.

Brochure 2015-08-05

PDF PDF 5.94 MB
5DX Windows 7 Controller Upgrade - Brochure 
Upgrade your 5DX AXI PC controller to enjoy better inspection performance.

Brochure 2015-06-09

PDF PDF 159 KB
Measurement Applications for the E6640A EXM Wireless Test Set - Solution Brochure 
Covers technology-specific software applications for the EXM wireless test set, developed to help you expedite the manufacturing of your cellular and wireless connectivity devices.

Brochure 2015-05-06

PDF PDF 3.94 MB
E5052B Signal Source Analyzer - Brochure 
This 16-page brochure describes the features and benefits of the E5052B (10 MHz to 7 GHz, 26.5 GHz, or 110 GHz) Signal Source Analyzer. The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

Brochure 2015-02-25

PDF PDF 1.92 MB
The World’s Highest Pin Count In-Circuit Test Solutions - Brochure 
Keysight's new i3070 and 3070 in-circuit test (ICT) high node count test solution is the world’s highest pin count ICT system, bringing an unprecedented level of performance and portability to users.

Brochure 2015-02-12

PDF PDF 212 KB
In-Circuit Test Suite - Brochure 
Latest board and functional test solutions to help electronics manufacturers achieve better product quality withmore comprehensive test coverage.

Brochure 2015-02-01

PDF PDF 10.42 MB
Simplify Signal Creation with Signal Studio Software - Brochure 
Signal Studio is a flexible suite of signal-creation tools that reduce the time spent on signal simulation. Its performance-optimized reference signals are validated by Keysight.

Brochure 2015-01-14

PDF PDF 4.19 MB
Serial ATA Design and Test, A better way - Brochure 
Keysight's SATA test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

Brochure 2009-12-08

PDF PDF 1.43 MB