検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

製造/量産テスト

市場には常に新しいテクノロジーが出現し、世界は激変しているため、民生用エレクトロニクス、工業/医療の各業界のエンジニアは、最新のトレンドを取り入れた製品を急ピッチでデザインしています。変化のスピードは増し、製品の技術革新のペースは加速しています。


しかし、製品/デザインコストを削減してマージンを高めたり、時代の流れと共に進化する優れた製品や最新の製品に対する期待の高まりに対応するために、市場投入までの期間を短縮する必要があるなど、変わらないこともいくつかあります。


キーサイトにお任せください。業界最高のハードウェア/ソフトウェア、75年以上にわたる電子計測に関する経験を誇るキーサイトなら、困難なテストの問題を解決し、常に時代を先取りできるように支援できます。
 

絞込み

絞込みのリセット

業種/テクノロジー

コンテンツのタイプ

製品カテゴリ

1-25 / 42

並べ替え
MTEK Series - Legacy ATE SystemTester Upgrade Kit  
MTEK Series - Legacy ATE System Upgrade -Keysight Technologies and Marvin Test Solutions. Easily extend the life of your legacy semiconductor ATE with this low-cost, PXI-based, add-on solution

ブローシャ 2017-09-16

PDF PDF 451 KB
Test Challenges and Keysight Solutions for IoT Smart Devices 
IoT smart devices have become increasingly prevalent in our daily lives and bring unique challenges for designers and manufacturers. Keysight has a complete portfolio to address the test challenges.

ブローシャ 2017-08-17

PDF PDF 2.62 MB
E4980A Precision LCR Meter 20 Hz to 2 MHz - Product Fact Sheet 
This two-page quick fact sheet highlights the key features and specifications for E4980A Precision LCR Meter.

プロモーション資料 2017-08-14

PDF PDF 990 KB
Power Meters and Power Sensors - Brochure 
This brochure covers features, applications, specifications and selection guide for Keysight's power measurement solutions.

ブローシャ 2017-08-11

PDF PDF 10.73 MB
Power Products Solutions - Selection Guide 
This selection guide will help you select the right DC power supply for your application (for example, bench power supply, specialized requirements or more complex requirements).

ブローシャ 2017-07-31

PDF PDF 1.13 MB
5DX Windows 7 Controller Upgrade - Flyer 
Upgrade your 5DX AXI PC controller to enjoy better inspection performance.

ブローシャ 2017-06-09

PDF PDF 159 KB
Real-Time Printed Circuit Board EMC Measurement 
Co-branded Solutions Partner brochure with EMSCAN on Real-Time Printed Circuit Board EMC Measurement

ブローシャ 2017-04-26

PDF PDF 552 KB
Integrated RF Test Solution 
Co-branded Solutions Partner brochure with Marvin Test Solutions on Integrated RF Test Solution

ブローシャ 2017-04-25

PDF PDF 236 KB
Real-Time Near-Field Cell Phone and Tablet Antenna Measurements 
Co-branded Solutions Partner brochure with EMSCAN on Real-Time Near-Field Cell Phone Antenna Measurements.

ブローシャ 2017-04-20

PDF PDF 575 KB
Real-Time Near-Field Measurement of Antenna Characteristics 
Co-branded Solutions Partner brochure with EMSCAN on Real-Time Antenna Measurements

ブローシャ 2017-04-20

PDF PDF 440 KB
Limited Parts Agreement 
Keysight understands these difficult challenges that manufacturers face, and has designed the Limited Parts Agreement – a new affordably-priced supportprogram targeting our customers’ special needs.

ブローシャ 2017-03-28

PDF PDF 589 KB
低消費電力のIoTスマートデバイスのバッテリー寿命を最大化 
IoTデバイス用バッテリーの寿命を延ばす革新的な方法を確認できます。正確なバッテリードレイン解析を実行し、IoTの低消費電力を正確にテストしてワイヤレス医療用デバイスなどのクリティカルなデバイスのバッテリー寿命を評価できます。(スペース付き233文字)

チャレンジ&機会 2016-10-20

 
Join the Future Today with Keysight Low-Power Consumption Test Solutions - Poster 
This poster introduces Keysight's solutions to test battery low-power consumption for the IoT devices.

プロモーション資料 2016-10-10

PDF PDF 1.08 MB
超高速と超高性能の両立 イノベーションと信頼の融合 
MXE スペアナ一体型EMIレシーバ

ブローシャ 2016-07-22

PDF PDF 1.57 MB
InfiniiVision 6000 X-Series Oscilloscope - Product Fact Sheet 
Discover the new standard in price performance: Keysight's InfiniiVision 6000 X-Series oscilloscopes.

ブローシャ 2016-04-19

PDF PDF 567 KB
InfiniiVision 2000 X-Series - Product Fact Sheet 
Keysight InfiniiVision 2000 X-Series oscilloscopes redefine offer breakthrough technology to give you more scope for the same budget. Quickly see the key features of the 2000 X-Series.

ブローシャ 2016-04-18

PDF PDF 609 KB
Keysight Technologies Oscilloscopes - Brochure 
With Keysight Technologies' comprehensive portfolio, you’ll find the oscilloscope that fits your needs perfectly.

ブローシャ 2016-04-18

PDF PDF 3.05 MB
CX3300 Series Device Current Waveform Analyzer - Product Fact Sheet 
The CX3300 series is the world's first instrument that can precisely visualize low-level current waveforms you have never seen before by 14/16-bit dynamic range, max. 200 MHz bandwidth and low noise.

ブローシャ 2016-02-25

PDF PDF 1.13 MB
Cable Assembly Compliance Test Solution Using M937xA PXIe Multiport VNA - Brochure 
The document describes the compliance test solution with the M937xA PXIe Multiport VNA for the high-speed digital standards.

ブローシャ 2016-02-01

PDF PDF 771 KB
Digital Multimeters - Brochure 
This is the brochure for Keysight's range of digital multimeters from a bench top to a test rack to a handheld.

ブローシャ 2015-12-11

PDF PDF 2.22 MB
M9420A VXT PXIe Vector Transceiver - Product Fact Sheet 
This product fact sheet contains quick facts on the M9420A VXT PXIe vector transceiver

プロモーション資料 2015-09-28

PDF PDF 425 KB
Keysight Technologies RF PA/FEM特性評価/テストのリファレンスソリューション 
このリファレンスソリューションは、高いスループット、測定品質、性能により、携帯電話などの次世代パワーアンプ/フロントエンドモジュールのデザイン評価/製造テストに対応しています。

ブローシャ 2015-08-17

PDF PDF 2.28 MB
PCI Express® Design and Test from Electrical to Protocol - Brochure 
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

ブローシャ 2015-08-17

PDF PDF 4.78 MB
E6640A EXM Wireless Test Set - Brochure 
EXM is ready to test devices with 2G, 3G, and 4G cellular, including LTE-A CA, plus wireless connectivity. For NPI to high-volume manufacturing test this brochure explains its extensive capabilities.

ブローシャ 2015-08-05

PDF PDF 5.94 MB
E6640A EXM Wireless Test Set - Flyer  
The EXM wireless test set is scalable to meet your production needs. It delivers the speed, accuracy and port density you need to ramp up rapidly and optimize full-volume manufacturing.

プロモーション資料 2015-07-31

PDF PDF 1.42 MB

1 2 次へ