Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

MIMO Test

A challenging antenna technology, MIMO (Multiple Input, Multiple Output) is improving spectral efficiency (bit/sec/Hz), signal quality and cell coverage. MIMO is being used in multiple technologies including LTE-Advanced, WLAN and now being heavily investigated for new 5G technologies. Being a complex technology and an evolving standard for multiple technologies, MIMO provides hidden roadblocks and requires its own suite of measurements. Keysight's solutions are ready to enable deeper insights, especially as the standard evolves. In design and test, Keysight's solutions support innovation across new and existing technologies and allows engineers to transform ideas into reality.

MIMO Test Insights

Explorer les vidéos YouTube 

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

Par catégorie de produit

1-2 sur 2

Tri:
Move Forward to What's Possible in WiMAX 
This high-level brochure focuses on Fixed and Mobile WiMAX and details Keysight's solutions along each segment of the product lifecycle.

Brochure 2009-12-14

PDF PDF 1.21 MB
Mobile WiMAX™ Test Set Solutions Brochure 

Brochure 2008-10-21

PDF PDF 1.67 MB