Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

MIMO Test

A challenging antenna technology, MIMO (Multiple Input, Multiple Output) is improving spectral efficiency (bit/sec/Hz), signal quality and cell coverage. MIMO is being used in multiple technologies including LTE-Advanced, WLAN and now being heavily investigated for new 5G technologies. Being a complex technology and an evolving standard for multiple technologies, MIMO provides hidden roadblocks and requires its own suite of measurements. Keysight's solutions are ready to enable deeper insights, especially as the standard evolves. In design and test, Keysight's solutions support innovation across new and existing technologies and allows engineers to transform ideas into reality.

MIMO Test Insights

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

Explorer les vidéos YouTube 

1-3 sur 3

Tri:
N5106A PXB Baseband Generator and Channel Emulator Flyer 
Keep pace with rapid design changes using the PXB baseband generator and channel emulator to test receiver signal processing to standards and beyond.

Brochure 2009-12-23

PDF PDF 128 KB
Move Forward to What's Possible in WiMAX 
This high-level brochure focuses on Fixed and Mobile WiMAX and details Keysight's solutions along each segment of the product lifecycle.

Brochure 2009-12-14

PDF PDF 1.21 MB
Mobile WiMAX™ Test Set Solutions Brochure 

Brochure 2008-10-21

PDF PDF 1.67 MB