Here’s the page we think you wanted. See search results instead:


Contact an Expert


A challenging antenna technology, MIMO (Multiple Input, Multiple Output) is improving spectral efficiency (bit/sec/Hz), signal quality and cell coverage. MIMO is being used in multiple technologies including LTE-Advanced, WLAN and now being heavily investigated for new 5G technologies. Being a complex technology and an evolving standard for multiple technologies, MIMO provides hidden roadblocks and requires its own suite of measurements. Keysight's solutions are ready to enable deeper insights, especially as the standard evolves. In design and test, Keysight's solutions support innovation across new and existing technologies and allows engineers to transform ideas into reality.

MIMO Test Insights

Explore YouTube Videos 

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

By Product Category

1-2 of 2

M9381A PXIe Vector Signal Generator - Product Fact Sheet 
The M9381A PXIe vector signal generator is a compact modular solution that provides frequency coverage from 1 MHz to 3.0 GHz or 6.0 GHz. The M9381A accelerates test throughput with the industry's fastest frequency and amplitude switching speed.

Brochure 2015-02-17

N5106A PXB Baseband Generator and Channel Emulator Flyer 
Keep pace with rapid design changes using the PXB baseband generator and channel emulator to test receiver signal processing to standards and beyond.

Brochure 2009-12-23