这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

蜂窝测试

是德科技公司是全球领先的测试与测量公司,可以提供全方位的设计、测试和管理解决方案。这些解决方案覆盖整个蜂窝技术领域――从传统1G系统到3G系统(例如HSPA),再到3GPP 长期演进技术(LTE)和1xEV-DO。是德的产品适用于从早期设计与开发、批量制造到网络部署和服务保障的全过程。推动蜂窝技术的创新与发展,是德为您披荆斩棘!

查看相关视频(优酷) 

缩小范围

去除所有优化

行业/技术

按内容类型

按产品类别

1-2 / 2

排序:
E6640A EXM Wireless Test Set - Configuration Guide  
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

配置指南 2015-04-17

1xEV-DO Applications Feature Comparison 
This table compares key features present in the 8960 1xEV-DO Test and Lab Application products.

选型指南 2014-11-06

PDF PDF 92 KB