这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

蜂窝测试

是德科技公司是全球领先的测试与测量公司,可以提供全方位的设计、测试和管理解决方案。这些解决方案覆盖整个蜂窝技术领域――从传统1G系统到3G系统(例如HSPA),再到3GPP 长期演进技术(LTE)和1xEV-DO。是德的产品适用于从早期设计与开发、批量制造到网络部署和服务保障的全过程。推动蜂窝技术的创新与发展,是德为您披荆斩棘!

查看相关视频(优酷) 

1-6 / 6

排序:
N9073A and W9073A W-CDMA/HSPA+ X-Series Measurement Application - Technical Overview 
An overview of the W-CDMA/HSPA+ (N/W9073A) X-Series measurement applications.

技术总览 2015-03-18

E6703J W-CDMA/HSPA Lab Application - Technical Overview 
This technical overview provides the technical specifications and highlights the key capabilities of the E6703J W-CDMA/HSPA lab application.

技术总览 2014-12-17

E6568F UMTS/LTE/LTE-A Wireless Test Manager - Technical Overview 
This technical overview lists the test supported by the E6567F wireless test manager including transmitter and receiver tests for LTE-A, LTE, W-CDMA, HSPA, HSPA+, DC-HSDPA, GSM, GPRS and EGPRS.

技术总览 2014-09-24

E1963A W-CDMA Mobile Test Application - Technical Overview 
This technical overview provides key capabilities and specifications for the E1963A W-CDMA mobile test application.

技术总览 2014-05-19

Designing W-CDMA/3GPP Communication Systems Using ADS Datasheet 
A 2-page, B & W, course overview for Designing W-CDMA/3GPP Communication Systems Using ADS. Contains specifications of the course including length, format, delivery, prerequisites, and agenda.

产品资料 2009-02-16

PDF PDF 61 KB
3GPP FDD W-CDMA Design Library 
This Paper presents the 3GPP W-CDMA Design Library suited for rapid, parallel design cycles that require baseband functionality to start RF, system, and circuit designs before the DSP designs are completed.

技术总览 2001-03-01

PDF PDF 415 KB