您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

長期演進技術(LTE) - LTE 測試

本內容需使用具 JavaScript 啟用的瀏覽器或Adobe Flash Player 觀看

取得 Flash 

是德 LTE 設計與測試系列產品 – 更佳洞察力、 更大自信心

是德讓您能夠「深入透悉」您的 LTE 設計。 我們可協助您減少設計不確定性、快速而輕鬆地開發高效能LTE產品,並且立即找出問題的根源。

深入認識 LTE 技術LTE 技術總覽

想要定期收到LTE應用說明、光碟及其他資源嗎? 詳細資訊

想要尋找適合不同LTE開發階段使用的產品,請參閱下方的連結。 

觀看YouTube影片 

1-15 / 15

排序:
Unlocking Cellular Measurement Insights - Solution Brochure 
This brochure covers the intricacies of evolving cellular standards to provide our customers with valuable insights into their innovations from design and development into manufacturing.

型錄 2016-06-22

PDF PDF 7.93 MB
E7515A UXM Wireless Test Set - Brochure 
The UXM is a highly-integrated signaling test set for functional and RF design validation in the 4G era and beyond, so you can assess design readiness with greater confidence and make a clear call.

型錄 2016-04-26

PDF PDF 11.37 MB
LTE/LTE-A Multi-Channel, Reference Solution - Solution Brochure 
This document provides a technical overview of test challenges and a convenient PXI-based multi-channel solution to test LTE multi-channel designs.

型錄 2015-08-04

PDF PDF 2.88 MB
RF PA/FEM 特性分析與測試參考解決方案 – 型錄 
本型錄介紹 RF PA/FEM 特性分析與測試參考解決方案的軟體、硬體以及服務元件。

型錄 2015-06-09

PDF PDF 1.53 MB
M9381A PXIe Vector Signal Generator - Product Fact Sheet 
The M9381A PXIe vector signal generator is a compact modular solution that provides frequency coverage from 1 MHz to 3.0 GHz or 6.0 GHz. The M9381A accelerates test throughput with the industry's fastest frequency and amplitude switching speed.

型錄 2015-02-17

PDF PDF 647 KB
M9391A PXIe Vector Signal Analyzer - Product Fact Sheet 
This document provides an overview of the technical and other benefits related to the M9391A PXIe Vector Signal Analyzer

型錄 2015-02-17

PDF PDF 731 KB
Greater Insight into LTE Design and Test 
This brochure discusses Keysight's leadership in LTE and presents our set of design and test solutions for LTE - from design simulation to signal generation and analysis through manufacturing and deployment.

型錄 2013-12-31

PDF PDF 2.11 MB
閱讀由 42 位 LTE 專家合著的新書,深入探討 LTE 技術及其量測方法。 
是德科技新的 LTE 專書探討新的 3GPP LTE 行動通訊技術,並提供設計、測試和必要設備的秘訣。

促銷資料 2013-01-24

 
Learn about LTE and its measurements in the LTE book written by 42 LTE experts 
Keysight’s new Long Term Evolution (LTE) book delves into the new 3GPP LTE cellular technology and offers tips for design, test and required equipment.

促銷資料 2013-01-24

 
是德科技提供豐富的實用資源,助您深入了解 MIMO 技術 
索取印刷海報、下載應用說明

促銷資料 2011-03-02

 
LTE-Advanced FDD and TDD Signal Generation and Analysis - Flyer 
Keysight provides the industry's first LTE-Advanced signal generation and analysis software tools to enable testing of physical layer implementations with greater insight and confidence. Keywords: 89600B, VSA, 89601B, LTE, LTE-Advanced,Signal Studio, N7624B, N7625B, FDD, TDD

型錄 2011-02-03

PDF PDF 178 KB
Move Forward to What's Possible in TD-LTE-Design & Test Solutions 
This brochure focuses on Keysight's design and test solutions for TD-LTE including design simulation, signal generation & analysis, baseband analysis, validation and network optimization solutions.

型錄 2009-12-24

PDF PDF 1.56 MB
W2368 LTE Wireless Library for ADS 
This flyer presents the values and featues of 3GPP-LTE Wireless Library Element W2368. This LTE wireless library provides full RF-PHY verification for the latest 3GPP long term evolution (LTE) cellular standard.

型錄 2009-11-09

PDF PDF 153 KB
89600 VSA Software LTE FDD Analysis Brochure 
Gain greater insight into the performance of your 3GPP Long Term Evolution (LTE) capable devices using the 89600 vector signal analysis software with the LTE analysis capability. (Option BHD)

型錄 2009-07-14

PDF PDF 271 KB
透過是德提供之實用資源,深入了解 3GPP LTE 標準和其他無線技術 
預定《了解錯綜複雜的 LTE 標準》海報,或光碟等

促銷資料 2007-11-13