这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

是德科技蜂窝测试技术

5G • LTE-Advanced (LTE-A) • LTE测试 • 毫微微蜂窝基站测试 • 包络跟踪功率放大器 • HSPA 和 HSPA+ • W-CDMA • TD-SCDMA • GSM、GPRS、EGPRS 和 EDGE/Evo • 1xEV-DO • cdma2000® / CDMA • 多标准无线(MSR)• 全球导航卫星系统(GNSS)和辅助 GNSS(A-GNSS)设计与测试解决方案 • TDMA

是德科技公司是全球领先的测试与测量公司,可以提供全方位的设计、测试和管理解决方案。这些解决方案覆盖整个蜂窝技术领域――从传统1G系统到3G系统(例如HSPA),再到3GPP 长期演进技术(LTE)和1xEV-DO。是德的产品适用于从早期设计与开发、批量制造到网络部署和服务保障的全过程。推动蜂窝技术的创新与发展,是德为您披荆斩棘!

查看相关视频(优酷) 

26-35 / 35

排序:
Expert Advice: The Importance of Average vs. Peak Performance in Cellular Wireless 
The average efficiency of the cell remains much lower than the peaks. November 2008 article by Moray Rumney linked with permission by Microwave Journal.

文章 2008-11-17

 
Agilent Measurement Journal, Issue 6, September 2008 
Using a few words to convey a deeply-held spirit - read more about Agilent's contributions to the Olympic Games in Beijing in communications, electronics, life sciences, and chemical analysis.

期刊 2008-09-01

PDF PDF 4.29 MB
Analyze Antenna Approaches for LTE Wireless Systems 
Multiple-antenna techniques are a large part of improved performance in LTE wireless systems, but they must be properly understood in order to be properly tested.

文章 2008-08-13

 
LTE ARQ and Re-segmentation 
Link to August 2008 Microwave Journal Article

文章 2008-08-08

 
3GPP LTE: Introducing Single-Carrier FDMA  
This article, published in issue 4 of the Agilent Measurement Journal, describes single-carrier FDMA for 3GPP LTE.

文章 2008-01-01

PDF PDF 491 KB
Testing HSUPA devices 
By: Jeanne Fightmaster, Agilent Technologies Published with permissions of EETimes Asia

文章 2007-11-16

PDF PDF 404 KB
First Pass Accuracy with Momentum GX for WiMAX Design 
Archived article at Microwave Product Digest discussing the challenges for designers in meeting cost and power consumption goals, using 3D-Planar electromagnetic (EM) simulation technology.

文章 2007-11-01

 
Evaluating data transfer in HSDPA/W-CDMA nets 
Published with permission from Global Sources October 2007

文章 2007-10-15

PDF PDF 2.84 MB
Validating IEEE 802.16e Designs With The Mobile WiMAX MIMO Library 
The IEEE 802.16e standard, often referred to as mobile WiMAX, specifies air interfaces for broadband wireless access (BWA) systems.

文章 2007-05-08

PDF PDF 524 Bytes
Systematic Troubleshooting of HSDPA Mobile Data Throughput 
The aim of this paper is to introduce mobile development engineers to factors impacting data throughput caused by actual customer connections of the mobile device.

文章 2006-09-28

HTML HTML 27 KB

以前 1 2