您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

是德科技蜂巢式技術

是德科技是世界一流的量測大廠,提供全方位的設計、測試和管理解決方案,涵蓋最完整的蜂巢式技術測試範圍 — 從傳統的 1G 系統,到 HSPA 這類的 3G 系統,一直到 3GPP 長期演進技術 (LTE) 以及 1xEV-DO。是德產品可用於整體產品發展的各個階段,從先期設計與開發、到量產階段、一直到網路部署與服務保證。清楚洞察、信心滿滿。加速新世代無線網路技術的發展

 

#5G #LTE-Advanced(LTE-A)#長期演進技術(LTE)#Femtocell #波封信號追蹤功率放大器 #HSPA與HSPA+ #W-CDMA #TD-SCDMA測試 #GSM, GPRS, EGPRS及EDGE/Evo #1xEV-DO #cdma2000/CDMA #多標準無線(MSR)#GNSS/A-GNSS #TDMA
 

觀看YouTube影片 

1-20 / 20

排序:
Anite Development Toolset - Brochure 
Product brochure for Anite Development Toolset

型錄 2016-07-21

PDF PDF 1.38 MB
Anite SAS Interoperability Test Solution - Brochure 
Product brochure for Anite SAS Interoperability Test Solution

型錄 2016-07-20

PDF PDF 1.29 MB
Anite Conformance Toolset - Brochure 
Product brochure for Anite Conformance Toolset

型錄 2016-07-20

PDF PDF 2.20 MB
Propsim Channel Emulator MIMO Over-the-Air (OTA) Testing - Brochure 
Product brochure for Propsim Channel Emulation MIMO Over-the-Air (OTA) Testing

型錄 2016-07-20

PDF PDF 1.73 MB
Anite Virtual Drive Testing Toolset - Brochure 
Product brochure for Anite Virtual Drive Testing Toolset

型錄 2016-07-14

PDF PDF 2.68 MB
Unlocking Cellular Measurement Insights - Solution Brochure 
This brochure covers the intricacies of evolving cellular standards to provide our customers with valuable insights into their innovations from design and development into manufacturing.

型錄 2016-06-22

PDF PDF 7.93 MB
E7515A UXM Wireless Test Set - Brochure 
The UXM is a highly-integrated signaling test set for functional and RF design validation in the 4G era and beyond, so you can assess design readiness with greater confidence and make a clear call.

型錄 2016-04-26

PDF PDF 11.37 MB
8960 Wireless Communications Test Set HSPA Applications - Application Note 
key features for HSPA applications for the 8960 wireless communications test set. Specifically for the E6703F W-CDMA lab application and E1963A mobile test application.

型錄 2014-10-29

PDF PDF 383 KB
Accelerate the Development of Wireless Device Tests with Automated Test Development and Support 
This brochure explains how the Keysight Wireless Test Manager products make it easy it to automate test development, expedite time-to-market for wireless devices, and reduce test costs.

型錄 2014-09-22

PDF PDF 699 KB
E6650A EXF Wireless Test Set for Femtocell - Flyer 
The E6650A EXF is the industry's first one-box tester dedicated to femtocell manufacturing and it is validated with the latest cellular and WLAN chipsets.

促銷資料 2014-09-10

PDF PDF 1.30 MB
Most Complete Test Functionality for HSDPA Wireless Devices - Brochure 
This brochure highlights Keysight’s affordable, integrated solution for performing fast UE connectivity measurements of W-CDMA, UMTS, and HSDPA devices.

型錄 2011-01-20

PDF PDF 957 KB
The Most Comprehensive Test Solution for GSM/GPRS/EGPRS Wireless Devices - Brochure 
This photocard highlights Keysight's affordable, integrated solution for performing fast UE connectivity measurements of GSM, GPRS, and EGPRS devices.

型錄 2010-12-10

PDF PDF 140 KB
8960 R & D Solutions Brochure for Wireless Data Devices - Brochure 
Speed development of new wireless data devices with Keysight's cost-effective, multi-format R&D test solutions.

型錄 2010-02-17

PDF PDF 1.61 MB
Solutions for Mobile Device Assisted GPS (A-GPS) Test - Promotional Materials 
Provides a brief overview of the Keysight solutions (8960 and GS-9000) for A-GPS testing.

促銷資料 2009-03-20

PDF PDF 181 KB
是德科技無線連接測試 
是德的全方位產品組合包含有儀器、軟體和系統,提供您所需的解決方案,以確保 WiMAX?、RFID、WLAN、MIMO、藍芽?、UWB 及 ZigBee 產品的無線連接能力。

型錄 2008-02-25

PDF PDF 1.39 MB
New 8960 Test Application Options Offer Unique Lab Application Features - Brochure 
Now the unique test features of lab applications are can be ordered for test applications.

型錄 2007-08-16

PDF PDF 120 KB
產品比較Keysight 8960 及Keysight E6601A 無線通訊測試儀 
Keysight E6601A 無線通訊測試儀可降低無線通訊裝置校準的測試成本, E6601A 是是德科技最新推出的無線通訊裝置生產測試平台, 其設計可以與新式的生產製程做高效率的結合, 協助您將測試成本降到最低。

型錄 2006-11-06

PDF PDF 667 KB
無線通訊測試儀 Keysight 8960 及 E6601A 
當您需要成熟的RF 及信令(signaling)協定測試能力時—請選擇8960 無線通訊測試儀,它可支援及提供市面上最多種的無線通訊技術格式和功能,且具有完整的通話處理和網路模擬能力。

型錄 2006-10-02

PDF PDF 853 KB
RF Parametric and Functional Test for Wireless Designs (R&D only) - Brochure 
Highlights Keysight’s solutions for complete RF parametric and functional testing of wireless devices throughout the R&D cycle.

型錄 2005-07-11

PDF PDF 92 KB
Keysight 8960無線通訊測試機組 
適合無線通訊裝置開發、生產製造與維修用的彈性解決方案

型錄 2004-03-23

PDF PDF 584 KB