Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Aerospace & Defense

Focus where it counts

Missions evolve but one thing stays the same: the need to protect those who go in harm's way. Success depends on a changing mix of people and technology. As technology becomes more complex, assuring readiness gets tougher.

Keysight is a source of assurance that your mission will succeed. Through our expertise in measurement science and test processes, we give you more time for the bigger issues: fulfilling today's mission and managing the transition to what comes next. By helping you build greater assurance in system readiness, Keysight frees you to focus where it counts most.

1-13 sur 13

Tri:
Real-Time Spectrum Analyzer, X-Series Signal Analyzers - Technical Overview 
Real-time spectrum analyzer capabilities are an upgrade option to the PXA/MXA signal analyzers. Adding real-time lets you see, capture and understand the most elusive signals.

Présentation technique 2017-03-27

U2040 X-Series Wide Dynamic Range Power Sensors - Data Sheet 
This data sheet details the key features, specifications and ordering information for the U2040 X-Series wide dynamic range power sensors, which includes USB and LAN models.

Fiche signalétique 2016-10-24

M9393A PXIe Performance Vector Signal Analyzer - Data Sheet 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Fiche signalétique 2016-05-20

N1913A and N1914A EPM Series Power Meters E-Series and 8480 Series Power Sensors – Data Sheet 
This documents describe in the details the product specification and features for N1913A and N1914A.

Fiche signalétique 2016-03-08

N8480 Series Thermocouple Power Sensors - Data Sheet 
This data sheet outlines the specifications of the N8480 Series thermocouple power sensors

Fiche signalétique 2015-11-12

8990B Peak Power Analyzer and N1923A/N1924A Wideband Power Sensors - Data Sheet 
This data sheet includes the description and technical specifications of the 8990B Peak Power Analyzer and N1923A/N1924A Wideband Power Sensors.

Fiche signalétique 2015-04-08

M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

Présentation technique 2015-02-10

PDF PDF 2.39 MB
Transmit/Receive Module Test Platform (TRM-X) - Technical Overview 
The TRM-X Test Platform, measurement science expertise and systems when and where needed, provide the capability you need to deliver AESA radar; datalink; and satcom transmit/receive modules.

Présentation technique 2015-01-10

PDF PDF 1.83 MB
Modulation Domain and Time Interval Analyzers Pulse Analyzer System (PAS) Z2090B 
Conduct high speed/high resolution time interval analysis and extensive modulation analysis of RADAR up to a frequency of 18 GHz at 25 M-Events/sec data throughput and 50 picoseconds resolution.

Fiche signalétique 2014-07-31

89601B/BN-105 Link to EEsof ADS/SystemVue, 89600 VSA - Technical Overview 
This technical overview integrates the 89600 VSA software with Keysight's EEsof Advanced Design System (ADS) electronic design automation software or SystemVue ESL software with Option 105.

Présentation technique 2012-12-19

PDF PDF 782 KB
N6820E-MR1 Modulation Recognition Capability for E3238S/N6820E Signal Survey Systems 

Présentation technique 2009-10-06

PDF PDF 379 KB
E3238 Signals Development System - Product Overview 

Présentation technique 2009-04-20

E3238S/N6820E Signal Survey System - Technical Overview 

Présentation technique 2009-04-20