这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

航空航天与国防

此内容需要使用支持JavaScript的浏览器和Adobe Flash Player

获得Flash 

集中精力完成重要任务

航空航天与国防行业的任务正在不断发展和变化,但是有一点始终未变,那就是必须要保证那些从事危险工作的人员的人身安全。这项任务能否成功,取决于人员和技术如何适应变化,实现完美融合。随着系统技术日趋复杂,达到这一目标也变得越来越困难。

是德是您成功完成任务的保证。借助是德在测量科学和测试流程中的专业技术,您可以腾出更多时间来处理更重要的问题:执行当前任务并按计划转向未来任务。有是德保证您的系统就绪,您完全可以高枕无忧,从而集中精力完成更重要的任务。

有关是德在航空航天/国防领域的作用的更多信息,请下载免费手册 《是德在航空航天与国防领域的作用》。

查看测量解决方案实例有源天线测试多发射机环境测试信号

1-15 / 15

排序:
是德科技 M9393A PXIe 高性能矢量信号分析仪 
是德科技 M9393A PXIe 高性能矢量信号分析仪

手册 2016-02-01

PDF PDF 574 KB
M9393A PXIe Performance Vector Signal Analyzer - Flyer 
This document provides the features, benefits and performance characteristics for the M9393A PXIe performance vector signal analyzer.

手册 2015-10-22

PDF PDF 500 KB
Peak Power Solutions Brochure for Radar and Wireless Applications - Brochure  
This peak power solutions brochure cover various radar & wireless applications. Get a summary of applications in this brochure and learn where to download the application note and videos accordingly.

手册 2015-04-30

PDF PDF 3.78 MB
N6829BS Snapshot Radio Software Application 
This brochure describes the features of the Signal Snapshot File with Radio features software. It plays and demodulates signal data files that have been recorded with E3238S or N6820E software.

手册 2015-03-05

PDF PDF 305 KB
M9703A High-Speed AXIe Digitizer Flyer 
The M9703A is a single-slot 9U 8 channel 12-bit AXIe wideband digitizer running at 1.6 GS/s per channel, with DC-1 GHz instantaneous analog bandwidth and providing a large 4 Gbytes DDR3 memory.

手册 2014-12-15

PDF PDF 184 KB
Multi-Channel Antenna Calibration Reference Solution - Solution Brochure 
This brochure describes the Keysight Multi-Channel Antenna Calibration, Reference Solution -provides narrow-band antenna calibration: scalable channel count, antenna receive channels downconversion ...

手册 2014-12-09

PDF PDF 2.24 MB
Top 5 Reasons Why FieldFox is the Ideal Companion for Satellite Ground Station Maintenance - Flyer 
This flyer highlights the top 5 reasons why FieldFox handheld analyzers are the ideal for satellite ground station maintenance.

手册 2014-08-29

PDF PDF 515 KB
Helping you focus where it counts in aerospace and defense - Brochure 
This brochure covers the latest A/D test resources focused on Radar, EW, Satellite, MicComm and SDR.

手册 2014-08-01

PDF PDF 8.68 MB
Solutions for Transmit/Receive Module Test - Brochure 
This brochure provides an overview of the PNA-X’s unique benefits in meeting the test needs of the next generation of transmit/receive modules.

手册 2014-04-25

PDF PDF 1.35 MB
Accelerate PXI VSA Measurements with X-Series Measurement Applications for Modular Instrument 
This brochure describes the modular X-Series measurement applications which increase the efficiency and capability of the PXI VSA for specific communications standards

手册 2014-03-06

PDF PDF 1.31 MB
M9210A PXI-H 10-bit Digitizing Scope Flyer 
The M9210A is a one-slot 3U PXI-Hybrid high-speed Digitizing Scope featuring 2 channels with 1.4 GHz analog bandwidth and up to 4 GS/s real-time sampling rate.

手册 2013-11-30

PDF PDF 180 KB
是德航天/国防雷达测试解决方案 
This brochure describes Keysight’s commitment to, and solutions for, the Aerospace/Defense market worldwide.

手册 2011-06-24

PDF PDF 1.84 MB
Keysight N6829B 音频播放器  
The N6829B audio player is a standalone application that allows you to play-back, sort, delete, and save, narrowband files created by applications such as the E3238S/35688E signal intercept and collection system, the E3238S/N6820E signal survey system, and the 89601A vector signal analysis software.

手册 2008-08-21

PDF PDF 1.12 MB
通用信号检测 
Option USD for E3238S signal detection and monitoring systems

手册 2008-08-15

PDF PDF 214 KB
Universal Signal Detection 
Option USD for E3238S signal detection and monitoring systems

手册 2008-08-15

PDF PDF 214 KB