这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

蜂窝测试

是德科技公司是全球领先的测试与测量公司,可以提供全方位的设计、测试和管理解决方案。这些解决方案覆盖整个蜂窝技术领域――从传统1G系统到3G系统(例如HSPA),再到3GPP 长期演进技术(LTE)和1xEV-DO。是德的产品适用于从早期设计与开发、批量制造到网络部署和服务保障的全过程。推动蜂窝技术的创新与发展,是德为您披荆斩棘!

查看相关视频(优酷) 

缩小范围

去除所有优化

行业/技术

按内容类型

按产品类别

1-2 / 2

排序:
PSA Spectrum Analyzer W-CDMA and HSDPA/HSUPA Measurement Personality - Technical Overview 
This overview for the W-CDMA and HSDPA measurement personalities, a suite of standards-based measurements with digital modulation analysis for the PSA spectrum analyzers and the E4406A vector signal analyzer, includes measurement details, demonstrations, and key specifications.

技术总览 2013-11-25

8563E-K35 Adjacent Channel Power Ratio Test Set Optimized for W-CDMA - Technical Overview 

产品资料 2003-09-25

PDF PDF 296 KB