您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

元件與特定裝置

縮小範圍

移除所有細分

依產業/技術

依內容類型

1-24 / 24

排序:
Drive Down the Cost of Test Using the ENA Series Vector Network Analyzers - Application Note 
Discussion of the contributions of the Keysight ENA series vector network analyzer to drive down the cost of test in production lines. Including an in depth analysis of the total cost of ownership.

應用手冊 2017-07-05

PDF PDF 2.47 MB
Impedance and Network Analysis Application List Application Note 
This document provides the information of unique and new solutions for impedance and network analysis with using Keysight impedance analyzers, LCR meters and ENA series network analyzers.

應用手冊 2012-10-30

Accurate Mixer Measurements with ENA Frequency-Offset Mode (AN 1463-6) 
Recommended measurement procedures for evaluating mixers.

應用手冊 2007-05-07

Improving Meas. and Calibration Accuracy using the Frequency Converter (1408-3) – Application Note 
Improving Measurement and Calibration Accuracy Using the Frequency Converter Application - AN 1408-3

應用手冊 2006-08-08

8510 Mixers - Amplitude and Phase Measurements of Frequency Translation Devices (8510-7A) 

應用手冊 2006-07-13

PNA - Mixers - Advances in Converter Test 
Keysight 2005 Aerospace Defense Symposium presentation

應用手冊 2006-04-24

PDF PDF 2.12 MB
Accurate Mixer Conversion Loss Measurement Techniques AN 1463-7 
This application note discusses overcoming measurements challenges associated with frequency-translating device (FTD) measurements by using the frequency-offset mode (FOM) option on the ENA RF network analyzers.

應用手冊 2005-01-20

PDF PDF 345 KB
Mixer Conversion-Loss and Group-Delay Meas. Techniques and Comparisons (1408-02) – Application Note 
This paper compares techniques and instruments for measuring conversion loss and group delay on a single stage converter with an embedded low pass filter. Conversion loss using a: spectrum, scalar, and vector network analyzer.

應用手冊 2004-01-28

PNA - Mixers - Absolute Group Delay of Multistage Converters 
This paper describes new calibration and measurement techniques for measuring absolute group delay of frequency converters with multiple mixing stages

應用手冊 2003-11-24

Method for Vector mixer Characterization and Mixer Test System Vector Error Correction – White Paper 
A method for characterizing RF mixers, yielding magnitude and phase response for input match, output match,conversion loss, and mixers which have reciprocal conversion loss and for which the image response can be filtered out.

應用手冊 2003-11-11

Mixer Transmission Measurements Using The Frequency Converter Application (1408-01)–Application Note 
Microwave PNA Series Network Analyzer Application Note, mixer transmission measurements using the frequency converter application note 1408-1

應用手冊 2003-05-16

Comparison of Mixer Characterization using New Vector Characterization Techniques – White Paper 
This paper presents a novel method for characterizing RF mixers, yielding magnitude, phase, and group delay response of the conversion loss, as well as the input match and output match.

應用手冊 2002-10-04

The 2001 CAD Benchmark Rat-Race Mixer Characterisation 
This AN highlights the benchmark specifications submitted to CAD vendors by Microwave Engineering Europe Magazine and also details Eagleware’s submitted simulations to Microwave Engineering Europe.

應用手冊 2001-10-01

PDF PDF 478 KB
RF Component Measurements - Mixer Measurements Using the 8753B Netwotk Analyzer - Product Note 
This Product Note describes several procedures and hardware setups for measuring the performance of a mixer or frequency translator using the 8753B Vector Network Analyzer.

應用手冊 2000-11-01

PDF PDF 3.49 MB
Improving Network Analyzer Measurements of Frequency-translating Devices (1287-7) – Application Note 
This Application Note explores current test equipment solutions and techniques that can be used to accurately characterize and test frequency-translating devices.

應用手冊 2000-03-01

A Low Cost, Surface Mount X-Band Mixer (AN 1052) 
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1999-11-01

PDF PDF 35 KB
Low Cost Mixer for the 10.7 to 12.8 GHz Direct Broadcast Satellite Market (AN 1136) 
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1999-11-01

PDF PDF 54 KB
Microwave Component Measurements - Mixer Measurements using the Scalar Network Analyzer (AN 345-2) 
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1987-05-01

PDF PDF 1.13 MB
2 GHz Balanced Mixer using SOT-23 Surface Mount Schottky Diodes (AN 997) 
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1987-01-01

PDF PDF 332 KB
The Schottky Diode Mixer (AN 995) 
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1986-02-01

PDF PDF 68 KB
Accurate Mixer / Amplifier Compression Measurement using the 8901A Modulation Analyzer (AN 286-2) 
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1981-04-01

PDF PDF 1.43 MB
Impedance Matching Techniques for Mixers and Detectors (AN 963) 
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1980-08-01

PDF PDF 108 KB
Spectrum Analysis: Using External Waveguide Mixers above 40 GHz (AN 150-14) 
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1978-12-01

PDF PDF 161 KB
Spectrum Analysis: Using the 11517A External Mixer to 40 GHz (AN 150-12) 
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1977-11-01

PDF PDF 398 KB