这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

汽车

智能和互联汽车不再是未来的幻想,而是令人兴奋的事实。随着电子技术的发展,精密导航、安全和信息娱乐等功能特性在汽车中日渐普及,这个行业正见证着汽车技术与能源技术的最快融合。

我们看到,类似的摩尔定律也体现在汽车上――只是这一次,除了晶体管之外,我们还将讨论 5G、802.11ac WiFi、BroadR-Reach、MOST150、CAN、LIN、FlexRay 等等。这些技术将推动车辆安全和性能方面的创新,同时有意识地提高能源利用率,使汽车动力模式朝着可持续和环保的方向转变。

从早期的研发到生产制造,我们拥有广泛而功能强大的硬件和软件,以及致力于帮助您取得成功的工程师,这些优势将让您更好地洞察汽车,帮助您将创新设计更快推向市场。

1-25 / 61

排序:
是德科技解码基于曼彻斯特编码 ASK 调制的汽车遥控钥匙通信 
是德科技解码基于曼彻斯特编码 ASK 调制的汽车遥控钥匙通信

应用说明 2017-06-15

是德科技触发和解码 PSI5 传感器串行总线 
是德科技触发和解码 PSI5 传感器串行总线

应用说明 2017-06-15

Keysight EEsof EDA 使用 3D 场景建模框架的汽车 FMCW 雷达系统设计 
Keysight EEsof EDA 使用 3D 场景建模框架的汽车 FMCW 雷达系统设计

应用说明 2017-06-06

Keysight EEsof EDA 使用 Keysight E6950A 进行eCall/ERA-GLONASS 一致性测试 
Keysight EEsof EDA 使用 Keysight E6950A 进行eCall/ERA-GLONASS 一致性测试

应用说明 2017-06-06

E是德科技 EV1003A 混合动力/电动汽车功率转换器测试解决方案 
是德科技 EV1003A 混合动力/电动汽车功率转换器测试解决方案

手册 2017-06-06

PDF PDF 2 MB
Paving the Way for Research and Innovations - Brochure 
This is a selection guide for engineering researchers. It highlights the key research areas that Keysight is involved in, and solutions that can help to meet the research & development objectives.

手册 2017-05-17

PDF PDF 5.91 MB
EV1003A Hybrid-Electric/Electric Vehicle Power Converter Test Solution - Brochure 
EV1003A Solution Brochure.

手册 2017-04-10

PDF PDF 1.69 MB
E6950A eCall Conformance Test Solution - Configuration Guide 
This configuration guide helps you configure your eCall test reference solution with the E7515A UXM Wireless Test Set with PSAP software, and N5172B EXG X-Series RF Vector Signal Generator with N7609B.

配置指南 2017-03-30

PDF PDF 2.08 MB
互联汽车技术测试解决方案 
应对新兴互联汽车技术带来的设计、验证和测试挑战

同类产品比较 2017-03-22

 
是德科技 E8707A 76 GHz 至 77 GHz 雷达目标模拟器 
是德科技 E8707A 76 GHz 至 77 GHz 雷达目标模拟器

手册 2017-03-17

PDF PDF 463 KB
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

技术总览 2017-03-10

PDF PDF 634 KB
汽车测试解决方案 
车载总线,功率传动电路设计,纳米级材料分析,等

应用说明 2017-03-02

 
x1149 Boundary Scan Solution for Blade Server Board - Application Note 
This application note describes in detail what the Keysight x1149 Boundary Scan Analyzer performs during the Integrity test.

应用说明 2017-03-02

PDF PDF 6.17 MB
KFM & CSAFM, Environmental Control in Fuel Cell Research for the Automotive Industry - App Note 
Explanation of two AFM modes used in automotive research for fuel cells

应用说明 2017-02-21

PDF PDF 1.75 MB
Understanding x1149 Integrity Test - Application Note 
This application note describes in detail what the Keysight x1149 Boundary Scan Analyzer performs during the Integrity test.

应用说明 2017-02-16

PDF PDF 2.48 MB
Electrochemistry 3-Electrode Measurement Workflows for Li-ion Cells and Sensors Using the B2900 SMU 
This application note shows the B2900A is well suited for electrochemical measurements with its capability to source and measure both voltage and current very accurately at 10 fA and 100 nV resolution.

应用说明 2017-02-08

N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

产品资料 2017-01-25

PDF PDF 1008 KB
[Connected Car] Performance evaluation and conformance test of eCall / ERA-GLONASS in-vehicle device 
[Connected Car] Performance evaluation and conformance test of eCall / ERA-GLONASS in-vehicle device

手册 2017-01-16

PDF PDF 432 KB
CAN Eye-Diagram Mask Testing - Application Note 
InfiniiVision X-Series scopes can trigger, decode, and perform eye-diagram mask test measurements on differential CAN bus signals, as well as perform analysis on other serial bus standards.

应用说明 2017-01-12

PDF PDF 3.90 MB
[Automotive Radar] 24, 76, and 79 GHz Band Tx/Rx and Components Evaluation 
For design verification of millimeter wave collision avoidance radar with high resolution and wide viewing angle

手册 2016-12-28

PDF PDF 520 KB
[ECU Testing] Immunity test realized easily 
This solution brief describes wats to automate your tests for OK or NG of ECU output signals under electromagnetic noise environment.

手册 2016-12-26

PDF PDF 375 KB
[Connected Car] V2X Module Manufacturing Test Solution 
Want to maximize your competitive edge with efficient tests for faster time to new market, quick production ramp-up and customer support

手册 2016-12-08

PDF PDF 404 KB
是德科技 E6950A eCall 一致性测试解决方案 
是德科技 E6950A eCall 一致性测试解决方案

手册 2016-12-06

PDF PDF 1 MB
是德科技无线电力联盟(A4WP)使用示波器进行测量(第 3 部分) 
是德科技无线电力联盟(A4WP)使用示波器进行测量(第 3 部分)

应用说明 2016-12-06

是德科技互联汽车创新测试解决方案 
是德科技互联汽车创新测试解决方案

手册 2016-12-06

PDF PDF 3 MB

1 2 3 下一页