Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Automotive

The intelligent and connected car is no longer a futuristic concept, but an exciting reality. With increasing levels of electronics enabling sophisticated navigation, safety and infotainment features, the industry is witnessing one of the fastest convergence of automotive and energy technologies.

We see the parallel of Moore’s Law moving onboard the vehicle – only this time, besides transistors, we are talking 5G, 802.11ac WiFi, BroadR-Reach, MOST150, CAN, LIN, FlexRay and more. These technologies will drive innovations in vehicular safety and performance, with conscious efforts to economize energy usage and create a sustainable and environmentally friendly paradigm shift in powering automobiles.

From early R&D to manufacturing , our broad and powerful range of hardware and software, with dedicated people to help you succeed, will give you better automotive insights and help your innovations come to the market earlier.

1-25 sur 54

Tri:
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

Présentation technique 2017-03-10

PDF PDF 634 KB
x1149 Boundary Scan Solution for Blade Server Board - Application Note 
This application note describes in detail what the Keysight x1149 Boundary Scan Analyzer performs during the Integrity test.

Notes d’application 2017-03-02

PDF PDF 6.17 MB
Oscilloscope Measurement Tools to Help Debug Automotive Serial Buses Faster - Application Note 
Keysight's InfiniiVision Series oscilloscopes offer some unique measurement capabilities for debugging and characterizing the physical layer of automotive serial buses.

Notes d’application 2017-02-27

Connected Car Technology Test Solutions 
Address challenges of designing, verifying and testing the latest connected car technologies

Comparaison compétitive 2017-02-17

 
Electrochemistry 3-Electrode Measurement Workflows for Li-ion Cells and Sensors Using the B2900 SMU 
This application note shows the B2900A is well suited for electrochemical measurements with its capability to source and measure both voltage and current very accurately at 10 fA and 100 nV resolution.

Notes d’application 2017-02-08

PDF PDF 5.38 MB
Automotive Serial Bus Testing - Application Note 
This application note will show examples of characterizing the performance of various automotive serial buses using Keysight oscilloscopes and provide a summary of recommended probing solutions.

Notes d’application 2017-01-26

N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

Fiche signalétique 2017-01-25

PDF PDF 1008 KB
Solutions for automotive test 
In-vehicle bus, Power train circuit design, Nano-scale material analysis, etc.

Notes d’application 2017-01-24

 
CAN Eye-Diagram Mask Testing - Application Note 
InfiniiVision X-Series scopes can trigger, decode, and perform eye-diagram mask test measurements on differential CAN bus signals, as well as perform analysis on other serial bus standards.

Notes d’application 2017-01-12

PDF PDF 3.90 MB
Using Oscilloscope Segmented Memory for Serial Bus Applications - Application Note 
Learn how to use an oscilloscope's segmented memory to capture a longer time span and more serial packets while still digitizing at a high sample rate.

Notes d’application 2017-01-10

[ECU Testing] Immunity test realized easily 
This solution brief describes wats to automate your tests for OK or NG of ECU output signals under electromagnetic noise environment.

Brochure 2016-12-26

PDF PDF 375 KB
Functional Test Solution for Ultra-wideband Passive Entry Passive Start Automotive Security System 
This application note discusses the key tests that should be considered for ensuring quality functioning of typical ultra-wideand passive entry passive start (PEPS) automotive security lock systems.

Brochure 2016-11-17

PDF PDF 1.05 MB
New Strategies for Managing Wireless System Complexities in the Connected Car - Application Note 
Application Note highlights several development challenges that arise from the implementation of complex vehicle wireless systems and how the automotive industry can easily adopt test methodologies used in new strategies for managing wireless system complexities in the connected car

Notes d’application 2016-11-15

E6950A eCall Conformance Test Solution - Brochure 
The Keysight E6950A eCall Conformance Test Solution helps automotive developers release conformant, high-quality in-vehicle system products

Brochure 2016-10-18

PDF PDF 1.89 MB
E6950A eCall Conformance Test Solution - Configuration Guide 
This configuration guide helps you configure your eCall test reference solution with the E7515A UXM Wireless Test Set with PSAP software, and N5172B EXG X-Series RF Vector Signal Generator with N7609B.

Guide de configuration 2016-10-17

PDF PDF 1.84 MB
E8707A Radar Target Simulator - Brochure 
The Keysight E8707A Radar Target Simulator allows simulation of far targets in the 76 GHz to 77 GHz range, within a short physical distance.

Brochure 2016-10-17

PDF PDF 877 KB
Software plus signal generators and analyzers support IEEE 802.11p design and test 
Jungik Suh, marketing program manager, Automotive & Energy Solutions, Keysight Technologies, provides input on several Keysight solutions for the connected-car arena for Evaluation Engineering's October print special report on automotive test.

Article 2016-10-05

 
Design and Test Solutions for Advanced Automotive - Brochure 
Keysight's range of powerful automotive design and test solutions in RF, millimeter wave, wireless and high-speed digital design and test are geared for the future of automotive electronics test.

Brochure 2016-09-06

PDF PDF 19.68 MB
[Charging & discharging] The charging & discharging test solution for 48V mild hybrid systems 
This solution brief shares how you can simulate and measure the actual current conditions of various automotive operations like engine-start, battery cut-off, stepping off the accelerator and braking.

Brochure 2016-08-25

PDF PDF 490 KB
Innovative Test Solutions for the Connected Car - Brochure 
Product brochure showcasing Keysight's innovative test solutions for the Connected Car

Brochure 2016-08-11

PDF PDF 1.30 MB
Analysis of Materials Physical Properties The nano-scale morphology and electromagnetic property mea 
Keysight’s powerful atomic force microscope and NanoNavigator software enables non-destructive failure analysis of semiconductors and in-situ observation of electrochemical processes in various automotive components.

Brochure 2016-08-01

PDF PDF 470 KB
SmartBench Bundles for Automotive Electronics R&D Labs - Brochure 
Discover the benefits of using standardized bench top instruments and configurations for your organization's automotive electronics R&D design test and measurement needs.

Brochure 2016-08-01

PDF PDF 493 KB
Surface observation The nano-scale surface observation solution for semiconductor wafer/die, resist, 
Keysight’s small footprint yet powerful benchtop high resolution SEM lets you image nonconductive or energy sensitive surfaces and shortens preparation time before observation, saving space, time and costs.

Brochure 2016-07-28

PDF PDF 360 KB
Mechanical characteristics analysis Nano-scale verification solution for softer materials and semico 
Keysight’s unique nanoscale electromagnetic actuator realizes load control from N level to nN level, supporting a wide range of materials used in automotive parts, from rigid film to thin film materials like resin or semiconductor that need shallow depth indentation.

Brochure 2016-07-26

PDF PDF 380 KB
B1506A Power Device Analyzer for Circuit Design - Brochure 
Keysight offers new options as a replacement for curve tracer, B1506A H20/H50/H70. B1506A meets and exceeds all curve tracer capabilities. Additionally, its measurement capabilities can be upgraded.

Brochure 2016-06-21

PDF PDF 3.60 MB

1 2 3 Page suivante