Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

MIMO Test

As a world leader in test and measurement solutions, Keysight Technologies continues to be at the forefront of emerging markets such as MIMO (Multiple Input, Multiple Output). A challenging antenna technology, MIMO ultimately will improve spectral efficiency (bit/sec/Hz), signal quality and cell coverage. But being an evolving standard, it provides hidden roadblocks and requires a new suite of measurements. Our engineers, experts in test and measurement, are making the new measurements easier for you to analyze and troubleshoot your system. From R&D through integration and manufacturing, Keysight has test equipment to provide insight into these complex signals and allow you to meet your time to market goals. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explorer les vidéos YouTube 

1-25 sur 98

Tri:
Test Solutions for Greater Insight into Wireless Connectivity - Brochure 
This WiCON brochure focuses on test solutions for WiMAXT, RFID, NFC, WLAN, Bluetooth®, UWB, ZigBee technologies.

Brochure 2015-09-01

PDF PDF 1.44 MB
LTE/LTE-A Multi-Channel, Reference Solution - Solution Brochure 
This document provides a technical overview of test challenges and a convenient PXI-based multi-channel solution to test LTE multi-channel designs.

Brochure 2015-08-04

PDF PDF 2.88 MB
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Fiche signalétique 2015-07-10

89601B/BN-BHF Custom OFDM Modulation Analysis, 89600 VSA Software - Technical Overview 
89600 VSA software Option BHF enables OFDM measurements for analyzing custom OFDM formats, including FDD, TDD, MIMO and multi-user systems.

Présentation technique 2015-04-16

N7109A Multi-Channel Signal Analysis System 
The N7109A combines modular N7100 Series measurement hardware with the MIMO capabilities of the industry-leading Keysight 89600B vector signal analysis (VSA) software.

Fiche signalétique 2015-04-16

M9391A PXIe Vector Signal Analyzer - Product Fact Sheet 
This document provides an overview of the technical and other benefits related to the M9391A PXIe Vector Signal Analyzer

Brochure 2015-02-17

PDF PDF 731 KB
M9381A PXIe Vector Signal Generator - Product Fact Sheet 
The M9381A PXIe vector signal generator is a compact modular solution that provides frequency coverage from 1 MHz to 3.0 GHz or 6.0 GHz. The M9381A accelerates test throughput with the industry's fastest frequency and amplitude switching speed.

Brochure 2015-02-17

PDF PDF 647 KB
Speed Time to Market with Consistent Measurements from R&D Through Manufacturing - Application Note 
This white paper describes the benefits of having a choice of bench top or modular instruments that are supported by common software applications.

Notes d’application 2014-11-17

N5106A PXB Baseband Generator and Channel Emulator - Configuration Guide 
This configuration guide offers assistance in the ordering process for the PXB, including convenient bundles and custom configurations.

Guide de configuration 2013-11-25

PDF PDF 1.15 MB
AXIe and PXI Modular Test Solution for Multiband SATCOM Monitoring - Application Note 
This application overview will show how to simplify multiple satellite band monitoring and analysis using the Keysight AXIe M9703A high-speed digitizer, N5183A LO, and 89601B VSA software.

Notes d’application 2013-11-07

PDF PDF 1.16 MB
89601B/BN-BHJ, -B7R, -B7Z WLAN, 89600 VSA Software - Technical Overview 
Gain greater insight into wireless LAN signals with the 89600 VSA software for 802.11a/b/g/n/ac modulation analysis.

Présentation technique 2013-06-21

PDF PDF 3.43 MB
Design and Test Solutions for Medical Devices - Brochure 
This brochure showcases Keysight in the emerging Wireless Medical Devices market and provides descriptions on its broad and powerful medical design and test solutions as well as details on the market

Brochure 2013-05-09

PDF PDF 8.82 MB
Agilent PXT Wireless Communications Test Set Selected by Tri-L Solutions for LTE Over-the-Air Test 
Agilent Technologies Inc. (NYSE: A) today announced that Tri-L Solutions Inc. has selected Agilent's PXT wireless communications test set and integrated it with Tri-L Solutions SmarTest measurement software for testing LTE over the air.

Dossier de presse 2013-04-08

 
Multichannel Measurements in MIMO 802.11ac Baseband IQ Simulation, Design & Test - Application Note 
This solution brief will show Keysight Technologies' complete, end-to-end solution for multichannel measurements of 802.11ac BBIQ simulation, design and test.

Notes d’application 2013-04-05

PDF PDF 748 KB
Agilent Technologies Introduces Industry's First LTE-Advanced 8x8 MIMO Signal-Generation and Analysi 
Agilent Technologies Introduces Industry's First LTE-Advanced 8x8 MIMO Signal-Generation and Analysis Solutions

Dossier de presse 2013-01-03

 
Agilent Technologies and CATR (TMC) to Collaborate on TD-LTE MIMO  
Agilent Technologies Inc. (NYSE: A) announced a memorandum of understanding has been signed with the China Academy of Telecommunication Research (Telecommunication Metrology Center), or CATR (TMC). The two organizations have agreed to work together on TD-LTE MIMO over-the-air (OTA) test research.

Dossier de presse 2012-09-13

 
MIMO Over-The-Air Research, Development, and Testing 
International Journal of Antennas and Propagation, May 2012 article provides information on the many challenges of identifying the optimal channel models and test method(s), for MIMO

Article 2012-05-09

 
Agilent Technologies Introduces 6-GHz Signal Generators with Industry-Best Performance 
Today's aerospace/defense environment requires enhanced radar performance to detect weak signals at long distances. To provide the pure and precise signals needed to test these designs, the MXG uses an innovative triple-loop synthesizer to deliver phase noise performance of -146 dBc/Hz at 1 GHz and 20 kHz offset. For developers of radar components such as mixers and analog-to-digital converters, the MXG also features industry-leading spurious performance of -96 dBc at 1 GHz.

Dossier de presse 2012-05-01

 
N4010A Wireless Connectivity Test Set - Brochure 
The N4010A is the first test solution to deliver the ability to test Bluetooth, Bluetooth EDR, Bluetooth low energy, WLAN, and ZigBee in a single, easy-to-use, desk-top box.

Brochure 2012-03-30

PDF PDF 6.76 MB
Two-Stage Over-the-Air (OTA) Test Method for LTE MIMO Device Performance Evaluation 
International Journal of Antennas and Propagation, February, 2012, article introduces a novel, flexible, and cost-effective method for measuring MIMO OTA using a two-stage approach.

Article 2012-03-28

 
Tackling MIMO Design and Test Challenges for 802.11ac WLAN 
This article from Microwave Journal shows how the system engineer can use system simulation to help understand the design performance and design requirements needed to achieve transmitter system-level metrics such as EVM.

Article 2012-03-11

 
Learn about 3GPP LTE and other Cellular technologies with these useful resources 
Order posters, CDs and more. Download many application notes and brochures and view videos.

Matériel de promotion 2011-11-17

 
MIMO Tx/Rx Test Solutions - Selection Guide 
For RF engineers working with MIMO implementations in LTE. Determine the right set of Keysight products to help validate MIMO coding and the quality of MIMO signal transmission.

Guide de sélection 2011-05-31

PDF PDF 598 KB
Introduction of LTE-Advanced Signal Generation and Analysis at Mobile World Congress March 2011 
Keysight’s European Marketing Manager, Renaud Duverne, introduces new capabilities capabilities such as carrier aggregation and answers questions about LTE-A early adoption, reducing the cost of test, transformative technologies and the challenges of growing video traffic.

Démonstration de base 2011-03-14

 
Learn about MIMO with these useful resources from Keysight 
Order posters and download app notes

Matériel de promotion 2011-03-02

 

1 2 3 4 Page suivante