Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Aerospace & Defense

Focus where it counts

Missions evolve but one thing stays the same: the need to protect those who go in harm's way. Success depends on a changing mix of people and technology. As technology becomes more complex, assuring readiness gets tougher.

Keysight is a source of assurance that your mission will succeed. Through our expertise in measurement science and test processes, we give you more time for the bigger issues: fulfilling today's mission and managing the transition to what comes next. By helping you build greater assurance in system readiness, Keysight frees you to focus where it counts most.

Refine the List

By Industry/Technology

By Type of Content

By Product Category

176-200 of 383

Sort:
Make High Sensitivity, Wide Dynamic Range Current Measurement - Application Note 
The new N2820A Series high-sensitivity current probes from Keysight Technologies address the need for high-sensitivity current measurements with a wide dynamic range.

Application Note 2013-02-26

An Improved SDR FPGA Verification Methodology for Emerging OFDMA Waveforms - TechBriefs Article 
An article on Improved SDR FPGA Verification Methodology for Emerging OFDMA Waveforms.

Article 2013-02-01

 
Simple Scalar Network Analysis of Frequency Converter Devices - Application Note 
This application note shows the way to make easy scalar network analysis or power measurement using the Keysight U2000 series USB power sensor with the ENA network analyzers.

Application Note 2013-01-28

PDF PDF 606 KB
Extending the Measurement Plane up to 1 km in Vector Network Analysis - Application Note  
This application note outlines the problem and the solution, explains how to extend the measurement plane, and describes the OXI modules that enable accurate, cost-effective measurements over long distances.

Application Note 2013-01-22

Understanding Phase Noise Needs and Choices in Signal Generation  
This application note reviews the fundamentals of phase noise and takes a closer look at architectural choices and the effects of various functionality alternatives.

Application Note 2013-01-14

89601B/BN-105 Link to EEsof ADS/SystemVue, 89600 VSA - Technical Overview 
This technical overview integrates the 89600 VSA software with Keysight's EEsof Advanced Design System (ADS) electronic design automation software or SystemVue ESL software with Option 105.

Technical Overview 2012-12-19

PDF PDF 782 KB
Make Custom OFDM Measurements with 89600 VSA Software Option BHF - Application Note  
Read about how to configure 89600 VSA software with Option BHF custom OFDM modulation analysis to analyze and troubleshoot new, custom, proprietary, generic, or non-standard OFDM signals.

Application Note 2012-11-21

PDF PDF 4.27 MB
The Ins and Outs of Microwave Signal Capture and Playback - Article Reprint 
Looks at capture and playback of microwave signals and the multitude of applications in the evaluation of communications, radar and electronic warfare systems.

Article 2012-11-01

PDF PDF 758 KB
Digital Baseband and RF Domain Integration Challenges in Radar Systems - Article Reprint 
Reconfigurable radar systems employ digital technology in the form of FPGAs and DSPs.That digital technology is combined with RF technology to achieve a high level of flexibility.

Article 2012-11-01

PDF PDF 406 KB
The New Techniques Simplify Military Frequency-Converter Characterization - Article Reprint 
This article is about a new technique that simplifies and reduces the cost of the measurement test set up.

Article 2012-11-01

PDF PDF 2.44 MB
Designing, Verifying and Testing Stepped Frequency Radar Systems for Commercial and A/D Applications 
This note shows a simulation platform using SystemVue software that easily links measurement tools to enable the design, validation and test of SFR systems under different environments.

Application Note 2012-10-18

PDF PDF 688 KB
FieldFox Microwave Analyzers - White Paper 
This white paper describes the features, benefits, and applications of the FieldFox RF & microwave handheld analyzers.

Application Note 2012-09-06

PDF PDF 3.35 MB
EVM measurement with the new M8190A Arbitrary Waveform Generator - video  
To meet the high demands of aerospace/ defense application tests, it is indispensable to simulate real-life scenarios with precision arbitrary waveforms. In a test setup with a high error vector magnitude (EVM), problems within your device under test may not be discovered. With signals close to reality, the Keysight M8190A is the perfect solution.

Demo 2012-08-20

 
Reconfigurable Radar Design: Debug and Validation - video 
This video demonstrates how to debug and validate reconfigurable radar design with Keysight test and measurement instruments and software.

Demo 2012-07-30

 
NASA Tech Brief Article: Software Defined Instruments Address Mixed-Signal Test Challenges of Today 
Software Defined Instruments Address Mixed-Signal Test Challenges of Today.

Feature Story 2012-07-13

 
Microwave Product Digest article: New Techniques Simplify Military Frequency-Converter Characteriza 
Covers the transmit and receive chains of all defense systems, ranging from EW, ECM, ESM, ELINT, and SIGINT receivers, to satellite terminals and transponders, and radar systems

Article 2012-07-13

 
Testing Radar and EW Systems for the Real-World 
The solutions described in this Microwave Journal article do more than address a wide range of present and future radar systems: They also help overcome organizational hurdles.

Article 2012-07-12

 
Spectrum and Signal Analysis Pulsed RF Application Note 150-2 
This application note is intended as an aid for the operation of spectrum and signal analyzers and the interpretation of the displayed pulse spectra.

Application Note 2012-07-05

Techniques for Time Sidelobe Measurements with Pulse Compression Radar  
provides enhanced spatial resolution as well as an extended range for a given output power level.

Article 2012-06-14

 
Microwave Switch Repeatability Demonstration - video 
This video compares the repeatability performance of a Keysight microwave switch with a competitor’s offering. Performance is compared by measuring the insertion loss across a frequency range, then comparing the relative difference of each insertion loss measurement.

Demo 2012-06-11

WMF WMF 17.78 MB
OFDMA Concepts Demonstration - channel training sequence - video 
This video describes one of the key concepts of Orthogonal Frequency Division Multiple Access (OFDMA) modulation. This video illustrates how a channel training sequence can be used to discern two distinct transmission streams in a MIMO (Multiple In Multiple Out) Antenna configuration.

Demo 2012-06-11

WMF WMF 20.57 MB
Interference Mitigation Through the Use of Wideband Signal Recording and Analysis - video  
This video describes the process to find and analyze the cause of a radio signal that is interfering with a wireless LAN transmitter. This requires the continuous capture of wireless spectrum, tools to search and find possible interferers as well as tools to determine how an interferer may affect the LAN signal.

Demo 2012-06-11

WMF WMF 33.25 MB
Simplify Military Frequency-Converter Characterization 
covers two essential measurements required to characterize converters, port match and transmission response characteristics.

Article 2012-06-07

 
OFDMA Concepts Demonstration - channel training sequence - video  
This video describes one of the key concepts of Orthogonal Frequency Division Multiple Access (OFDMA) modulation. This video illustrates how a channel training sequence can be used to discern two distinct transmission streams in a MIMO (Multiple In Multiple Out) Antenna configuration.

Demo 2012-05-10

 
Reproducing DC Power Transients, Using an N6705B DC Power Analyzer to Create Transients - video 
DC power transients can easily be reproduced with N6705B DC Power Analyzer. Power transients can be used to test a DUT resilience to a change in voltage. Two examples are provided an automobile's voltage during engine turn-on and a PS interrupt specified in the DO-160F avionics test manual. Transients can also occur when the load on a PS changes.

Demo 2012-05-10

 

Previous 1 2 3 4 5 6 7 8 9 10 ... Next