Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

5G Mobile Communications

Evolution. Revolution. Reality.

While the technologies that will constitute 5G are still being worked on, the ITU-R has identified three main usage scenarios for 5G: Enhanced mobile broadband with up to 20 Gbps peak data rate, massive machine-type communications and ultra-reliable and low latency communications. To meet the requirements for this next generation of mobile communications, researchers are looking to a wide range of enabling technologies in RF, microwave and millimeter-wave frequencies - ranging from advanced waveforms and multiple access schemes to multiple antenna techniques such as massive MIMO and beamforming.

Being first and best in 5G depends on tools that let you explore new signals, scenarios and topologies. Keysight’s 5G test solutions are ready to enable deeper insights as development of the standard evolves.

In 5G design and test, our solutions help you innovate across new and existing technologies as you transform ideas into reality. The race is on and Keysight will help you take the lead—from evolution to revolution to reality.

  • Explore new signals, scenarios and topologies with SystemVue simulation libraries for 5G test.
  • Create the system you need for 5G test—faster—with reference solutions to test areas such as channel sounding, new waveforms and wideband mmWave systems.
  • Push 5G I/O performance goals forward with high performance oscilloscopes providing gigabit digital views into time and frequency domains.

We can also advise, assist and augment your teams: all around the world, you can tap into the expertise of Keysight consultants and application engineers who are deeply familiar with the latest wireless technologies. Our expertise is also readily available through white papers, application notes and webcasts posted on www.keysight.com/find/5g-insight

Explore YouTube Videos 

1-25 of 59

Sort:
Infiniium Z-Series Oscilloscopes - Data Sheet 
Keysight's Infiniium Z-Series oscilloscopes feature up to 63 GHz of real-time oscilloscope bandwidth and the industry's leading noise and jitter measurement floors.

Data Sheet 2017-06-12

Keysight Technologies Selected by Qualcomm for 5G Test Solutions 
Keysight will provide the scalability and capability required to support 5G design and test–from initial requirements to final standards

Press Materials 2017-06-12

 
New PXIe Instruments for 5G, A&D and Quantum Technologies 
New PXIe Instruments for 5G, A&D and Quantum Technologies

Press Materials 2017-05-31

 
5G mmWave for Wideband Applications Demo - video 
This video demonstration by Keysight 5G expert Greg Jue shows a 73GHz demo with 2GHz of modulation bandwidth for 5G mmWave applications.

Demo 2017-05-22

 
5G Protocol R&D Toolset - Solution Brief 
This flyer introduces the Keysight industry-first 5G Protocol R&D Test Solution as a comprehensive suite of tools supporting all phases of wireless device development, from pre-silicon protocol module development, through to systems integration and verification.

Solution Brief 2017-05-18

PDF PDF 1.63 MB
Infiniium V-Series Oscilloscopes - Data Sheet 
Achieve clarity faster with Keysight's Infiniium V-Series oscilloscopes. These 8-33 GHz DSO, DSA, and MSO scopes incorporate innovative technology designed to deliver superior measurements.

Data Sheet 2017-05-17

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet 
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

Data Sheet 2017-04-24

Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

Technical Overview 2017-03-10

PDF PDF 634 KB
5G Waveform Generation and Analysis Testbed, Reference Solution - Solution Brochure 
This solution brochure provides technical information about the Keysight 5G Waveform Generation and Analysis Testbed, Reference Solution

Brochure 2017-03-03

PDF PDF 4.32 MB
N9040B UXA Signal Analyzer Specifications Guide 
Specification information for the N9040B UXA signal analyzer.

Technical Overview 2017-03-01

PDF PDF 2.34 MB
N9010B EXA Signal Analyzer Specifications Guide 
Specification information for the N9010B EXA signal analyzer.

Technical Overview 2017-03-01

PDF PDF 1.80 MB
Evolution to 5G Massive MIMO: Beamforming Simulation and Measurement - Application Brief 
Overview of new requirements for the development and implementation of massive MIMO technology within the 5G ecosystem, including tools required to simulate, design and test highly complex systems.

Application Note 2017-02-23

PDF PDF 1.06 MB
Evolution of the Radio Access Network: Fronthaul Test and Monitoring - Application Brief 
Overview of fronthaul test and monitoring solutions from Keysight Technologies for Radio Access Networks (RAN).

Application Note 2017-02-23

PDF PDF 386 KB
N9030A PXA Signal Analyzer Specifications Guide 
Specification information for the N9030A PXA signal analyzer.

Technical Overview 2017-02-01

PDF PDF 3.59 MB
N9000B CXA Signal Analyzer Specifications Guide 
Specification information for the N9000B CXA signal analyzer.

Technical Overview 2017-01-01

PDF PDF 2.05 MB
Watch 5G Wireless Communications Videos on YouTube 

Demo 2016-12-14

 
Testing 5G: Time to Throw Away the Cables - Article Reprint Microwave Journal 
This article describes the test challenges of 5G technology, and sets the scene for what lies ahead to test 5G at mmWave frequencies, almost all over the air (OTA) without cables.

Application Note 2016-11-30

PDF PDF 3.25 MB
M9005A PXIe 5-slot chassis - Data Sheet 
This data sheet provides technical specifications and characteristics for the Keysight M9005A PXIe 5-slot chassis.

Data Sheet 2016-11-09

Waveguide Harmonic Mixers M1971E/V/W - Technical Overview 
This technical overview describes the M1971E/V/W waveguide harmonic mixers features, benefits, and specifications.

Technical Overview 2016-09-14

N7608B Signal Studio for Custom Modulation - Technical Overview 
N7608B Signal Studio for custom modulation enables quick and easy signal generation for component, transmitter, and receiver test of emerging standards and 5G applications.

Technical Overview 2016-08-24

Propsim Channel Emulator MIMO Over-the-Air (OTA) Testing - Brochure 
Product brochure for Propsim Channel Emulation MIMO Over-the-Air (OTA) Testing

Brochure 2016-07-20

PDF PDF 1.73 MB
M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet 
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Data Sheet 2016-06-03

Paving The Way For 5G Realization and mmWave Communication Systems – Article Reprint 
This article Paving The Way For 5G Realization and mmWave Communication Systems first appeared in the April 2016 edition of Microwave Journal. Reprinted with kind permission from Microwave Journal.

Article 2016-05-03

PDF PDF 2.90 MB
S-Series Oscilloscopes - Product Fact Sheet 
Keysight's Infiniium S-Series oscilloscopes deliver the industry's best signal integrity on the most advanced platform with the broadest range of capability. Learn more about this next-generation scope.

Brochure 2016-04-18

PDF PDF 549 KB
5G Channel Sounding Reference Solution - Solution Brochure 
This solution brochure provides technical information about the Keysight 5G Channel Sounding Reference Solution for mmWave, ultra-broadband and MIMO.

Brochure 2016-04-07

PDF PDF 1.75 MB

1 2 3 Next