Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Handset Antenna Test

As standards for wireless communications increase, multiple antennas are now required to be installed on every handset. The type of the antenna varies - such as laser direct structuring (LDS), flexible printed circuit (FPC) or cable type - all antennas require return-loss (VSWR) test with higher throughput to provide lower cost of test.

Drive down the cost of test

Keysight’s handset antenna test solutions are a complete solution for multiport or multi-site antenna tests on the production line at an affordable price. Add Keysight’s handset antenna test solutions to your production line—and drive down the cost of test.
Keysight’s antenna test solutions provide:

  • Up to 12 ports for multiport/multi-site measurements
  • Complete multi-site antenna test system, including a network analyzer, high reliability switches, and pass/fail test software
  • Various frequency options help minimize the initial cost investment and frequency upgrade options are available when higher frequencies are required.

The E5063A ENA Series network analyzer solution supports up to 18 GHz with three frequency range options. Also, the E5063A with Option 011 operates as a PCB analyzer that helps you troubleshoot FPC antenna device failures with impedance (TDR) measurement capability.

The PXI VNA solution supports up to 26.5 GHz with six frequency range options. You can combine the VNA and switches in one chassis.

Explore YouTube Videos 

1-9 of 9

Sort:
E5063A ENA Series Network Analyzer - Brochure 
This brochure highlights key features of the E5063A ENA Series network analyzer. The E5063A is the low-cost ENA providing optimized performance and functionalities for testing passive components

Brochure 2017-08-18

PDF PDF 4.52 MB
Drive Down the Cost of Test Using the ENA Series Vector Network Analyzers - Application Note 
Discussion of the contributions of the Keysight ENA series vector network analyzer to drive down the cost of test in production lines. Including an in depth analysis of the total cost of ownership.

Application Note 2017-07-05

PDF PDF 2.47 MB
PXI Vector Network Analyzer - Configuration Guide 
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the M937xA PXIe vector network analyzers.

Configuration Guide 2017-03-03

PDF PDF 3.65 MB
PXIe Vector Network Analyzer M937xA - Product Fact Sheet 
This two page flyer highlights the features and benefits of the Keysight PXI vector network analyzer which is a full two-port VNA that fits in just one slot.

Brochure 2016-02-25

PDF PDF 617 KB
Build Dependable PCB Test Stations with the Keysight E5063A PCB Analyzer - Flyer 
This highlights key features of the E5063A ENA Series PCB Analyzer, the best solution for PCB manufacturing test providing both impedance (TDR) and return loss (S-parameter) measurement capability.

Brochure 2015-11-30

PDF PDF 1005 KB
U1810B USB Coaxial Switch SPDT - Technical Overview 
This technical overview describes key features, benefits, applications, and key specifications for the Keysight U1810B USB coaxial switch.

Technical Overview 2015-06-09

M9155/6/7C and M9155/6/7CH40 DC to 26.5/40 GHz PXI Hybrid Switch Modules - Flyer 
This 2-page flyer provides a brief overview for the Keysight M9155/6/7C PXI and M9155/6/7CH40 DC to 26.5/40 GHz PXI Hybrid Switch Modules.

Brochure 2015-05-19

PDF PDF 660 KB
Handset Antenna Test Solutions on Production Line - Solution Brochure 
This brochure introduces cost-effective handset antenna test solutions for mobile phone antennas. That contributes to reduce your cost of test on production line.

Brochure 2014-11-10

PDF PDF 388 KB
USB Coaxial Switches for RF & Microwave Test and Measurement Applications - Application Note 
This application note describes features and application examples for the U1810B USB coaxial switch, with options for measuring multiple DUT or performing multiple tasks with a single connection.

Application Note 2012-11-28