Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Aerospace & Defense

Focus where it counts

Missions evolve but one thing stays the same: the need to protect those who go in harm's way. Success depends on a changing mix of people and technology. As technology becomes more complex, assuring readiness gets tougher.

Keysight is a source of assurance that your mission will succeed. Through our expertise in measurement science and test processes, we give you more time for the bigger issues: fulfilling today's mission and managing the transition to what comes next. By helping you build greater assurance in system readiness, Keysight frees you to focus where it counts most.

Refine the List

By Industry/Technology

By Type of Content

By Product Category

126-150 of 382

Sort:
RF Interference Troubleshooting with RF Editor and Playback Solution - X-COM 
RF Interference Troubleshooting with RF Editor and Playback Solution from X-COM and Keysight

Solution Brief 2014-05-14

 
34945A, L4445A and L4490A/L4491A - Configuration Guide 
Introduction of the Keysight 34945A, L4445A, and L4490A/L4491A family of RF/Microwave switching instrument features, and assists in the three step process of selecting and configuring the systems.

Configuration Guide 2014-05-14

In-Orbit Satellite Testing – SED Systems 
In-Orbit Satellite Testing Solutions from SED Systems and Keysight Technologies

Solution Brief 2014-05-07

 
S-Parameter Measurements on Multiport Devices – In-Phase Technologies 
S-Parameter Measurements on Multiport Devices from In-Phase Technologies and Keysight

Solution Brief 2014-04-30

 
COTS-Based Functional ATE – G Systems - Solution Brief 
Commercial-off-the-Shelf (COTS) based Automated Functional Test Solutions from G Systems and Keysight.

Solution Brief 2014-04-29

 
Solutions for Transmit/Receive Module Test - Brochure 
This brochure provides an overview of the PNA-X’s unique benefits in meeting the test needs of the next generation of transmit/receive modules.

Brochure 2014-04-25

PDF PDF 1.35 MB
RF Emissions Testing – EMSEC Solutions Inc. (ESI) 
RF Emissions Testing Solution from ESI and Keysight.

Solution Brief 2014-04-16

 
TR Module (Transmit Receive Module) Testing - AAI 
TR Module (Transmit Receive Module) Test Solution from AAI and Keysight

Solution Brief 2014-04-09

 
Satellite Test Solution – AAI 
Satellite Payload and Panel Test Solution from AAI and Keysight Technologies

Solution Brief 2014-04-09

 
Aerospace/Defense RF Coaxial Cable Test - Beta LaserMike 
Aerospace/Defense RF Coaxial Cable Test from Beta LaserMike and Keysight.

Solution Brief 2014-04-09

 
Get the Latest in Satellite Test with these Useful Resources 
Order Application notes and more

Promotional Materials 2014-04-07

 
Precision Validation of Radar System Performance in the Field Using FieldFox 

Demo 2014-03-21

 
Pulsed Carrier Phase Noise Measurements - Application Note 
This application note discusses basic fundamentals for making pulsed carrier phase noise measurements.

Application Note 2014-03-13

FieldFox All-In-One Analyzer for Precision Validation of Radar System Performance in the Field 

Press Materials 2014-03-12

 
FieldFox Provides Complete Solution for Precision Radar Performance Validation in the Field 

Press Materials 2014-03-12

 
Accelerate PXI VSA Measurements with X-Series Measurement Applications for Modular Instrument 
This brochure describes the modular X-Series measurement applications which increase the efficiency and capability of the PXI VSA for specific communications standards

Brochure 2014-03-06

PDF PDF 1.31 MB
Overcoming the Challenges of Simulating Phased-Array Radar Systems 
This application note discusses a solution that reduces design cycles, significantly reduces cost and allows you to simulate a scenario before taking it to land, skies and seas.

Application Note 2014-02-26

M9018A PXIe Chassis 18-Slots, 3U, 8GB/s - Data Sheet 
This data sheet describes the capability and advantages of the M9018A PXIe Chassis.

Data Sheet 2014-02-11

A Flexible Testbed to Evaluate Potential Co-Existence Issues Between Radar and Wireless Systems 
This application note offers suggestions that assert finding and addressing problems in a lab environment is typically much less costly than trying to correct issues after deployment to the field.

Application Note 2014-01-08

PDF PDF 1.18 MB
M9361A PXI Downconverter - Flyer 
The Keysight M9361A is a one-slot 3U PXI downconverter that converts microwave signals from 2.75 GHz to 26.5 GHz into baseband frequency signals centered at an IF frequency of 500 MHz.

Brochure 2013-12-06

PDF PDF 591 KB
Solutions for Wideband Radar and Satcom Measurements - Application Brief 
This application brief talks about using wide bandwidth oscilloscopes to directly measure and analyze X, Ku, and Ka-band Radar and Satcom transmitter outputs up to 62 GHz.

Application Note 2013-12-04

M9210A PXI-H 10-bit Digitizing Scope Flyer 
The M9210A is a one-slot 3U PXI-Hybrid high-speed Digitizing Scope featuring 2 channels with 1.4 GHz analog bandwidth and up to 4 GS/s real-time sampling rate.

Brochure 2013-11-30

PDF PDF 180 KB
PSA Series High-Performance Spectrum Analyzers - Brochure 
This 24-page color brochure describes the PSA Series high-performance spectrum analyzers (3 Hz to 50 GHz), including features and benefits, service and support, key specifications, ordering information, and related literature.

Brochure 2013-11-26

PDF PDF 10.91 MB
Realistic Ultra Wideband Radar Signal - Demo 
Testing of radar systems can be extremely time-consuming and expensive. Radar transceivers must be designed and tested with realistic environment and jamming scenarios, which often involve costly outdoor ranges, chambers, and real-time hardware simulators.

Demo 2013-11-25

 
A new approach for multi-emitter test signal generation – Article 
A new capture and playback approach generates multi-emitter test signals using a combination of COTS test equipment and simulation software.

Article 2013-11-15

 

Previous 1 2 3 4 5 6 7 8 9 10 ... Next