您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

設計與測試整合

將絕佳的構想轉化成經驗證的產品,以加速開發

開發射頻通訊產品時,請勿讓不斷改變的標準與發展減緩您的開發腳步。是德的射頻設計流程環境可協助您大幅向前:它可讓您全面模擬、量測與分析通訊元件和系統。利用此特定應用解決方案,您可對設計、產品以及開發時程更具信心。我們經驗證的軟體和硬體產品,可以讓您充分利用我們在高頻系統領域數十年的經驗。將絕佳的構想轉化成經驗證的產品,以加速開發。

查看量測解決方案範例:數位預失真 (DPD)

觀看YouTube影片 

最新消息

1-25 / 60

排序:
RF PA/FEM Characterization & Test, Reference Solution - Configuration Guide 
This configuration guide provides the hardware, software and services options for the RF PA/FEM characterization & test, Reference Solution.

配置設定指南 2015-09-27

PDF PDF 4.88 MB
Multi-Channel Antenna Calibration Reference Solution - Configuration Guide 
This configuration guide provides information about hardware and software configurations and options for the Multi-Channel Antenna Calibration, Reference Solution.

配置設定指南 2015-09-08

PDF PDF 1.48 MB
M9451A PXIe Measurement Accelerator - Data Sheet 
This document provides technical specifications and other information about the M9451A PXIe Measurement Accelerator

產品型錄 2015-06-02

PDF PDF 581 KB
Keysight Technologies Introduces Industry's Most Comprehensive Reference Solution for Full Character 
Keysight Technologies, Inc. today announced a new PXI Reference Solution for RF power amplifier (PA) characterization and test. The Reference Solution, which performs S-parameter, harmonic distortion, power and demodulation measurements, enables rapid, full characterization of next-generation power amplifier modules, such as a power amplifier-duplexer (PAD).

新聞資料 2014-09-15

 
2014 Design Software Review: Interoperability 
2014 Design Software Review: Interoperability

新聞資料 2014-08-13

 
Using SystemVue for Integrating Wireless PHY Design, Validation, and Test 
Keysight SystemVue integrates system-level design tasks such as DSP modeling and Algorithm development with Validation and Test to create a unique new design flow for communications physical layer.

應用手冊 2014-08-03

PDF PDF 5.89 MB
Solutions for Emerging 4G and WLAN Communications Systems - Application Note 
This “Solutions for Emerging 4G and WLAN Communication Systems” application note explains how making Digital Pre-Distortion fast and practical for all engineers.

應用手冊 2014-08-03

Simulation and Verification of Pulse Doppler Radar Systems - Application Note 
Keysight SystemVue illustrates key algorithms in modern Pulsed Doppler radar system design, and also connects to Keysight sources and signal analyzers to verify hardware performance.

應用手冊 2014-08-02

PDF PDF 10.44 MB
Wideband Digital Pre-Distortion with Keysight SystemVue & PXI Modular Instrument - Application Note 
Digital Pre-Distortion (DPD) is essential for wideband communications systems based on LTE-Advanced and 802.11ac. Overcome DPD challenges with trusted commercial measurement and modeling tools.

應用手冊 2014-08-01

FPGA Prototyping Using Keysight SystemVue 
This application note describes a top-down FPGA design flow using SystemVue for rapid prototyping of physical layer communications signal processing.

應用手冊 2014-08-01

Agilent Technologies Introduces Advanced Open FPGA Design Flow and Real-Time Measurement Solution 
EEsof EDA W1462 SystemVue FPGA Architect now supports on-board FPGA design and simulation with the Agilent M9703A AXIe wideband digital receiver/digitizer. The new modeling and simulation capability reduces development time for research and design validation teams working on early system prototyping and development of advanced multichannel applications.

新聞資料 2014-06-17

 
Agilent Technologies Announces RF and Microwave Industry-Ready Student Certification Program 
Developed in conjunction with the University of South Florida, this certification program recognizes students who have demonstrated RF/MW design and measurement expertise.

新聞資料 2013-10-28

 
SystemVue - System Level Design & Verification Environment - Flyer 
This flyer provides a brief description of the features and benefits provided by SystemVue - EDA software for system level design and verification.

型錄 2013-07-30

PDF PDF 155 KB
Microwave Journal Article: Streamlining BER Simulation and Measurement 
Bit Error Rate (BER) remains the ultimate quality metric for all communication systems. Emerging 4G systems like LTE specify throughput rate as a metric for system performance. These 4G systems add intelligence by using adaptive modulation based on channel quality, but under the hood, BER is measured while the modulation is adjusted.

專文 2013-07-12

 
透過整合式設計與測試解決方案加速完成驗證 - 型錄 
是德的射頻開發流程(RF Workflow)環境可協助您全面模擬、量測與分析通訊元件和系統,以便儘快開發出新產品,搶佔市場先機。此型錄將為您展示一些範例。

型錄 2013-07-04

PDF PDF 8.75 MB
Multichannel Measurements in MIMO 802.11ac Baseband IQ Simulation, Design & Test - Application Note 
This solution brief will show Keysight Technologies' complete, end-to-end solution for multichannel measurements of 802.11ac BBIQ simulation, design and test.

應用手冊 2013-04-05

PDF PDF 748 KB
Enabling Simulation and Test of Custom OFDM Signals 
Orthogonal frequency division multiplexing (OFDM) has become attractive for many current and emerging commercial applications because it provides a combination of data throughput, scalability, and robustness.

專文 2013-04-01

 
An Improved SDR FPGA Verification Methodology for Emerging OFDMA Waveforms - TechBriefs Article 
An article on Improved SDR FPGA Verification Methodology for Emerging OFDMA Waveforms.

專文 2013-02-01

 
Article: COTS Gear Generates Multi-Emitter Test Signals 
This article discusses COTS test hardware and software being used to create multi-emitter test signals using ESL design simulation software and wideband AWGs

專文 2012-09-27

 
Realistic Ultra-Wideband Radar Signal Generation Using Keysight SystemVue  
To lower test costs SystemVue can be used with Keysight test equipment to model realistic environment and jamming scenarios, which often involve costly outdoor ranges, chambers, and real-time hardware simulators. Watch the YouTube video to see how.

基本展示 2012-08-23

 
Using Analog/RF X-Parameter Models in System-Level Design  
This tutorial video shows how X-parameter* models can be used in SystemVue system-level designs. This unites measured RF components with Baseband DSP and algorithm design in a single top-down design flow.

基本展示 2012-08-22

 
Using SystemVue to design a FPGA-based SDR WiMAX IQ Modulator (Part 3 of 4) 
In Part 3 of 4, the VHDL is co-verified with nonlinear RF simulation models for system-level performance as measured by the Keysight 89601 VSA software.

使用說明影片 2012-08-22

 
Using SystemVue to design a FPGA-based SDR WiMAX IQ Modulator (Part 4 of 4) 
In Part 4 of 4, the FPGA is synthesized and verified using "rapid prototyping" techniques.

使用說明影片 2012-08-22

 
Using SystemVue to design a FPGA-based SDR WiMAX IQ Modulator (Part 2 of 4) 
In Part 2 of 4, the VHDL is generated and co-simulated with the Keysight 89601 VSA.

使用說明影片 2012-08-22

 
Using SystemVue to design a FPGA-based SDR WiMAX IQ Modulator (Part 1 of 4) 
Demonstration of the design and verification of an FPGA-based mobile WiMAX IQ Modulator for a software-defined radio (SDR). The flow shows a design example in the W1462 SystemVue FPGA Architect. In Part 1 of 4, the Fixed Point design is introduced.

使用說明影片 2012-08-22

 

1 2 3 下一頁