Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

ZigBee Test

ZigBee (IEEE 802.15.4) is a low data rate (20 to 250 kbps), extremely low duty-cycle (< 0.1%) system intended for periodic, intermittent, and repetitive low latency data transfer. A star topology allows peer to peer networking with up to 255 devices per network. Low power consumption and aggressive sleep modes allow a battery life of several months to several years. Although it is specified to operate in the 868 MHz, 915 MHz and 2.4 GHz ISM bands, it appears the 2.4 GHz ISM band may be the most widely used in practice.

The data rate for ZigBee is low, but spectrum spreading is used (at 2.4 GHz), which gives an occupied bandwidth of approximately 2 MHz, and allows the link to operate over a range from 1 m to greater than 100 m. Current targets are industrial and commercial applications including monitors, sensors, and automation.

Keysight provides the signal generation and analysis tools you need to test the most common implementations of ZigBee. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explore YouTube Videos 

1-13 of 13

Sort:
Understanding Phase Noise and Why it Matters Webcast 
Live broadcast July 12, 2017; 10am PT / 1pm ET

Webcast

 
FieldFox Handheld Analyzers Education Series 
Series of live and on-demand webcasts

Webcast

 
Simplifying LTE-A eNB MeasurementsWebcast 
Original broadcast July 26, 2016

Webcast - recorded

 
Meeting Measurement Challenges of Agile Complex Wireless Signals Webcast 
Original broadcast June 29, 2016

Webcast - recorded

 
Using a Multi-Touch UI to Streamline Signal Analyzer Measurements Webcast 
Original broadcast March 10, 2016

Webcast - recorded

 
Developing Measurement and Analysis Systems Using MATLAB Webcast 
Original broadcast December 8, 2015

Webcast - recorded

 
Overcome LTE-A and 802.11ac Manufacturing Test Challenges with Keysight's new EXM Webcast 
Original broadcast March 26, 2014

Webcast - recorded

 
Techniques for Precise Interference Measurements in the Field 
Original broadcast September 26, 2012

Webcast - recorded

 
Fixturing and Fixture Removal for Multiport Devices with Non-Standard RF Interfaces Webcast 
Original broadcast March 11, 2014

Webcast - recorded

 
Innovations in EDA: Memory Effects in RF Circuits: Manifestations and Simulation 
Originally broadcast Feb 3, 2011

Webcast - recorded

 
Successful Modulation Analysis in 3 Steps Webcast 
Original broadcast January 22, 2014

Webcast - recorded

 
Multi-Signal, Multi-Format Analysis with the 89600 VSA 
Original broadcast Apr 25, 2012

Webcast - recorded

 
Vector Modulation and Frequency Conversion Fundamentals Webcast 
Original broadcast July 18, 2013

Webcast - recorded