検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

ZigBeeのテスト

appnavi-logo2.gif

ZigBee(IEEE 802.15.4)は、周期的/間欠的/反復的な低レイテンシのデータ伝送を目的とした、低データ・レート(20~250 kbps)でデューティ・サイクルがきわめて小さい(0.1 %未満)システムです。スター型トポロジーにより、1つのネットワークで最大255台のデバイスによるピアツーピア・ネットワーク接続が可能です。小さな消費電力と、スリープ・モードの積極的な利用により、数か月から数年という電池寿命を実現できます。仕様に規定されている帯域は、868 MHz、915 MHz、および2.4 GHzのISMバンドですが、実際には2.4 GHzのISMバンドが最も広く用いられています。

ZigBeeのデータ・レートは低速ですが、スペクトラム拡散が(2.4 GHzでは)用いられており、占有帯域幅は約2 MHzになります。リンクの動作レンジは1 mから100 m以上に及びます。現時点では、監視、センサ、自動化などの産業/商業用アプリケーションが主なターゲットです。

Keysightは、ZigBeeの最も一般的なインプリメンテーションのテストに必要な信号発生/解析ツールを提供しています。KeysightのZigBee:詳細な解析、高い信頼性

YouTubeビデオを見る 

1-11 / 11

並べ替え
Simplifying LTE-A eNB MeasurementsWebcast 
Original broadcast July 26, 2016

ウェブセミナ(録画)

 
Meeting Measurement Challenges of Agile Complex Wireless Signals Webcast 
Original broadcast June 29, 2016

ウェブセミナ(録画)

 
Using a Multi-Touch UI to Streamline Signal Analyzer Measurements Webcast 
Original broadcast March 10, 2016

ウェブセミナ(録画)

 
FieldFox Handheld Analyzers Education Series 
Series of live and on-demand webcasts

ウェブセミナ

 
Developing Measurement and Analysis Systems Using MATLAB Webcast 
Original broadcast December 8, 2015

ウェブセミナ(録画)

 
Techniques for Precise Interference Measurements in the Field 
Original broadcast September 26, 2012

ウェブセミナ(録画)

 
Fixturing and Fixture Removal for Multiport Devices with Non-Standard RF Interfaces Webcast 
Original broadcast March 11, 2014

ウェブセミナ(録画)

 
Innovations in EDA: Memory Effects in RF Circuits: Manifestations and Simulation 
Originally broadcast Feb 3, 2011

ウェブセミナ(録画)

 
Successful Modulation Analysis in 3 Steps Webcast 
Original broadcast January 22, 2014

ウェブセミナ(録画)

 
Vector Modulation and Frequency Conversion Fundamentals Webcast 
Original broadcast July 18, 2013

ウェブセミナ(録画)

 
Multi-Signal, Multi-Format Analysis with the 89600 VSA 
Original broadcast Apr 25, 2012

ウェブセミナ(録画)