Contact an Expert

Radar Test & Electronic Warfare (EW) Test

As technology evolves so do the challenges in detection, avoidance, electronic warfare and countermeasures. In all cases, the testing of today's systems will benefit from high-performance test equipment — analog and vector signal generators, spectrum analyzers, vector signal analyzers, vector network analyzers and more. From simulations of an arriving wavefront with multiple emitters to testing of precision components in a receiver, our solutions are ready for the complexity of radar test and EW test applications. 

See Measurement Solution ExamplesActive Antenna Test, Multi-Emitter Environment Test Signals

Explore YouTube Videos 

1-25 of 111

Sort:
New Reference Solution Speeds Monitoring, Validation of Satellite Signals - Press Release 
The new Reference Solution enables the engineer to monitor large blocks of spectrum and perform precise digital modulation analysis validate satellite signal integrity.

Press Materials 2015-02-11

 
M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

Technical Overview 2015-02-10

PDF PDF 2.34 MB
Addressing the Challenges of High-Speed Digital I/O for Aerospace Defense – Application Note 
This application note will also discuss test challenges and commercial test solutions for fiber digital I/O technologies to help mitigate risk in upgrading to fiber-based technologies.

Application Note 2015-01-21

M9393A PXIe Performance Vector Signal Analyzer - Data Sheet 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Data Sheet 2015-01-17

E4416A/E4417A EPM-P Series Power Meters and E-Series E9320 Peak and Average Power Sensors 
This data sheet covers the specifications for the E4416A/E4417A EPM-P series power meters and the E-series E9320 peak and average power sensors.

Data Sheet 2015-01-15

N1911A/N1912A P-Series Power Meters and N1921A/N1922A Power Sensors - Data Sheet 
This data sheet contains technical specifications and information for the N1911A/N1912A P-Series Power Meters and N1921A/N1922A Power Sensors.

Data Sheet 2015-01-15

N1913A and N1914A EPM Series Power Meters E-Series and 8480 Series Power Sensors – Data Sheet 
This documents describe in the details the product specification and features for N1913A and N1914A.

Data Sheet 2015-01-15

Transmit/Receive Module Test Platform (TRM-X) - Technical Overview 
The TRM-X Test Platform, measurement science expertise and systems when and where needed, provide the capability you need to deliver AESA radar; datalink; and satcom transmit/receive modules.

Technical Overview 2015-01-10

PDF PDF 1.83 MB
New Software Enables Capture, Analyzing Threats and Jamming Responses - Press Release  
The new 89600 VSA software's pulse analysis option (BHQ) is used in radar and electronic counter measure applications for capturing and analyzing threats and jamming responses.

Press Materials 2015-01-07

 
M9703A High-Speed AXIe Digitizer Flyer 
The M9703A is a single-slot 9U 8 channel 12-bit AXIe wideband digitizer running at 1.6 GS/s per channel, with DC-1 GHz instantaneous analog bandwidth and providing a large 4 Gbytes DDR3 memory.

Brochure 2014-12-15

PDF PDF 184 KB
Multi-Channel Antenna Calibration Reference Solution - Solution Brochure 
This brochure describes the Keysight Multi-Channel Antenna Calibration, Reference Solution -provides narrow-band antenna calibration: scalable channel count, antenna receive channels downconversion ...

Brochure 2014-12-09

PDF PDF 2.24 MB
N8480 Series Thermocouple Power Sensors - Data Sheet 
This data sheet outlines the specifications of the N8480 Series thermocouple power sensors

Data Sheet 2014-11-14

Generating Multi-Dimensional Signals to Test Radar/EW Systems 
This application note describes how to use SystemVue to generate multi-dimensional signals for testing Radar and modern Electronic Warfare (EW) systems.

Application Note 2014-11-09

PDF PDF 3.04 MB
Top 5 Reasons Why FieldFox is the Ideal Radar Installation and Maintenance Tool - Flyer 
This two-page flyer highlights the top 5 reasons why FieldFox handheld analyzers are the ideal radar installation and maintenance tool.

Brochure 2014-10-03

PDF PDF 620 KB
Radar Measurements - Application Note 
This application note focuses on the fundamentals of measuring basic pulsed radars and measurements for more complex or modulated pulsed radar systems.

Application Note 2014-08-22

PDF PDF 6.84 MB
M9393A PXIe Performance Vector Signal Analyzer - Configuration Guide 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Configuration Guide 2014-08-04

PDF PDF 3.04 MB
Microwave Frequency Up-Converters Extend Signal Simulation to 40 GHz – Synopsis 
Microwave frequency up-converters extend signal simulation to 40 GHz from Synopsis and Keysight

Solution Brief 2014-08-04

 
High performance Digitizers for RF Wideband Aerospace/Defense Measurements – Guzik Test & Measuremen 
High performance Digitizers for RF Wideband Aerospace/Defense Measurements from Guzik Test & Measurement and Keysight

Solution Brief 2014-08-04

 
Streaming, Analysis and Playback of RF Interference Signals in AD Applications - Application Note 
Streaming, Analysis and Playback of RF Interference Signals in Aerospace and Defense Applications –looks at countering undesirable signals using a system based on COTS hardware and software when intentional interference is created to disrupt the operation of a victim receiver.

Application Note 2014-08-03

Simulation and Verification of Pulse Doppler Radar Systems - Application Note 
Keysight SystemVue illustrates key algorithms in modern Pulsed Doppler radar system design, and also connects to Keysight sources and signal analyzers to verify hardware performance.

Application Note 2014-08-02

PDF PDF 10.44 MB
Helping you focus where it counts in aerospace and defense - Brochure 
This brochure covers the latest A/D test resources focused on Radar, EW, Satellite, MicComm and SDR.

Brochure 2014-08-01

PDF PDF 8.68 MB
Time Sidelobe Measurements to see Performance of Compressed-Pulse Radars - Application Note 
This application brief defines problems seen in measurements of compressed-pulse radars, describes the time sidelobe method, and outlines uses of this approach.

Application Note 2014-08-01

PDF PDF 445 KB
Improving Radar Performance by Optimizing Overall Signal-to-Noise Ratio 
Better noise-figure measurements enhance characterization of excess noise in receivers.

Application Note 2014-08-01

Modulation Domain and Time Interval Analyzers Pulse Analyzer System (PAS) Z2090B 
Conduct high speed/high resolution time interval analysis and extensive modulation analysis of RADAR up to a frequency of 18 GHz at 25 M-Events/sec data throughput and 50 picoseconds resolution.

Data Sheet 2014-07-31

Multi-Channel Antenna Calibration Reference Solution - Configuration Guide 
This configuration guide provides information about hardware and software configurations and options for the Multi-Channel Antenna Calibration, Reference Solution.

Configuration Guide 2014-05-28

PDF PDF 2.50 MB

1 2 3 4 5 Next