Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Cellular

Insight. It comes upon you in a flash. And you know at once you have something special. At Keysight Technologies, the foundation is our unique mix of hardware, software and people. You can count on test equipment and design software that is built on more than 75 years of leadership in measurement science.

The continuing innovation across new and existing cellular technologies present challenges in designing and testing of mobile networks and devices. As the world’s leading electronic measurement company, Keysight technologies continues to be at the forefront offering full portfolio of cellular test and design solutions that span the entire lifecycle – from simulation to R&D, design verification and pre-conformance, conformance, manufacturing, through network deployment and service assurance.

We know what it takes for your designs to meet the latest cellular standards. As an active member of 3GPP and other most influential wireless standards bodies and leading 5G forums and consortia, we have been at the forefront of providing standard-compliant cellular test and design tools from the legacy 1G through latest 4G technologies, and maintain our leadership position by providing the largest array of design and test solutions for 5G research covering simulation and test.

We design our instruments to be future-proof, making it easier for you to evolve with changing technologies and stay on the leading edge. You can carry your investment forward with consistent measurement science that spans research and development today and extends to manufacturing and deployment in the future.

Our engineers, experts in design and test, are available to advise, assist and augment your teams all around the world. Our expertise is also readily available through white papers, application notes and webcasts for 5G, Cellular, MIMO and WLAN Test.

Keysight RF and Digital Learning Center - A commitment to learning with industry experts


 

Explore YouTube Videos 

Refine the List

By Industry/Technology

By Type of Content

Par catégorie de produit

1-25 of 478

Sort:
S-Series Oscilloscopes - Product Fact Sheet 
Keysight's Infiniium S-Series oscilloscopes deliver the industry's best signal integrity on the most advanced platform with the broadest range of capability. Learn more about this next-generation scope.

Brochure 2017-11-09

PDF PDF 759 KB
5G Waveform Evaluations For mmWave Communication Using SystemVue 
This application note evaluates and compares the performance of various state-of-the art waveforms in the presence of hardware impairments.

Application Note 2017-11-04

PDF PDF 1.15 MB
N9030A PXA Signal Analyzer Specifications Guide 
Specification information for the N9030A PXA signal analyzer.

Technical Overview 2017-11-01

PDF PDF 3.16 MB
M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet 
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Data Sheet 2017-10-06

E7515A UXM Wireless Test Set - Brochure 
The UXM is a highly-integrated signaling test set for functional and RF design validation in the 4G era and beyond, so you can assess design readiness with greater confidence and make a clear call.

Brochure 2017-09-20

PDF PDF 13.78 MB
5G RF DVT Toolset - Solution Brief 
This flyer introduces the Keysight 5G RF/RRM Design Verification toolset which is a comprehensive solution to address diverse global spectrum requirements and efficiently prototype advanced 5G RF/RRM features, including beamforming at mm-Wave frequencies and standalone/non-standalone use cases.

Brève de solutions 2017-09-15

E7515A UXM Wireless Test Set - Brochure 
The UXM is a highly integrated signaling test set created for functional & RF design validation in the 4G era & beyond. It delivers LTE-A cat 6 now & will handle increasingly complex cases later.

Brochure 2017-09-13

PDF PDF 1.29 MB
Keysight Technologies Selected by Qualcomm for 5G Test Solutions 
Keysight will provide the scalability and capability required to support 5G design and test–from initial requirements to final standards

Press Materials 2017-08-19

 
T4010S Conformance Test System - Technical Overview 
The T4010S LTE RF test systems are automated solutions for conformance test and design verification of LTE UE. This document covers key benefits, features, technical specifications and ordering info.

Technical Overview 2017-07-28

Infiniium V-Series Oscilloscopes - Data Sheet 
Achieve clarity faster with Keysight's Infiniium V-Series oscilloscopes. These 8-33 GHz DSO, DSA, and MSO scopes incorporate innovative technology designed to deliver superior measurements.

Data Sheet 2017-07-17

Infiniium Z-Series Oscilloscopes - Data Sheet 
Keysight's Infiniium Z-Series oscilloscopes feature up to 63 GHz of real-time oscilloscope bandwidth and the industry's leading noise and jitter measurement floors.

Data Sheet 2017-07-17

Massive MIMO: Answering Some Common Questions - White Paper 
The promise of new digital technologies to take full advantage of a rich radio channel continues to drive innovation in the industry with regards to 5G and massive MIMO.

Application Note 2017-07-13

N7608B Signal Studio for Custom Modulation You Tube 
N7608B Signal Studio for Custom Modulation You Tube

Demo 2017-07-06

 
IMS 2017: What's new with Keysight's SystemVue 2017 
Keysight's How-Siang Yap demonstrates the new features of SystemVue 2017 for Microwave Journal at IMS 2017 in Hawaii.

Demo 2017-06-21

 
5G Waveform Generation and Analysis Testbed, Reference Solution - Solution Brochure 
This solution brochure provides technical information about the Keysight 5G Waveform Generation and Analysis Testbed, Reference Solution

Brochure 2017-06-19

PDF PDF 3.27 MB
W1919 GNSS Baseband Verification Library 
SystemVue Algorithm Reference Library for Global Navigation Satellite Systems (GNSS), Intended for System Architecture, Baseband Algorithms and Verification.

Data Sheet 2017-06-07

New PXIe Instruments for 5G, A&D and Quantum Technologies 
New PXIe Instruments for 5G, A&D and Quantum Technologies

Press Materials 2017-05-31

 
5G mmWave for Wideband Applications Demo - video 
This video demonstration by Keysight 5G expert Greg Jue shows a 73GHz demo with 2GHz of modulation bandwidth for 5G mmWave applications.

Demo 2017-05-22

 
5G Protocol R&D Toolset - Solution Brief 
This flyer introduces the Keysight industry-first 5G Protocol R&D Test Solution as a comprehensive suite of tools supporting all phases of wireless device development, from pre-silicon protocol module development, through to systems integration and verification.

Brève de solutions 2017-05-18

M9393A PXIe Performance Vector Signal Analyzer - Data Sheet 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Data Sheet 2017-04-29

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Data Sheet 2017-04-29

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet 
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

Data Sheet 2017-04-24

Real-Time Near-Field Cell Phone and Tablet Antenna Measurements – EMSCAN 
Real-Time Near-Field Cell Phone and Tablet Antenna Measurements from Keysight Technologies and EMSCAN

Brève de solutions 2017-04-20

 
E6640A EXM Wireless Test Set - Configuration Guide  
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

Configuration Guide 2017-04-19

Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

Technical Overview 2017-03-10

PDF PDF 634 KB

1 2 3 4 5 6 7 8 9 10 ... Next