Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

X-Parameters

NVNA Nonlinear Measurements and ADS Simulation and DesignKeysight's X-parameters* functionality can help you overcome a key challenge in RF engineering, namely that of nonlinear impedance differences, harmonic mixing, and nonlinear reflection effects that occur when components are cascaded under large signal operating conditions. X-parameters help solve this complex cascading problem: if you measure the X-parameters of a set of components individually, you can calculate the X-parameters and hence the nonlinear transfer function of any cascade made from them. Calculations based on X-parameters are usually performed within a harmonic balance simulator environment.

Use the tabs below to locate technical resources on the development and use of X-parameters, as well as information on Related Products and Solution Partners.

See Measurement Solution Example: X-Parameter Measurements

X-parameters" is a trademark of Keysight Technologies, Inc. The X-parameters format and underlying equations are open and documented. For more information on the use of this trademark, refer to X-parameters Open Documentation, Trademark Usage & Partnerships.

1-25 of 34

Sort:
Accuracy matters: Calibration Options for Lab Standards Webcast 
Original broadcast May 19, 2016

Webcast

 
FieldFox Webcast Series: Techniques for Precise Cable and Antenna Measurements in the Field  
Original broadcast April 23, 2014

Webcast - recorded

 
RF System Design, Prototype & Production With X-Parameters in One Pass Webcast 
Original broadcast December 4, 2014

Webcast - recorded

 
Network Analysis Back to Basics Webcast 
Recorded broadcast August 21, 2013

Webcast - recorded

 
FieldFox Webcast Series: Precision Validation of Radar System Performance in the Field 
Original broadcast January 14, 2014

Webcast - recorded

 
A Practical Approach to Verifying RFICs with Fast Mismatch Analysis 
Originally broadcast October 28, 2010

Webcast - recorded

 
Designing with 4G Modulated Signals for Optimized Multi-standard Transceiver ICs Webcast 
Original broadcast October 3, 2013

Webcast - recorded

 
Antenna Design Automation with Scripting and Parameterized EM Analysis Webcast 
Original broadcast February 7, 2013

Webcast - recorded

 
Innovations in EDA: How to Make Your Designs More Robust 
Original broadcast July 28, 2011

Webcast - recorded

 
RF Power Amplifier Design Series: Part 5: Envelope Tracking Simulation and Analysis 
Original broadcast December 13, 2012

Webcast - recorded

 
Innovations in EDA: High Performance Digital Pre-Distortion (DPD) for Wideband Systems 
Original broadcast Sept 1, 2011

Webcast - recorded

 
Using Simulated and Measured Load Pull for Optimal Performance in RF Power Amplifier Design 
Originally broadcast Nov 3, 2011

Webcast - recorded

 
GaN on SiC: RFMD High Power Doherty Design, Modeling & Measurement Webcast 
Original broadcast March 7, 2013

Webcast - recorded

 
Design of a 8 Watt, High efficiency X-band Power PHEMT Amplifier 
Originally broadcast March 16, 2010

Webcast - recorded

 
Innovations in EDA: IC, Laminate, Package Multi-Technology PA Module Design Methodology 
Original broadcast August 2, 2012

Webcast - recorded

 
Innovations in EDA: Memory Effects in RF Circuits: Manifestations and Simulation 
Originally broadcast Feb 3, 2011

Webcast - recorded

 
Innovations in EDA: Accurate Modeling of GaAs & GaN HEMT’s for Nonlinear Applications Webcast 
Original broadcast May 7, 2013

Webcast - recorded

 
Tolerance Analysis for Planar Microwave Circuits Webcast 
Original broadcast December 3, 2013

Webcast - recorded

 
Discrete Oscillator Design Tools and Techniques Webcast 
Original broadcast Sept. 16, 2010

Webcast - recorded

 
Innovations in EDA: Applying the Latest Technologies to MMIC Design 
Original broadcast Nov 11, 2010

Webcast - recorded

 
Innovations in EDA: Freescale’s Power Amplifier Design Methodology Innovations Webcast 
Original broadcast January 10, 2013

Webcast - recorded

 
RF Power Amplifier Design Series: Part 4 - RF Module Design using Amalfi CMOS PA 
Original broadcast November 15, 2012

Webcast - recorded

 
Innovations in EDA: X-Parameter* Case Study: GaN High Power Amplifier (HPA) Design 
Originally broadcast Jan 11, 2011

Webcast - recorded

 
Beyond CMOS vs. GaAs – Finding the Best Technology Mix for a Handset PA Webcast 
Original broadcast June 13, 2013

Webcast - recorded

 
Innovations in EDA: Accelerating Radar/EW System Design using Wideband Virtual Scenarios Webcast 
Original broadcast April 4, 2013

Webcast - recorded

 

1 2 Next