这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

是德科技蜂窝测试技术

是德科技公司是全球领先的测试与测量公司,可以提供全方位的设计、测试和管理解决方案。这些解决方案覆盖整个蜂窝技术领域――从传统1G系统到3G系统(例如HSPA),再到3GPP 长期演进技术(LTE)和1xEV-DO。是德的产品适用于从早期设计与开发、批量制造到网络部署和服务保障的全过程。推动蜂窝技术的创新与发展,是德为您披荆斩棘!

 

#5G #LTE-Advanced (LTE-A) #LTE测试 #毫微微蜂窝基站测试 #包络跟踪功率放大器 #HSPA和HSPA+ #W-CDMA #TD-SCDMA #GSM、GPRS、EGPRS和EDGE/Evo #1xEV-DO #cdma2000®/CDMA #多标准无线(MSR)#全球导航卫星系统(GNSS)和辅助 GNSS(A-GNSS)设计与测试解决方案 #TDMA

查看相关视频(优酷) 

缩小范围

行业/技术

按内容类型

按产品类别

1-25 / 505

排序:
是德科技大规模 MIMO:常见问题解答 
是德科技大规模 MIMO:常见问题解答

应用说明 2017-08-15

是德科技 5G 协议研发解决方案 
是德科技 5G 协议研发解决方案

Solution Brief 2017-07-14

Massive MIMO: Answering Some Common Questions - White Paper 
The promise of new digital technologies to take full advantage of a rich radio channel continues to drive innovation in the industry with regards to 5G and massive MIMO.

应用说明 2017-07-13

N7608B Signal Studio for Custom Modulation You Tube 
N7608B Signal Studio for Custom Modulation You Tube

基本演示 2017-07-06

 
IMS 2017: What's new with Keysight's SystemVue 2017 
Keysight's How-Siang Yap demonstrates the new features of SystemVue 2017 for Microwave Journal at IMS 2017 in Hawaii.

基本演示 2017-06-21

 
5G Waveform Generation and Analysis Testbed, Reference Solution - Solution Brochure 
This solution brochure provides technical information about the Keysight 5G Waveform Generation and Analysis Testbed, Reference Solution

手册 2017-06-19

PDF PDF 3.27 MB
Keysight Technologies Selected by Qualcomm for 5G Test Solutions 
Keysight will provide the scalability and capability required to support 5G design and test–from initial requirements to final standards

新闻资料 2017-06-12

 
W1919 GNSS Baseband Verification Library 
SystemVue Algorithm Reference Library for Global Navigation Satellite Systems (GNSS), Intended for System Architecture, Baseband Algorithms and Verification.

产品资料 2017-06-07

最新 5G 应用指南、白皮书、教程等  
是德科技无线设计与测试工具为探索新一代 5G 通信需要的新技术保驾护航。

应用说明 2017-05-31

 
New PXIe Instruments for 5G, A&D and Quantum Technologies 
New PXIe Instruments for 5G, A&D and Quantum Technologies

新闻资料 2017-05-31

 
5G mmWave for Wideband Applications Demo - video 
This video demonstration by Keysight 5G expert Greg Jue shows a 73GHz demo with 2GHz of modulation bandwidth for 5G mmWave applications.

基本演示 2017-05-22

 
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

产品资料 2017-04-29

Real-Time Near-Field Cell Phone and Tablet Antenna Measurements – EMSCAN 
Real-Time Near-Field Cell Phone and Tablet Antenna Measurements from Keysight Technologies and EMSCAN

Solution Brief 2017-04-20

 
E6640A EXM Wireless Test Set - Configuration Guide  
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

配置指南 2017-04-19

是德科技 T4010S 一致性测试系统 
是德科技 T4010S 一致性测试系统

技术总览 2017-03-31

在 YouTube 观看 5G 无线通信视频 

基本演示 2017-03-12

 
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

技术总览 2017-03-10

PDF PDF 634 KB
N9010B EXA Signal Analyzer Specifications Guide 
Specification information for the N9010B EXA signal analyzer.

技术总览 2017-03-01

PDF PDF 1.80 MB
N9040B UXA Signal Analyzer Specifications Guide 
Specification information for the N9040B UXA signal analyzer.

技术总览 2017-03-01

PDF PDF 2.34 MB
Evolution of the Radio Access Network: Fronthaul Test and Monitoring - Application Brief 
Overview of fronthaul test and monitoring solutions from Keysight Technologies for Radio Access Networks (RAN).

应用说明 2017-02-23

PDF PDF 386 KB
是德科技 校准服务 助您满怀信心地执行测量并成功通过审核 
是德科技 校准服务 助您满怀信心地执行测量并成功通过审核

手册 2017-02-23

PDF PDF 504 KB
Evolution to 5G Massive MIMO: Beamforming Simulation and Measurement - Application Brief 
Overview of new requirements for the development and implementation of massive MIMO technology within the 5G ecosystem, including tools required to simulate, design and test highly complex systems.

应用说明 2017-02-23

是德科技 M9005A PXIe 机箱 
M9005A PXIe 5 插槽机箱是 Keysight PXIe 机箱系列中体积最小的成员。其设计旨在 提供低成本、适合工作台使用的解决方案,同时支持 PXIe 兼容性和性能。这个综合系统模块能 够加快和简化解决方案的设置

产品资料 2017-02-23

Optimize your wideband test solution 
download new application note: Optimize your wideband test solution

应用说明 2017-02-21

 
推动世界科技加速发展 
推动世界科技加速发展

手册 2017-02-16

PDF PDF 5 MB

1 2 3 4 5 6 7 8 9 10 ... 下一页