这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

W-CDMA

在世界各地,扩展和升级 W-CDMA 网络以支持 HSDPA 和 HSUPA(统称 HSPA)都是网络运营商的一项重大投资。手机设计与开发也需要和网络的发展保持同步,以确保最终用户能够升级手机,购买和使用它们所支持的新网络服务。

无论您负责的是设计元器件和子系统、生产手机或基站设备,还是管理整个网络的扩展与升级,是德产品都可以帮助您将产品更快推向市场,获得产品开发投资回报。深入分析。增强信心。加快下一代无线技术的发展。

观看 YouTube 视频 

1-25 / 67

排序:
Keysight E6640A EXM 无线测试仪 
Keysight E6640A EXM 无线测试仪

手册 2016-01-27

PDF PDF 703 KB
Unlocking Cellular Measurement Insights - Solution Brochure 
This brochure covers the intricacies of evolving cellular standards to provide our customers with valuable insights into their innovations from design and development into manufacturing.

手册 2016-01-26

PDF PDF 7.71 MB
W-CDMA Dynamic Power Analysis Using the 8960 - Application Note 
This document illustrates how to use the dynamic power analysis measurement in the Keysight 8960 test set to measure user equipment (UE) power sequences.

应用说明 2015-07-31

PDF PDF 379 KB
Keysight Expands UXM Wireless Test Set LTE-A Capabilities with 4CC, 256 QAM, LTE-U, Cat 0 Support 
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

新闻资料 2015-05-21

 
E6640A EXM Wireless Test Set - Configuration Guide  
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

配置指南 2015-04-17

M9381A PXIe Vector Signal Generator & M9391A PXIe Vector Signal Analyzer - Configuration Guide 
This document provides information for configuring solutions for RF test based on the M9391A PXIe VSA and M9381A PXIe VSG.

配置指南 2015-03-31

PDF PDF 5.25 MB
N9073A and W9073A W-CDMA/HSPA+ X-Series Measurement Application - Technical Overview 
An overview of the W-CDMA/HSPA+ (N/W9073A) X-Series measurement applications.

技术总览 2015-03-18

E6703J W-CDMA/HSPA Lab Application - Technical Overview 
This technical overview provides the technical specifications and highlights the key capabilities of the E6703J W-CDMA/HSPA lab application.

技术总览 2014-12-17

E6568F UMTS/LTE/LTE-A Wireless Test Manager - Technical Overview 
This technical overview lists the test supported by the E6567F wireless test manager including transmitter and receiver tests for LTE-A, LTE, W-CDMA, HSPA, HSPA+, DC-HSDPA, GSM, GPRS and EGPRS.

技术总览 2014-09-24

在现场执行精密电缆和天线测量的技巧 使用 FieldFox 手持式分析仪 
在现场执行精密电缆和天线测量的技巧 使用 FieldFox 手持式分析仪

应用说明 2014-09-12

在现场执行精密干扰测量的技巧 使用 FieldFox 手持式分析仪 
在现场执行精密干扰测量的技巧 使用 FieldFox 手持式分析仪

应用说明 2014-09-12

在外场执行精密测量校准的技巧 使用 FieldFox 手持式分析仪 
在外场执行精密测量校准的技巧 使用 FieldFox 手持式分析仪

应用说明 2014-08-06

Solutions and Measurement Tools for Use in Average Power and Envelope Tracking Design - Application  
This app note provides an outline of the techniques involved and the solutions Agilent provides for RF, baseband and system developers.

应用说明 2014-08-02

E1963A W-CDMA Mobile Test Application - Technical Overview 
This technical overview provides key capabilities and specifications for the E1963A W-CDMA mobile test application.

技术总览 2014-05-19

M9380A PXIe CW Source - Configuration Guide 
This configuration guide provides instructions to help you configure the M9380A PXIe CW Source and expand the system to meet your requirements. Product upgrades, related products and physical connection schematics are also featured.

配置指南 2014-03-20

PDF PDF 3.23 MB
Accelerate PXI VSA Measurements with X-Series Measurement Applications for Modular Instrument 
This brochure describes the modular X-Series measurement applications which increase the efficiency and capability of the PXI VSA for specific communications standards

手册 2014-03-06

PDF PDF 1.31 MB
E6640A EXM Wireless Test Set Ready for Volume Production of LTE-A, 802.11ac WLAN Devices 
Agilent Technologies today announced the E6640A EXM wireless test set, which offers breakthrough manufacturing-test scalability in technology coverage, performance and capacity to test up to 32 cellular and wireless-connectivity devices in parallel.

新闻资料 2014-02-13

 
PSA Spectrum Analyzer W-CDMA and HSDPA/HSUPA Measurement Personality - Technical Overview 
This overview for the W-CDMA and HSDPA measurement personalities, a suite of standards-based measurements with digital modulation analysis for the PSA spectrum analyzers and the E4406A vector signal analyzer, includes measurement details, demonstrations, and key specifications.

技术总览 2013-11-25

EXT Wireless Communications Test Set Non-signaling Test Overview 
This application note explains how non-signaling test methods make it possible for manufacturers to reduce both test times and test equipment costs across a range of wireless technologies

应用说明 2012-08-01

PDF PDF 290 KB
Agilent Technologies Announces Wireless Communications Test Set with Innovative Multiport Adapter 
Agilent Technologies introduced the E6607B EXT wireless communications test set and companion E6617A multiport adapter. Optimized for non-signaling testing, the EXT/MPA combination increases test throughput and reduces the cost of test in the manufacturing of current- and next-generation smartphones and tablets that contain multiformat and multiband technologies.

新闻资料 2012-08-01

 
Agilent Technologies Introduces 6-GHz Signal Generators with Industry-Best Performance 
Today's aerospace/defense environment requires enhanced radar performance to detect weak signals at long distances. To provide the pure and precise signals needed to test these designs, the MXG uses an innovative triple-loop synthesizer to deliver phase noise performance of -146 dBc/Hz at 1 GHz and 20 kHz offset. For developers of radar components such as mixers and analog-to-digital converters, the MXG also features industry-leading spurious performance of -96 dBc at 1 GHz.

新闻资料 2012-05-01

 
Agilent Technologies Enhances FieldFox RF Analyzers with Options for Measuring Time Domains and Chan 
Agilent will demonstrate its new FieldFox options, along with solutions that cover everything from circuit-level modeling through system verification for general RF, microwave, 4G communications, and aerospace/defense applications at IMS 2012/IEEE MTT-S (Booth 1015), June 19-21, in Montr�al, Canada. A range of premier partner solutions will also be available on Agilent Avenue and throughout the event area.

新闻资料 2012-05-01

 
根据手持式频谱分析仪应用指南进行干扰测试 
This application note describes the techniques and procedures for interference testing in a wireless environment using the Keysight family of N934xC/N9340B handheld spectrum analyzers.

应用说明 2011-10-11

89601B/BN-B7U W-CDMA and HSPA+, 89600 VSA Software - Demo Guide 
This demonstration guide provides step by step instructions for evaluating and troubleshooting W-CDMA and HSPA+ signals using the 89600 VSA software.

基本演示 2011-03-30

PDF PDF 1.83 MB
深入了解高速蜂窝 
This brochure speaks to Keysight's Cellular from products, to experts to knowledge library and how Keysight gives you greater insight and greater confidence into Cellular.

手册 2010-11-30

PDF PDF 1.60 MB

1 2 3 下一页