Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

RF & Microwave

For most of your RF & Microwave measurement needs, you can find application & solution information here.

Be sure to check the library of application notes for detailed information on using your equipment and successfully completing the measurements you need.

Keysight RF and Digital Learning Center - A commitment to learning with industry experts

Affiner la liste

Par industrie/technologie

Par type de contenu

Par catégorie de produit

1-25 sur 715

Tri:
Electronic Components Tolerance and Test Limits for In-Circuit Test - Technical Overview 
In order for all assembled components to function correctly, components are measured and analyzed electrically using the In-circuit tester to ensure its value and performance are optimal.

Présentation technique 2017-03-10

PDF PDF 634 KB
New Modelithics COMPLETE Library Release v17.0 for ADS Represents over 15,000 Components 
Modelithics announces the latest release of the Modelithics COMPLETE Library version 17.0 for use with Advanced Design System (ADS) simulation software.

Dossier de presse 2017-02-15

 
Signal Analysis Measurement Fundamentals, Optimize Noise Floor, Resolution Bandwidth, and More 
Learn measurement fundamentals to optimize your signal analysis for greater insights

Notes d’application 2017-02-13

N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

Fiche signalétique 2017-01-25

PDF PDF 1008 KB
Keysight EEsof EDA Premier Communications Design Software 
Keysight EEsof EDA premier communications design software product overview brochure.

Brochure 2017-01-24

PDF PDF 2.54 MB
M9421A VXT PXIe Vector Signal Transceiver - Data Sheet 
This configuration guide contains information to configure the M9421A VXT PXIe vector transceiver

Fiche signalétique 2017-01-18

PDF PDF 1.91 MB
Keysight 5G Trial System Design and Validation Solution Demo 
This video demonstrates Verizon’s early 5G trial system modeling connected to the latest 3GPP TR 38.900 mmWave channel model. These specifications facilitate early 5G trial system deployments and provide the wireless industry with the ability to test and validate key 5G technical components.

Démonstration de base 2016-12-19

 
Synthesis Made Easy With Keysight Genesys  
Learn how to quickly design many different RF circuits with various topologies in these short tutorial videos. These step-by-step tutorials walk you through the steps to accelerate your routine design tasks from hours to minutes with automatic RF circuit and system synthesis tools.

Démonstration de base 2016-12-01

 
Keysight to Demonstrate Latest 5G, 802.11ad Design and Test Solutions at IEEE Globecom 2016 
Keysight announces it will demonstrate a wide range of first-to-market design, test and characterization solutions at IEEE Globecom 2016, Washington D.C., Dec. 4 – 7.

Dossier de presse 2016-11-29

 
Integrating Multiple Technology Devices onto Laminate-Based Multi-Chip-Modules 
Microwave Product Digest (MPD) featured article on "Integrating Multiple Technology Devices onto Laminate-Based Multi-Chip-Modules Using an Integrated Design Flow", written by Keefe Bohanan, Applications Engineer District Manager for Keysight EEsof EDA.

Article 2016-11-29

PDF PDF 3.90 MB
Direct-Synthesis Software Approach Facilitates Filter Design 
This Microwaves & RF article discusses how Genesys software can be used to design filters with the direct-synthesis technique. A lowpass filter example is presented to illustrate the software’s capabilities.

Article 2016-11-28

 
Keysight Technologies, ASELSAN Sign 5G R&D Strategic Partnership Memorandum of Understanding 
Keysight and ASELSAN Elektronik Sanayi ve Ticaret A.Ş., Turkey, announce the signing of a memorandum of understanding (MOU) to establish a strategic partnership on research and development of 5G communication technologies.

Dossier de presse 2016-11-15

 
LCR Meters, Impedance Analyzers and Test Fixtures - Selection Guide 
This 13-page, selection guide matchesapplications to LCR meters, Impedance analyzer, and fixtures cotains brief information on products and applicationliteratures. ADDITIONAL PRODUCTS: 4294A 42941A 4396B 4395A 4287A 4288A 4285A 4263B 4268A 4338B 4339B 4349B 4278A 4279A BIAS ADAPTER File size: 1900 KB4339B 4349B 4278A 4279A BIAS ADAPTER

Guide de sélection 2016-11-15

Americas Calibration Services - Product Fact Sheet 
Get your instrument calibrated right by the company who designed and built it.

Brochure 2016-11-14

PDF PDF 257 KB
Impedance Measurement Handbook - 6th Edition - Application Note 
This 140 page handbook is Keysight Technologies's most detailed information on the basics of impedance measurements using Keysight's LCR meters and impedance analysers. It provides the theory, test set-upinformation, error discussion, etc.

Notes d’application 2016-11-02

Extended Service Period Solutions - Flyer 
Keysight offers a variety of service and replacement options for older, critical instruments, including trade-ins, premium used equipment, and Extended Service Period Repair and Cal.

Brochure 2016-10-25

PDF PDF 230 KB
U2040 X-Series Wide Dynamic Range Power Sensors - Data Sheet 
This data sheet details the key features, specifications and ordering information for the U2040 X-Series wide dynamic range power sensors, which includes USB and LAN models.

Fiche signalétique 2016-10-24

Infoline Instrument Management Security, Reliability and Privacy - Product Fact Sheet 
Trust in the security, reliability and privacy of Keysight Infoline Instrument Management application.

Brochure 2016-10-20

PDF PDF 174 KB
Ericsson and Freiburg U. Design High-Q Power Harvesting Circuit Using ADS 
Keysight’s ADS harmonic balance was used to explore the design space around the innovative impedance transformation using a high Q quartz crystal resonator to transform the low voltage from the low impedance antenna to a voltage high enough to overcome the Schottky diode junction voltage.

Étude de cas 2016-10-19

PDF PDF 639 KB
Transform 5G Concepts into “This Changes Everything” Reality  
Evolve existing technologies. Invent new ones. Go from 5G waveform concept to “this changes everything" reality – while saving time, money and silicon. It starts with Keysight’s testbed for 5G waveform generation and analysis.

Démonstration de base 2016-10-19

 
Calibration Services - Flyer 
Measurement confidence comes from equipment operating with accuracy and precision

Brochure 2016-10-17

PDF PDF 414 KB
Infoline Asset Manager - Brochure 
Keysight Infoline Asset Manager - Free. Easily track and manage your company’s hardware, software and systems.

Brochure 2016-10-13

PDF PDF 3.30 MB
Using DSP and RF circuit co-design to reduce risk and cost 
For modern design organizations, it’s now more imperative than ever that they simulate both Digital Signal Processor (DSP) and RF circuits together at the system level using mixed signals.

Article 2016-10-11

 
The High-Frequency, High Speed Design Revolution: Why Your Design & Test Flow Will Soon Be Obsolete 
In this keynote from EDI CON USA 2016, Todd Cutler, vice president and general manager of Keysight Design & Test Software, discusses these trends and explains how, when coupled with market pressures, they are driving a revolution in the design and measurement industry.

Démonstration de base 2016-10-11

 
Keysight Technologies to Showcase 5G Test Solutions at NGMN Industry Conference & Exhibition 2016 
Keysight announces it will demonstrate its leading-edge 5G solutions at Next Generation Mobile Networks (NGMN) Industry Conference & Exhibition, Steigenberger Airport Hotel, Frankfurt, Germany, Oct. 12-13.

Dossier de presse 2016-10-10

 

1 2 3 4 5 6 7 8 9 10 ... Page suivante