Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Premier Si/III-V Device Modeling and Characterization Solutions

Keysight provides premier solutions for characterization and modeling of cutting-edge CMOS and compound semiconductor devices. Keysight is the only vendor that provides complete end-to-end modeling solutions, from automated measurements, accurate device model extraction, comprehensive qualification to final process design kit (PDK) validation. Comprehensive modeling services are offered, supported by Keysight’s expert engineers and advanced labs (see Device Modeling Services). Some of our key device modeling and characterization EDA software solutions include:

  • IC-CAP: A versatile and user programmable industry standard for semiconductor device modeling
  • IC-CAP WaferPro: Fast and accurate automated measurement software
  • WaferPro Express: Efficient, flexible and powerful wafer-level measurement software
  • Model Builder Program (MBP): Complete Silicon turnkey device modeling software
  • Model Quality Assurance (MQA): Industry standard SPICE model signoff and acceptance software

Device modeling and characterization challenges

  • As device geometries get smaller, the need to use accurate models and to control statistical variations in device processing performance becomes ever more important
  • Circuit designers need models that can accurately predict DC behaviors, as well as RF and noise behaviors
  • Different process technologies require a variety of models that can be quickly adapted to the unique processes
  • With modeling measurements taking hours or even days, measurement control software must also work with probers and instruments to allow automated measurements across temperature

Explorer les vidéos YouTube 

Affiner la liste

Par type de contenu

Par catégorie de produit

1-23 sur 23

Tri:
International Microwave Symposium (IMS) 2017 
June 4 - 9, 2017; Honolulu, Hawaii

Salon professionnel

 
IEEE Symposium on Electromagnetic Compatibility and Signal Integrity  
Washington, DC; August 8 – 10, 2017

Salon professionnel

 
RF Back to Basics Seminar 
Various dates and locations

Séminaire

 
Design Automation Conference (DAC) 2017 
June 19 - 22 2017; Austin, TX

Salon professionnel

 
Test at Breakneck Speeds with System Power Supplies Webcast 
Original broadcast March 30, 2017

Webcast - enregistré

 
Fundamentals of IV Measurements Webcast 
Original broadcast February 8, 2017

Webcast - enregistré

 
2017 Keysight EEsof EDA Training Course Calendar 
Scheduled Keysight EEsof courses for the United States and Canada

Formation en classe

 
Using WaferPro Express with B2200A Switch Matrix 
We demonstrate sequencing measurements on packaged devices using a B2200A switch matrix, E5270B source measurement unit and socket test fixture. In this paper, we successfully automated the measurement of 8 BJT devices in a single 24 pin package.

Présentation de séminaire 2016-12-21

PDF PDF 2.35 MB
Fundamentals of Transient Low-Current Measurement Webcast 
Original broadcast October 25, 2016

Webcast - enregistré

 
Improve Your Data Acquisition IQ! 
Original broadcast October 19, 2016

Webcast - enregistré

 
NFC Automated Device Validation using an Oscilloscope Webcast 
Original broadcast October 18, 2016

Webcast - enregistré

 
Keysight EEsof EDA Customer Education and Services 
Brief overview of Keysight EDA Customer Education and Services.

Matériel de formation 2016-07-20

 
Accuracy matters: Calibration Options for Lab Standards Webcast 
Original broadcast May 19, 2016

Webcast

 
Multiport and Multi-site Test Optimization Techniques Webcast 
Original broadcast June 3, 2015

Webcast - enregistré

 
DynaFET: Advanced model for GaN/GaAs HEMTs from NVNA measurements and ANNs Webcast 
Original broadcast September 4, 2014

Webcast - enregistré

 
Innovations in EDA: Accurate Modeling of GaAs & GaN HEMT’s for Nonlinear Applications Webcast 
Original broadcast May 7, 2013

Webcast - enregistré

 
Hybrid-Active Load Pull with PNA-X and Maury Microwave 
Original broadcast Jun 12, 2012

Webcast - enregistré

 
Setting Up IC-CAP WaferPro For On-Wafer Measurements 
Original broadcast June 22, 2011

Webcast - enregistré

 
Automating SPICE Library Validation 
Recorded webcast and slide set for a Model Quality Assurance (MQA) webcast held on October 22, 2013.

Présentation de séminaire 2013-10-22

 
MQA: Automating Library Validation 
MQA is the industry standard qualification platform that assists modeling experts and model users to perform comprehensive model qualification with an knowledge-based, rules-driven approach.

Présentation de séminaire 2013-10-22

PDF PDF 1.48 MB
Measurement Based FET Modeling using Artifical Neural Networks (ANN) 
This presentation was given by Jianjun Xu with introduction by David Root as part of the Innovations in EDA Webcast Series.

Présentation de séminaire 2012-02-07

PDF PDF 2.51 MB
Setting up IC-CAP WaferPro for On-Wafer Measurements 
IC-CAP WaferProIs is an extremely powerful test plan suite, for on-Wafer DC/CV and RF device modeling measurements.

Présentation de séminaire 2011-06-22

PDF PDF 3.07 MB
IC-CAP User Training 
This 3-day course will show device modelers how to use Keysight EEsof EDA's IC-CAP software. Click on link to view full course description and class dates and locations.

Formation en classe