Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Radar Test & Electronic Warfare (EW) Test

As technology evolves so do the challenges in detection, avoidance, electronic warfare and countermeasures. In all cases, the testing of today's systems will benefit from high-performance test equipment — analog and vector signal generators, spectrum analyzers, vector signal analyzers, vector network analyzers and more. From simulations of an arriving wavefront with multiple emitters to testing of precision components in a receiver, our solutions are ready for the complexity of radar test and EW test applications. 

See Measurement Solution ExamplesActive Antenna Test, Multi-Emitter Environment Test Signals

1-25 sur 116

Tri:
RF Signal Recording and Analysis - X-COM 
RF Capture and Storage Solutions and Spectrum Analysis Software from X-COM and Keysight

Brefs de solution 2016-02-11

 
N6854A Geolocation System - Configuration Guide 
Use this guide to configure a Keysight Geolocation system with the right capabilities to meet your specific requirements.

Guide de configuration 2016-02-10

PDF PDF 2.60 MB
M9393A PXIe Performance Vector Signal Analyzer - Configuration Guide 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Guide de configuration 2015-10-22

PDF PDF 2.43 MB
M9393A PXIe Performance Vector Signal Analyzer - Flyer 
This document provides the features, benefits and performance characteristics for the M9393A PXIe performance vector signal analyzer.

Brochure 2015-10-22

PDF PDF 500 KB
M9393A PXIe Performance Vector Signal Analyzer - Data Sheet 
This document provides the technical specifications and characteristics for the M9393A PXIe performance vector signal analyzer.

Fiche signalétique 2015-10-21

N8480 Series Thermocouple Power Sensors - Data Sheet 
This data sheet outlines the specifications of the N8480 Series thermocouple power sensors

Fiche signalétique 2015-10-19

N1913A and N1914A EPM Series Power Meters E-Series and 8480 Series Power Sensors – Data Sheet 
This documents describe in the details the product specification and features for N1913A and N1914A.

Fiche signalétique 2015-10-08

Multi-Channel Antenna Calibration Reference Solution - Configuration Guide 
This configuration guide provides information about hardware and software configurations and options for the Multi-Channel Antenna Calibration, Reference Solution.

Guide de configuration 2015-09-08

PDF PDF 1.48 MB
Techniques for Precision Validation of Radar System Performance in the Field - Application Note  
This application note provides an overview of field testing radar systems and Line Replaceable Units (LRU) using high-performance FieldFox combination analyzers.

Notes d’application 2015-07-28

New Pulse Analysis Techniques for Radar and EW - Application Note 
This app note discusses the best tools for different types of pulse analysis, along with display and analysis techniques for various signals and measurement goals.

Notes d’application 2015-07-12

Extending the Life of Test Systems that Support Long-term Programs - Application Note 
As an original equipment manager (OEM), we offers efficient and effective alternatives that can extend the life of systems and ensure that the individual instruments are meeting their warranted spec.

Notes d’application 2015-06-12

Radar, Electronic Warfare, and Electronic Intelligence Testing: Identifying Common Test Challenges 
This article reprint from Defense Technical Briefs covers common test challenges and radar basics. Radar, EW, and ELINT engineers make a variety of routine measurements. As highlighted earlier, pulse width and PRF or PRI provide important information about a radar system’s resolution and range.

Article 2015-06-08

PDF PDF 5.40 MB
Keysight Extends Duration of Instrument Service, Warranties for New and Out-of-Production Models 
Unmatched Range of Service Offerings is Focused on Customers’ Long-term Success

Dossier de presse 2015-06-01

PDF PDF 25 Bytes
Techniques for Precise Power Measurements in the Field - Application Note 
This application note will discuss techniques for measuring average and peak power and the associated equipment options available for field testing.

Notes d’application 2015-05-22

PDF PDF 2.25 MB
Radar Development Using Model-Based Engineering 
This application note describes how SystemVue is well suited for use in model-based engineering. It is for system engineers, directors of engineering and people involved in the development of Radar.

Notes d’application 2015-04-14

PDF PDF 1.59 MB
8990B Peak Power Analyzer and N1923A/N1924A Wideband Power Sensors - Data Sheet 
This data sheet includes the description and technical specifications of the 8990B Peak Power Analyzer and N1923A/N1924A Wideband Power Sensors.

Fiche signalétique 2015-04-08

New Reference Solution Speeds Monitoring, Validation of Satellite Signals - Press Release 
The new Reference Solution enables the engineer to monitor large blocks of spectrum and perform precise digital modulation analysis validate satellite signal integrity.

Dossier de presse 2015-02-11

 
M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

Présentation technique 2015-02-10

PDF PDF 2.39 MB
Addressing the Challenges of High-Speed Digital I/O for Aerospace Defense – Application Note 
This application note will also discuss test challenges and commercial test solutions for fiber digital I/O technologies to help mitigate risk in upgrading to fiber-based technologies.

Notes d’application 2015-01-21

Transmit/Receive Module Test Platform (TRM-X) - Technical Overview 
The TRM-X Test Platform, measurement science expertise and systems when and where needed, provide the capability you need to deliver AESA radar; datalink; and satcom transmit/receive modules.

Présentation technique 2015-01-10

PDF PDF 1.83 MB
New Software Enables Capture, Analyzing Threats and Jamming Responses - Press Release  
The new 89600 VSA software's pulse analysis option (BHQ) is used in radar and electronic counter measure applications for capturing and analyzing threats and jamming responses.

Dossier de presse 2015-01-07

 
M9703A High-Speed AXIe Digitizer Flyer 
The M9703A is a single-slot 9U 8 channel 12-bit AXIe wideband digitizer running at 1.6 GS/s per channel, with DC-1 GHz instantaneous analog bandwidth and providing a large 4 Gbytes DDR3 memory.

Brochure 2014-12-15

PDF PDF 184 KB
Multi-Channel Antenna Calibration Reference Solution - Solution Brochure 
This brochure describes the Keysight Multi-Channel Antenna Calibration, Reference Solution -provides narrow-band antenna calibration: scalable channel count, antenna receive channels downconversion ...

Brochure 2014-12-09

PDF PDF 2.24 MB
Generating Multi-Dimensional Signals to Test Radar/EW Systems 
This application note describes how to use SystemVue to generate multi-dimensional signals for testing Radar and modern Electronic Warfare (EW) systems.

Notes d’application 2014-11-09

Top 5 Reasons Why FieldFox is the Ideal Radar Installation and Maintenance Tool - Flyer 
This two-page flyer highlights the top 5 reasons why FieldFox handheld analyzers are the ideal radar installation and maintenance tool.

Brochure 2014-10-03

PDF PDF 620 KB

1 2 3 4 5 Page suivante