Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

1xEV-DO Test

High Rate Packet Data System is the official name of the packet data system associated with cdma2000®. However, at the 3GPP2 standards committee, the name used to describe the system was 1x Evolution Data Only, or 1xEV-DO, a name that has been attached to this system throughout the industry.

1xEV-DO requires a network operator to dedicate a single CDMA channel (1.25 MHz) exclusively to packet data traffic. The system uses the same chip rate and emission filters as are used in cdma2000 and IS-95 CDMA systems, so it is spectrally identical to the legacy systems.

Choose Keysight for a complete portfolio of test equipment solutions that are fast, accurate, flexible, and cost-effective. Keysight helps you get your product to market fast, while protecting your bottom line. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explorer les vidéos YouTube 

1-25 sur 26

Tri:
Keysight Test-Drive 2017 
Various dates and locations in 2017

Séminaire

 
EMC Automotive Seminar 
March 15, 2017; Santa Clara, CA

Séminaire

 
Master Class Series 2017 
Various dates and locations in 2017

Séminaire

 
RF Design and Test Webcast Series 
Master the basics and understand future trends with these live and on-demand webcasts

Webcast

 
National Association of Tower Erectors (NATE) 2017 
Fort Worth, TX; Feb 28 - Mar 1, 2017

Salon professionnel

 
Realizing Efficiency Gains in Baseband-to-RF Testing of Remote Radio Heads Webcast 
Original broadcast January 25, 2017

Webcast - enregistré

 
RF Back to Basics Seminar 
Various dates and locations

Séminaire

 
Using a Multi-Touch UI to Streamline Signal Analyzer Measurements Webcast 
Original broadcast March 10, 2016

Webcast - enregistré

 
FieldFox Handheld Analyzers Education Series 
Series of live and on-demand webcasts

Webcast

 
Wireless Site Survey, Spectrum Monitoring and Interference Analysis Webcast 
Original broadcast April 28, 2016

Webcast - enregistré

 
Testing Voice Over LTE (VoLTE) on Your Device Webcast 
Original broadcast January 27, 2016

Webcast - enregistré

 
Developing Measurement and Analysis Systems Using MATLAB Webcast 
Original broadcast December 8, 2015

Webcast - enregistré

 
Overcome LTE-A and 802.11ac Manufacturing Test Challenges with Keysight's new EXM Webcast 
Original broadcast March 26, 2014

Webcast - enregistré

 
Validating LTE-A UE’s: The Increasing Importance of Data Throughput Performance 
Original broadcast November 18, 2014

Webcast - enregistré

 
Primer: A Day in the Life of your Cell Phone 
Original broadcast July 24, 2014

Webcast - enregistré

 
Techniques for Precise Interference Measurements in the Field 
Original broadcast September 26, 2012

Webcast - enregistré

 
A Practical Approach to Verifying RFICs with Fast Mismatch Analysis 
Originally broadcast October 28, 2010

Webcast - enregistré

 
Fixturing and Fixture Removal for Multiport Devices with Non-Standard RF Interfaces Webcast 
Original broadcast March 11, 2014

Webcast - enregistré

 
Successful Modulation Analysis in 3 Steps Webcast 
Original broadcast January 22, 2014

Webcast - enregistré

 
Signal Generator Fundamentals and New Applications Webcast 
Original broadcast January 30, 2013

Webcast - enregistré

 
Signal Analyzer Fundamentals and New Applications Webcast 
Original broadcast March 13, 2013

Webcast - enregistré

 
Multi-Signal, Multi-Format Analysis with the 89600 VSA 
Original broadcast Apr 25, 2012

Webcast - enregistré

 
Vector Modulation and Frequency Conversion Fundamentals Webcast 
Original broadcast July 18, 2013

Webcast - enregistré

 
Overcome LTE-A UE Design Test Challenges with Keysight’s New UXM 
Original broadcast February 13, 2014

Webcast - enregistré

 
Analyze Agile or Elusive Signals Using Real-time Measurement and Triggering Webcast 
Original broadcast April 24, 2013

Webcast - enregistré

 

1 2 Page suivante