Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

MIMO Test

As a world leader in test and measurement solutions, Keysight Technologies continues to be at the forefront of emerging markets such as MIMO (Multiple Input, Multiple Output). A challenging antenna technology, MIMO ultimately will improve spectral efficiency (bit/sec/Hz), signal quality and cell coverage. But being an evolving standard, it provides hidden roadblocks and requires a new suite of measurements. Our engineers, experts in test and measurement, are making the new measurements easier for you to analyze and troubleshoot your system. From R&D through integration and manufacturing, Keysight has test equipment to provide insight into these complex signals and allow you to meet your time to market goals. Accelerate Wireless Design and Test with Flexible, High-Performance Platforms

Explore YouTube Videos 

1-7 of 7

Sort:
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet 
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Data Sheet 2015-07-10

89601B/BN-BHF Custom OFDM Modulation Analysis, 89600 VSA Software - Technical Overview 
89600 VSA software Option BHF enables OFDM measurements for analyzing custom OFDM formats, including FDD, TDD, MIMO and multi-user systems.

Technical Overview 2015-04-16

N7109A Multi-Channel Signal Analysis System 
The N7109A combines modular N7100 Series measurement hardware with the MIMO capabilities of the industry-leading Keysight 89600B vector signal analysis (VSA) software.

Data Sheet 2015-04-16

89601B/BN-BHJ, -B7R, -B7Z WLAN, 89600 VSA Software - Technical Overview 
Gain greater insight into wireless LAN signals with the 89600 VSA software for 802.11a/b/g/n/ac modulation analysis.

Technical Overview 2013-06-21

PDF PDF 3.43 MB
MIMO RF Signal Analysis and Generation Test Systems and SW with V2895A MIMO Synchronization Unit 
The flexible MIMO RF signal analysis and generation systems/software allow for any MIMO configuration up to 8x8 for MIMO-ready vector signal generators/analyzers using the MIMO synchronization unit.

Technical Overview 2010-05-19

N6422C WiMAX™ Wireless Test Manager - Technical Overview 
Keysight's test manager software provides ready-to-use tests, test plans, test sequencing, and menu-selectable hardware support for quick and easy automation of device verification and pre-conformance test processes.

Technical Overview 2008-12-17

E8895 3GPP LTE Wireless Library 

Technical Overview 2007-07-23