您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

射頻和微波

針對您的射頻和微波量測需求,提供相關應用說明和解決方案的完整資訊。

請務必檢查應用說明資料庫,獲得測試設備操作的詳細資訊,以協助您成功完成您需要的量測。

是德科技射頻和數位學習中心 - 由產業專家傾囊相授

1-13 / 13

排序:
Keysight EEsof EDA SystemVue 
SystemVue is an EDA environment for electronic system-level (ESL) design that allows system architects and algorithm developers to innovate the physical layer (PHY) of communications systems.

技術總覽 2017-06-21

N5393F/G PCI Express® 4.0 (Gen4) Software for Infiniium Oscilloscopes - Data Sheet 
The N5393F/G PCI Express electrical performance validation and compliance software provides accurate and automated transmitter testing devices for single and multi lane test setup reducing test time.

產品型錄 2017-01-25

PDF PDF 1008 KB
W1719 SystemVue RF System Design Kit 
The W1719 brings fast nonlinear X-parameters (ADS) and Fast Circuit Envelope models (GoldenGate) into the dataflow environment, for system-level verification.

產品型錄 2016-08-04

E5072A ENA Series Network Analyzer 30 kHz to 4.5/ 8.5 GHz - Technical Overview 
This technical overview of the E5072A describes the features and benefits of the E5072A network analyzer.

技術總覽 2015-09-08

M9068A Phase Noise X-Series Measurement Application for PXI Vector Signal Analyzers 
This document provides technical and other information related to the Phase Noise X-Series measurement application for modular instruments.

技術總覽 2015-02-10

PDF PDF 2.39 MB
N6854A RF Geolocation Server Software License - Technical Overview 
The N6854A technical overview describes how this software operates with the N6841A RF Sensor. It provides an overview of features, advantages and benefits of the new RF sensor technology. Many software screen captures are explained.

技術總覽 2014-08-04

Designing Scalable 10G Backplane Interconnect Systems 
This Paper presents techniques for design which significantly reduce modeling requirements for the design of high-speed backplanes in conjunction with advanced testing techniques which provide maximum channel characterization with the minimum amount of time.

技術總覽 2012-05-05

PDF PDF 1.46 MB
ADS for your RF Board Design Flow 
Overview of ADS & Genesys for RF Board design flow.

技術總覽 2009-02-03

PDF PDF 1.87 MB
Accurate Simulation Models Yield High Efficiency Power Amplifier Design 
In this Paper, an accurate nonlinear transistor model is shown to form the basis for a systematic simulation-based design procedure for a microwave power amplifier.

技術總覽 2005-12-01

PDF PDF 238 KB
RF/Microwave Oscillator Phase Noise calculation - Envelope Transient Technique 
A brief Technical Overview on Rigorous RF and Microwave Oscillator Phase Noise calculation using Envelope Transient Technique by E. Ngoya, J. Rousset, and D. Argollo

技術總覽 2005-06-22

PDF PDF 322 KB
Automated Circuit Modeling Tool for Arbitrary Passive Microwave and RF Components 
This Paper describes an automated circuit-modeling tool developed for arbitrary passive components. The tool builds compact, parameterized, analytical models based on fullwave EM simulations.

技術總覽 2002-06-24

PDF PDF 105 KB
Overview on Constrained EM-based Modeling of Passive Components 
An Overview by Tom Dhaene, Jan De Geest and Daniel De Zutter (Keysight Technologies) focusing on details of constrained EM-based modeling of passive components.

技術總覽 2002-06-01

PDF PDF 378 KB
Overview on Co-Simulation of DSP, RF and Analog 
This Paper presents a design environment supporting a mix of simulation engines, signals and models for DSP, RF and analog technologies.

技術總覽 1999-01-01

PDF PDF 310 KB