이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

M8290A Optical Modulation Analyzer and High-speed Digitizer Test Solution

판매자:

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

주요 특징 및 사양

  • Compact and flexible AXIe modular form factor
  • 74 Gbaud maximum symbol rate
  • 83 to 92 GSa/s sample rate
  • 512k samples maximum record length
  • 8 bit ADC resolution
  • Turn-key solutions for ICR and ACO module testing

내용

The M8290A is a flexible solution platform for 400G coherent component and transmitter test. It incorporates a 92 GSa/s modular optical modulation analyzer and a 92 GSa/s 4-channel electrical digitizer. Besides these modules an additional arbitrary waveform generator module up to 92 GSa/s, such as the M8196A, can be added to the same AXIe chassis. This setup results in a compact and flexible coherent test solution that can be used together with additional specialized solution software for Integrated Coherent Receiver (ICR) and Analog Coherent Optical (ACO) module characterization.

Target Applications

  • Coherent optical transmitter testing
  • Integrated coherent receiver testing
  • Test of pluggable analog coherent optics