전문가 상담

시작가격 ₩ 4,065,149

일반적인 사양  

일반적인 사양

89601B Vector Signal Analysis Software, Transportable License

  • 89601B-200 Basic vector signal analysis, transportable license
  • 89601B-300 Hardware connectivity, transportable license
  • 89601B-BHD LTE FDD modulation analysis, transportable license
  • 89601B-BHG LTE-Advanced FDD modulation analysis, transportable license
  • EDEL-ONLY-01 License certificate delivery - email only

제품 구성하기

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

89601B-BHG
LTE-Advanced FDD modulation analysis, transportable license 

LTE-Advanced FDD modulation analysis, transportable license

89601B-BHG
  • 3GPP Release 10
  • Modes: DL (OFDMA), up to 8x8 MIMO (TM 9), CSI-RS, UL (SC-FDMA)
  • Carrier aggregation: Inter-/ intra-band to 5 component carriers, 20 MHz BW each
  • Available as transportable or floating license
  • This option can be added as a product upgrade
89601B-200
Basic vector signal analysis, transportable license 

Basic vector signal analysis, transportable license

89601B-200
  • Time and frequency domain analysis tools and displays
  • Unlimited markers and traces
  • Complex stimulus-response measurements
  • Available as transportable or floating license
  • Required - not a product upgrade
89601B-300
Hardware connectivity, transportable license 

Hardware connectivity, transportable license

89601B-300
  • Connect to more than 40 hardware platforms, including signal analyzers, oscilloscopes, logic analyzers, & modular instruments
  • Available as transportable or floating license
  • This option can be added as a product upgrade
89601B-AYA
Vector modulation analysis, transportable license 

Vector modulation analysis, transportable license

89601B-AYA
  • Modulation types: ASK, FSK, MSK, BPSK, QPSK, OQPSK, DQPSK, QAM & more
  • Measurements: Magnitude, phase, frequency, quadrature & FSK error, EVM, & more
  • Available as transportable or floating license
  • This option can be added as a product upgrade
89601B-B7N
3G modulation analysis bundle, transportable License 

3G modulation analysis bundle, transportable License

89601B-B7N
  • W-CDMA, HSPA+, cdma2000®, 1xEV-DV, 1xEV-DO, TD-SCDMA
  • Available as transportable or floating license
  • This option can be added as a product upgrade
89601B-B7R
WLAN 802.11a/b/g modulation analysis, transportable license 

WLAN 802.11a/b/g modulation analysis, transportable license

89601B-B7R
  • IEEE 802.11a/b/g/p/j
  • Modes: OFDM, DSSS
  • Measurements: EVM, constellation diagram, IQ offset, time, spectrum & more
  • Available as transportable or floating license
  • This option can be added as a product upgrade
89601B-B7T
CDMA2000 modulation analysis, transportable license 

CDMA2000 modulation analysis, transportable license

89601B-B7T
  • cdma2000 3GPP2 C.S0002-C & 1xEV-DV 3GPP2 C.S0003-C
  • Modes: Forward, reverse
  • Measurements: Composite and individual channel EVM, CDP, CDE and more
  • Available as transportable or floating license
  • This option can be added as a product upgrade
89601B-B7U
W-CDMA/HSPA+ modulation analysis, transportable license 

W-CDMA/HSPA+ modulation analysis, transportable license

89601B-B7U
  • 3GPP Release 8 (2009-03)
  • Modes: Downlink, uplink
  • Measurements: Channel data, antenna code domain power, composite results, & de-spread code data
  • Available as transportable or floating license
  • This option can be added as a product upgrade
89601B-B7W
1x-EVDO modulation analysis, transportable license 

1x-EVDO modulation analysis, transportable license

89601B-B7W
  • 3GPP2 Rev 0
  • Modes: Forward, reverse
  • Measurements: Composite and individual channel code domain power and error, EVM, and more
  • Available as transportable or floating license
  • This option can be added as a product upgrade
89601B-B7X
TD-SCDMA/HSPA modulation analysis, transportable license 

TD-SCDMA/HSPA modulation analysis, transportable license

89601B-B7X
  • 3GPP TDD 1.28 Mc/s option, Rel 5.0.0
  • Modes: Downlink, uplink
  • Measurements: Composite, individual channel & more
  • Available as transportable or floating license
  • This option can be added as a product upgrade
89601B-B7Y
WiMAX 802.16 modulation analysis, transportable license 

WiMAX 802.16 modulation analysis, transportable license

89601B-B7Y
  • IEEE 802.16-2009, 802.16a-2003, 802.16-2004
  • Modes: Downlink, uplink; continuous & burst
  • Measurements: RCE, constellation, burst info, IQ error and more
  • Available as transportable or floating license
  • This option can be added as a product upgrade
89601B-B7Z
WLAN 802.11n modulation analysis, transportable license 

WLAN 802.11n modulation analysis, transportable license

89601B-B7Z
  • IEEE 802.11n HT (20 MHz, 40 MHz)
  • Formats: HT-greenfield, HT-mixed, non-HT duplicate, HT duplicate; up to 4x4 MIMO
  • Measurements: EVM (RMS, peak, by spatial stream), OFDM freq error, CPE, & more
  • Available as transportable or floating license
  • This option can be added as a product upgrade
89601B-BHA TEDS modulation analysis, transportable license
89601B-BHC
RFID modulation analysis, transportable license 

RFID modulation analysis, transportable license

89601B-BHC
  • RFID, including EPCGen2 & NFC formats
  • Modes: Forward (interrogator), return (tag)
  • Measurements: Burst characteristics, CW statistics, demod summary and more
  • Available as transportable or floating license
  • This option can be added as a product upgrade
89601B-BHD
LTE FDD modulation analysis, transportable license 

LTE FDD modulation analysis, transportable license

89601B-BHD
  • 3GPP Rel 9
  • Modes: DL (OFDMA), UL (SC-FDMA), 1.4 to 20 MHz BW
  • MIMO: up to 4-channel transmit diversity, spatial multiplexing; 8-channel beamforming
  • Available as transportable or floating license
  • This option can be added as a product upgrade
89601B-BHE
LTE TDD modulation analysis, transportable license 

LTE TDD modulation analysis, transportable license

89601B-BHE
  • 3GPP Rel 9
  • Modes: DL (OFDMA), UL (SC-FDMA), 1.4 to 20 MHz BW
  • MIMO: up to 4-channel transmit diversity, spatial multiplexing; 8-channel beamforming
  • Available as transportable or floating license
  • This option can be added as a product upgrade
89601B-BHF
Custom OFDM modulation analysis, transportable license 

Custom OFDM modulation analysis, transportable license

89601B-BHF
  • OFDM signals with up to 65,536 subcarriers
  • Modes: FDD and TDD; MIMO up to 4 streams
  • Modulation formats: BPSK, QPSK, 8/16/32/64/128/256/512/1024/2048/4096QAM
  • Available as transportable or floating license
  • This option can be added as a product upgrade
89601B-BHH
LTE-Advanced TDD modulation analysis, transportable license 

LTE-Advanced TDD modulation analysis, transportable license

89601B-BHH
  • 3GPP Release 10
  • Modes: DL (OFDMA), up to 8x8 MIMO (TM 9), CSI-RS; UL (SC-FDMA)
  • Carrier aggregation: Inter-/ intra-band to 5 component carriers, 20 MHz BW each
  • Available as transportable or floating license
  • This option can be added as a product upgrade
89601B-BHJ
WLAN 802.11ac modulation analysis, transportable license 

WLAN 802.11ac modulation analysis, transportable license

89601B-BHJ
  • IEEE 802.11ac VHT
  • Modes: 20 MHz, 40 MHz, 80 MHz, 80 + 80 MHz, 160 MHz; up to 8x8 MIMO
  • Measurements: EVM, OFDM freq error, CPE, phase noise
  • Available as transportable or floating license
  • This option can be added as a product upgrade
89601B-BHK
Custom IQ modulation analysis, transportable license 

Custom IQ modulation analysis, transportable license

89601B-BHK
  • Design tools for proprietary signals in A/D, satellite, public radio and more
  • Map customized IQ constellations
  • Track down demodulated bits with coupled markers in IQ domain, time and symbol data
  • Use as a reference receiver for proprietary signals
89601B-BHL
Channel quality measurements, transportable license 

Channel quality measurements, transportable license

89601B-BHL
  • Easily make multitone group delay measurement for satellite systems
  • Define the multitone stimulus model, analyze the channel quality in phase, magnitude and group delay
  • Use with >40 Keysight platforms for your signal of interest
     
89601B-BHP
FMCW radar analysis, transportable license 

FMCW radar analysis, transportable license

89601B-BHP
  • Comprehensive FMCW radar analysis as an option to 89600 VSA software
  • Various connectivity selections per frequency band, bandwidth, and performance you need
  • Available as transportable or floating license
  • This option can be added as a product upgrade
89601B-BHQ
Pulse analysis, transportable license 

Pulse analysis, transportable license

89601B-BHQ
  • Exhaustive pulse analysis solution as an option to 89600 VSA software
  • Scalable measurements with over >40 Keysight hardware platforms connectivity
  • Available as transportable or floating license
  • This option can be added as a product upgrade
89601B-SSA
Spectrum analysis, transportable license 

Spectrum analysis, transportable license

89601B-SSA
  • Fast spectrum analysis measurements (with compatible hardware)
  • SCPI programming compatible with Swept SA in X-Series signal analyzers
  • Available as transportable or floating license
  • This option can be added as a product upgrade
89601BU
Update and Subscription Service, transportable license 

Update and Subscription Service, transportable license

89601BU
  • Keeps your 89600 VSA software current with new enhancements
  • Automatic notification and shipment of software revisions
  • Length of subscription: 12 to 24 months, renewable
  • 12 months included with new 89601B purchase
89601BU-012 12 months standalone software update and subscription service, for transportable license
89601BU-013 13 months standalone software update and subscription service, for transportable license
89601BU-014 14 months standalone software update and subscription service, for transportable license
89601BU-015 15 months standalone software update and subscription service, for transportable license
89601BU-016 16 months standalone software update and subscription service, for transportable license
89601BU-017 17 months standalone software update and subscription service, for transportable license
89601BU-018 18 months standalone software update and subscription service, for transportable license
89601BU-019 19 months standalone software update and subscription service, for transportable license
89601BU-020 20 months standalone software update and subscription service, for transportable license
89601BU-021 21 months standalone software update and subscription service, for transportable license
89601BU-022 22 months standalone software update and subscription service, for transportable license
89601BU-023 23 months standalone software update and subscription service, for transportable license
89601BU-024 24 months standalone software update and subscription service, for transportable license

옵션 가격은 키사이트에 문의하시기 바랍니다.

PS-T21-896XX 89600 VSA Basic Operation Web class.

옵션 가격은 키사이트에 문의하시기 바랍니다.

관련 소프트웨어 제품

  • 89600 VSA 및 WLA 소프트웨어 

    89600 VSA 및 WLA 소프트웨어

    • 포괄적인 복조 및 벡터 신호 분석
    • 전체 다중 무선 프레임에서 MAC, RLC, RRC 계층 메시지의 디코딩 및 검증
    • 셀룰라, 무선 연결, 항공 우주, 방위, 일반 용도

  • Option BHD FDD LTE Multi channel multi measurement image 89601B-BHD LTE FDD 변조 분석, 이동형 라이센스 

    89601B-BHD LTE FDD 변조 분석, 이동형 라이센스

    테스트 대상 3GPP LTE FDD(Long Term Evolution) 디바이스의 성능을 평가하고 문제를 해결하기 위한 89601 옵션 BHD 고급 분석 툴입니다.

  • Option BHE TDD LTE Multi-channel multi-measurement image 89601B-BHE LTE FDD 변조 분석, 이동형 라이센스 

    89601B-BHE LTE FDD 변조 분석, 이동형 라이센스

    테스트 대상 3GPP LTE TDD(Long Term Evolution) 디바이스의 성능을 평가하고 문제를 해결하기 위한 89601 옵션 BHE 고급 분석 툴입니다.

  • Detected allocations and frame summary for LTE-Advanced TDD measurements 89601B-BHH LTE-Advanced TDD 변조 분석, 이동형 라이센스 

    89601B-BHH LTE-Advanced TDD 변조 분석, 이동형 라이센스

    89601B 옵션 BHH는 LTE-Advanced TDD 업링크 및 다운링크 신호에 대한 종합적인 분석을 제공합니다. 옵션 BHH를 사용하려면 LTE TDD 옵션 BHE가 필요합니다.

  • SystemVue ESL(Electronic System-Level) 설계 소프트웨어  

    SystemVue ESL(Electronic System-Level) 설계 소프트웨어

    EDA environment for electronic system-level (ESL) design that enables system architects and algorithm developers to innovate the physical layer (PHY) of next-generation wireless and aerospace/defense communications systems

관련 제품 및 솔루션

  • X-시리즈 신호 분석기 

    X-시리즈 신호 분석기

    • 최대 50GHz(외부 믹서 사용 시 325GHz)
    • 고성능, 중간급 성능 및 기본 성능
    • 160MHz의 분석 대역폭
    • 160MHz의 실시간 분석
    • 업계 유일의 광범위한 측정 어플리케이션 제공

  • No image available 오실로스코프 

    오실로스코프

    • 20MHz ~ 90GHz
    • 실시간(DSO, MSO) 및 샘플링 오실로스코프
    • 핸드형, 휴대용 및 벤치탑 모델
    • 광범위한 오실로스코프 어플리케이션 소프트웨어 선택 범위
    • 다양한 종류의 오실로스코프 프로빙 솔루션

  • No image available 로직 분석기 

    로직 분석기

    키사이트 로직 분석기는 까다로운 디버그 문제를 해결하고 고객의 프로젝트 위험을 최소화하며 첨단 제품 출시를 앞당겨주는 완벽한 로직 분석 툴과 다양한 로직 시스템을 부드럽게 결합시켜 제공합니다.

  • N7109A Multi-Channel Signal Analysis System N7109A 멀티채널 신호 분석기 

    N7109A 멀티채널 신호 분석기

    LTE-Advanced에서부터 802.11ac 이상에 이르기까지 Keysight N7109A 멀티채널 신호 분석 시스템은 2채널 시스템 및 4채널 시스템에 매우 우수한 MIMO RF 성능을 매력적인 가격으로 제공합니다.

관련 산업 및 기술