전문가 상담

N5241A PNA-X 마이크로웨이브 네트워크 분석기, 13.5 GHz

판매자:

일반적인 사양으로 구성시 가격 ₩ 111,783,907

일반적인 사양

N5241A 10 MHz to 13.5 GHz PNA-X network analyzer

  • N5241A-010 Time-domain measurements
  • N5241A-080 Frequency offset measurements
  • N5241A-200 2 ports, single source
  • R-51B-001-Z Return to Keysight Warranty - 3 years

일반적인 사양으로 구성시 가격 ₩ 111,783,907

제품 구성하기

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

N5241A-008 Pulsed-RF Measurements
N5241A-010 Time-domain measurements
N5241A-020 Add IF inputs
N5241A-021 Add pulse modulator to internal first source
N5241A-022 Add pulse modulator to internal second source
N5241A-025 Internal pulse generators, Add 4
N5241A-028 Noise figure measurements using standard receivers
N5241A-029 Fully-corrected noise-figure measurements to 13.5 GHz
N5241A-080 Frequency offset measurements
N5241A-082 Scalar calibrated converter measurements
N5241A-083 Vector and scalar calibrated converter measurements
N5241A-084 Add embedded LO measurements
N5241A-086 Gain compression measurements
N5241A-087 Intermodulation distortion measurements
N5241A-088 Source phase control
N5241A-118 Fast CW mode
N5241A-1A7 Calibration + Uncertainties + Guardbanding
N5241A-1CM Rack mount kit for installation without handles
N5241A-1CP Rack mount kit for installation with handles
N5241A-200 2 ports, single source
N5241A-219 Add extended power range and bias-tees to 2 port analyzer
N5241A-224 Add internal second source, combiner and mechanical switches to 2-port analyzer
N5241A-301 Application for use with standard CalPods
N5241A-302 Application for use with temperature-characterized CalPods
N5241A-400 4 ports, dual source
N5241A-419 Add extended power range and bias-tees to 4 port analyzer
N5241A-423 Add internal combiner and mechanical switches to 4-port analyzer
N5241A-460 Integrated true-mode stimulus application
N5241A-510 Nonlinear component characterization, full frequency range
N5241A-514 Nonlinear X-Parameters
N5241A-518 Nonlinear Pulse Envelope Domain
N5241A-520 Arbitrary load impedance X-parameters
N5241A-551 N-port calibrated measurements
N5241A-897 Built-in performance test software for inclusive calibration, perpetual license
N5241A-898 Built-in performance test software for standards compliant calibration, perpetual license
N5241A-A6J ANSI Z540-1-1994 Calibration
N5241A-H08 Pulsed - RF Measurements
N5241A-UK6 Commercial calibration certificate with test data
N1966A
Pulse/IO Adapter 

Pulse/IO Adapter

N1966A
  • Adapter for connecting between Pulse I/O connector and coaxial inputs and outputs of external pulse generators and external pulse modulators
N6171A
MATLAB Software 

MATLAB Software

N6171A
  • Create arbitrary waveforms
  • Customize measurement/data analysis routines, instrument applications/test systems
  • Automate measurements, signal generation, report generation
  • Available directly from Keysight with purchase of compatible instrument
N6171A-M01
MATLAB-Basic Package, individual license - node-locked 

MATLAB-Basic Package, individual license - node-locked

N6171A-M01
  • Basic configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
N6171A-M02
MATLAB-Standard Package, individual license - node-locked 

MATLAB-Standard Package, individual license - node-locked

N6171A-M02
  • Standard MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • DSP System Toolbox
  • Signal Processing Toolbox
N6171A-M03
MATLAB-Advanced Package, individual license - node-locked 

MATLAB-Advanced Package, individual license - node-locked

N6171A-M03
  • Advanced MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • Signal Processing Toolbox
  • DSP System Toolbox
  • RF Toolbox

옵션 가격은 키사이트에 문의하시기 바랍니다.

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance
PS-S20-01 Recommended Startup assistance
PS-T10-PNA PNA operator training for 8 students at the customer's site , H7215B-203
PS-T12-PNA PNA programming for 8 students at the customer's site , H7215B-204
R-50C-011-3
Calibration Assurance Plan - Return to Keysight - 3 years 

Calibration Assurance Plan - Return to Keysight - 3 years

R-50C-011-3
  • OEM-quality service
  • Save on single calibration events during the three-year period
     
R-50C-011-5
Calibration Assurance Plan - Return to Keysight - 5 years 

Calibration Assurance Plan - Return to Keysight - 5 years

R-50C-011-5
  • OEM-quality service
  • Save on single calibration events during the five-year period
     
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years

옵션 가격은 키사이트에 문의하시기 바랍니다.

관련 소프트웨어 제품

  • N1930B Physical Layer Test System N1930B 물리 계층 테스트 시스템(PLTS) 2015 소프트웨어 

    N1930B 물리 계층 테스트 시스템(PLTS) 2015 소프트웨어

    • MATLAB 호환성
    • 멀티 채널 advanced eye 다이어그램
    • Hot TDR 측정
    • Add second THRU for AFR
    • 초과 Reactance 측정 

  • ADS(Advanced Design System) 

    ADS(Advanced Design System)

    The industry’s leading RF, microwave & high-speed digital electronic design automation software for wireless communications & networking, aerospace & defense, and signal integrity applications.

관련 제품 및 솔루션

  • PNA 밀리미터웨이브 네트워크 분석기 PNA 밀리미터웨이브 네트워크 분석기 – 10MHz ~ 110GHz, 1.05 THz로 확장 가능  

    PNA 밀리미터웨이브 네트워크 분석기 – 10MHz ~ 110GHz, 1.05 THz로 확장 가능

    • PNA N5250C 및 PNA-X N5247A 기반 시스템
    • 10MHz ~ 110GHz 이상
    • 도파관 및 동축 솔루션
       

  • No image available 기계식 및 전자식 교정 키트 

    기계식 및 전자식 교정 키트

    null

  • No image available Test Port Cables and Adapters 

    Test Port Cables and Adapters

    • Test port cables and adapters
    • 1.0 mm, 1.85 mm, 2.4 mm, 3.5 mm, APC-7, Type-N, Type-F
    • Rigid, semi-rigid, flexible
       

  • No image available Mechanical Verification Kits 

    Mechanical Verification Kits

    Keysight offers verification kits that include precision airlines, mismatched airlines, and precision fixed attenuators.

  • No image available 멀티포트 테스트 솔루션 

    멀티포트 테스트 솔루션

    키사이트는 측정 요구에 부합하는 다양한 멀티포트 테스트 세트를 제공합니다. 멀티포트 테스트 세트는 오늘날의 다중 신호 경로 디바이스의 테스트 시간을 상당히 줄여줍니다.

  • No image available 재료 테스트 장비 

    재료 테스트 장비

    키사이트 재료 테스트 장비는 유전율과 투자율을 계산하여 재료가 전자기장에서 어떻게 반응하는지…

  • No image available Lightwave Component Analyzers (LCA) 

    Lightwave Component Analyzers (LCA)

    Lightwave Component Analyzers precisely characterize the swept modulation freq. response of wide bandwidth fiber optic system elements such as lasers, LEDs, photodiodes, and electro-optical modulators

  • No image available 키사이트 파워 센서 

    키사이트 파워 센서

    키사이트 파워 센서는 광범위한 주파수와 다이나믹 레인지를 아우릅니다. 간단한 평균 측정부터 최대, 펄스 및 다른 무선 전력 측정까지 여러 가지 전력 측정 유형이 있습니다.

  • No image available 파워 미터 및 파워 센서 

    파워 미터 및 파워 센서

    키사이트 파워 센서는 광범위한 주파수 및 다이나믹 레인지를 망라합니다. 단순히 평균에서 피크, 펄스 및 다양한 무선 전력 측정까지 다양한 유형의 전력 측정이 있습니다.