전문가 상담

U8101A Display Tester

제품상태: 단종 | 기술지원 가능
본 제품은 더 이상 제공되지 않습니다.

이 제품에 대한 교체 모델을 찾을 수 없습니다.

주요 특징 및 사양

  • Multi-interface
    Provide multi output for multimedia test in digital and analog display that meets NTSC, PAL, VESA standards. U8101A provide analog signal output thru YPbPr (Component), CVBS, S-Video and VGA interface, while digital signal output thru HDMI 1.2 and DVI. U8101A is able to provide analog/ digital signals concurrently – up to 5 different signals/ outputs.
  • Customizable!
    Allows customer to choose their own custom configuration and able to extend up to 5 cards. This will protect customer investment and prepare for future new display interfaces.
  • Support HDMI and DVI
    U8101A is equipped with HDMI and DVI with features such as HDCP copy protection, comprehensive EDID read/ write/ analyze features and programmable TMDS.
  • Ease of Use
    Large display, 16 memory states, complete IO interface for automation, one stop function selection, local language help file, intuitive GUI and easy pattern/ image export to U8101A thru USB port.

내용

Note: The U8101A display tester will be discontinued on 1 October 2011. The last day to place an order for this product is 1 June 2011. After 1 October 2011, Keysight will provide hardware and software support for five years.

Availability: In America, Asia and Japan now. Europe starting October, 2008.

Imagine setting up your display tester with minimal effort and the convenience of having a graphical user interface to easily choose the required test patterns you need. It’s all possible with the Keysight U8101A display tester. With five plug-in card slots, this versatile yet inexpensive solution enables customized configurations and simultaneous multiple testing. Through its intuitive graphical user interface, the U8101A simplifies visual testing of major display formats and interfaces. Imagine greater efficiency, enhanced productivity, shorter set-up time and the ability to test more displays in less time. It is truly an investment that goes a long way.