전문가 상담

N2101B PXIT 10.3125 Gb/s Bit Error Ratio Tester

제품상태: 단종 | 기술지원 가능
본 제품은 더 이상 제공되지 않습니다.

제안되는 대체 제품:

주요 특징 및 사양

  • Single instrument 3-slot wide PXI card containing pattern generation with error detection
  • Easily combined with DCA, Synthesizer, Pattern Generator or multiple BERT modules in a PXI chassis
  • Bit error display over time
  • Automatic clock data align
  • Jitter Bathtub display
  • Error injection: single error or error rate injection

내용

The N2101B PXIT 10.3125 Gb/s BERT consists of a high accuracy clock source, data pattern generator, and error detector. It will automatically perform bit error ratio analysis to characterize the quality of devices at 10 standard internal rates from 155 Mb/s to 8.5 Gb/s.

In conjunction with a synthesizer such as the Keysight N2099A, the N2101B BERT can operate at any rate up to 10.3125 Gb/s.

To realize the most complete value of the N2101B it can be combined with the Keysight PXIT family of products such as the N2100B PXIT Digital Communication Analyzer and the N2102B Pattern Generator.