이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

974A High Accuracy Handheld Multimeter

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

내용

The Keysight 974A high accuracy handheld multimeter gives you 4 1/2 digits with a 49,999 count full scale, and basic dc accuracy of 0.05% for all ranges. It also offers true rms, 100 kHz frequency response, dBm/relative dBm readings and ac+dc readings to accurately measure nonsinusoidal waveforms.

  • Accuracy: 0.05% for dcV, 0.5% for acV, 0.06% for ohms
  • Includes true rms ac response, ac+dc, dB and dBm
  • 100 kHz frequency response
  • 4 1/2 digit display and the accuracy to back it up